Pressure switch (MCS4-G)

Pressure switch MCS4-G

Product Details:

Manufacturer part number: MCS4-G

Brand: EATON

Price: 151.83

Delivery time: 4 Days


Technical Data:

Number of auxiliary contacts as change-over contact: 1

Rated operation power at AC-3, 400 V: 0 kW

Rated operation current Ie at AC-3, 400 V: 0 A

Switching capacity at AC-3, 240 V: 0 kA

Max. operation pressure: 7000 hPa


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MCS4-G

Part Number
MCS4-G
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of auxiliary contacts as change-over contact Rated operation power at AC-3, 400 V
(kW)
Rated operation current Ie at AC-3, 400 V
(A)
Switching capacity at AC-3, 240 V
(kA)
Max. operation pressure
(hPa)
Switch off pressure
(bar)
Rated voltage Ue at AC 50 Hz
(V)
Rated voltage Ue at AC 60 Hz
(V)
Rated voltage Ue at DC
(V)
Engaging pressure
(bar)
Number of normally closed contacts as main contact

151.83 €

1 4 Days 100070000|4.50|2300|2300|1100|4.20

Loading...

  1. 1

Basic information

Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0 Width(mm) 60
Height(mm) 110 Depth(mm) 96 Connection Inner thread gas cylindrical (BSPP)
With display false Diameter(mm) 0 Number of main contacts as normally open contact 0
Rated operation current Ie at AC-1, 400 V(A) 0 With manual on/off switch false Initial setting(hPa) 0|0
End setting(hPa) 0|0 Type of electric connection Screw connection Explosion-proof false
Degree of protection (IP) IP65 Initial value measuring range pressure(Pa) 0 Bursting pressure(bar) 90
Electronic version false End value measuring range pressure(Pa) 0 Suitable as 2-point controller true
Suitable as limiter false Suitable as guard true Max. test pressure(bar) 32
Medium temperature(°C) 25|80 With hand operation false Adjustable current range(A) 0|0
Pressure-switching differential(bar) 0 Degree of protection (NEMA) Other Thread size 1/2 inch

This page is Pressure switch, part number MCS4-G.
You can find the detail information about specifications and dimensions on part number MCS4-G.

Variation of this product

Part Number
MCS22
MCS22-G
MCS4
MCSN11
MCSN16
MCSN22
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of auxiliary contacts as change-over contact Rated operation power at AC-3, 400 V
(kW)
Rated operation current Ie at AC-3, 400 V
(A)
Switching capacity at AC-3, 240 V
(kA)
Max. operation pressure
(hPa)
Switch off pressure
(bar)
Rated voltage Ue at AC 50 Hz
(V)
Rated voltage Ue at AC 60 Hz
(V)
Rated voltage Ue at DC
(V)
Engaging pressure
(bar)
Number of normally closed contacts as main contact

134.56 €

1 4 Days 1000250000|220|2300|2300|1100|210

164.36 €

1 49 Days 1000250000|220|2300|2300|1100|210

126.85 €

1 5 Days 100070000|4.50|2300|2300|1100|4.20

145.68 €

1 4 Days 05.511.515150000|110|4000|4000|2500|9.43

171.61 €

1 4 Days 05.511.50160000|160|4000|4000|2500|13.13

180.28 €

1 4 Days 05.511.50250000|220|4000|4000|2500|18.53

Tech Support