Filter mat (FILT2)

Filter mat FILT2

Product Details:

Manufacturer part number: FILT2

Brand: EATON

Price: 20.18

Delivery time: 21 Days


Technical Data:

Width: 119 mm

Height: 119 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FILT2

Part Number
FILT2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)

20.18 €

5 21 Days 119119

Loading...

  1. 1

Basic information

Colour Grey Depth(mm) 17 EMC-version false
Filter class G3 Material Other Degree of protection (IP) IP54
Ambient temperature during operating(°C) -40|55 With filter mat true

This page is Filter mat, part number FILT2.
You can find the detail information about specifications and dimensions on part number FILT2.

Variation of this product

Part Number
FILT1
FILT3
FILT4
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
-

16.04 €

5 26 Days 8787

24.81 €

5 27 Days 170170

29.90 €

5 25 Days 216216

Tech Support