SKF self-aligning roller bearings for vibration machines with cylindrical bore, open-type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22308 E/VA405
22310 E/VA405
22311 E/VA405
22312 E/VA405
22314 E/VA405
22315 EJA/VA405
22316 EJA/VA405
22317 EJA/VA405
22318 EJA/VA405
22319 EJA/VA405
22320 EJA/VA405
22322 EJA/VA405
22324 CCJA/W33VA405
22330 CCJA/W33VA405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff — weight
(kg)
Width of lubrication groove
(mm)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Bore code Shoulder dimension d2
(mm)
Shoulder dimension D1
(mm)
Reference speed rpm Width of lubrication bore
(mm)

113.52 €

1 5 Days 409033800015000014000015.51.5150849.774.36,0003

153.65 €

1 5 Days 501104063002200002240001.8335.52241062.191.94,8003

180.38 €

1 5 Days 551204356002700002800002.3245.52301170.11024,3003

209.37 €

1 5 Days 601304653003100003350002.918.32.136.51277.91104,0004.5

269.40 €

1 5 Days 701505145004000004300004.2968.32.1451490.31283,4004.5

325.94 €

1 5 Days 751605543004400004750005.3498.32.1481592.81353,2004.5

369.55 €

1 5 Days 801705840004900005400006.418.32.1541698.31433,0004.5

430.32 €

1 5 Days 851806038005500006200007.288.3361171081542,8004.5

474.25 €

1 5 Days 901906436006100006950008.78911.1367181131612,6006

579.08 €

1 5 Days 9520067340067000076500010.2411.1373.5191181682,6006

695.00 €

1 5 Days 10021573300081500095000013.04911.1388201301842,4006

896.06 €

1 5 Days 110240802800950000112000018.0313.93100221432042,0007.5

1,261.14 €

1 Quote 120260862600965000112000022.213.93100241522162,0007.5

2,339.75 €

1 Quote 15032010820001460000176000041.316.74146301882661,6009

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Double Row Size Standards Metric System Bore Cylindrical
Design Self-aligning roller bearings Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84823000 Cage designation Case-hardened window-type cage made of sheet steel Marking cover / seal None
Model series 223.. Customs tariff — country of origin DE Bearing clearance identifier C4
Cage material Sheet steel

Tech Support