Configure

SKF single-row cylindrical roller bearings without inner ring, series RNU..

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Part number list

Number of items

I.D. d

(mm)

O.D. D

(mm)

Width B

(mm)

Rotational Speed

(1/min)

Basic Load Rating, Dynamic Rating

(N)

Basic Load Rating, Static Rating

(N)

Customs tariff — weight

(kg)

r (min.)

(mm)

Fatigue limit load Pu

(kN)

Cage designation

Bore code

Shoulder dimension D1

(mm)

Reference speed rpm

r1 (min.)

(mm)

Envelope circle diameter F

(mm)

Cage material

Minimum order quantity
19.3
35
11
26000
12500
10200
0.038
0.6
1.2
Window-type cage made of polyamide P66, roller-guided
02
27.7
22,000
0.6
19.3
Resin
1 pieces
22.9
40
12
22000
17200
14300
0.05
0.6
1.7
Window-type cage made of polyamide P66, roller-guided
03
32.35
19,000
0.6
22.9
Resin
1 pieces
26.4
47
14
19000
28200
22000
0.084
1
2.8
Window-type cage made of polyamide P66, roller-guided
04
38.44
17,000
1
26.4
Resin
1 pieces
31.5
52
15
16000
32000
27000
0.101
1
3.4
Window-type cage made of polyamide P66, roller-guided
05
43.3
15,000
1
31.5
Resin
1 pieces
37.5
62
16
14000
44000
36500
0.155
1
4.5
Window-type cage made of polyamide P66, roller-guided
06
51.95
13,000
1
37.5
Resin
1 pieces
37.5
62
20
14000
55000
49000
0.197
1
6.1
Window-type cage made of polyamide P66, roller-guided
06
51.95
13,000
1
37.5
Resin
1 pieces
38.2
62
17
12000
26500
15300
0.184
2
-
Window-type cage made of sheet steel, roller-guided
05
48.7
9,500
2
38.2
Sheet steel
1 pieces
44.9
72
19
10000
34500
20400
0.263
2
-
Window-type cage made of sheet steel, roller-guided
06
57.4
8,500
2
44.9
Sheet steel
1 pieces
46.2
80
21
11000
75000
63000
0.369
1.5
8.2
Window-type cage made of polyamide P66, roller-guided
07
65.8
9,500
1.5
46.2
Resin
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
19.29 €
( 22.96 € )
5 working days
24.40 €
( 29.04 € )
5 working days
29.26 €
( 34.82 € )
5 working days
37.91 €
( 45.11 € )
5 working days
43.05 €
( 51.23 € )
5 working days
49.60 €
( 59.02 € )
5 working days
53.86 €
( 64.09 € )
5 working days
63.85 €
( 75.98 € )
5 working days
49.88 €
( 59.36 € )
5 working days