SKF CARB toroidal roller bearings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C 2206 KTN9
C 2206 TN9
C 2206 TN9/C3
C 2206 V
C 2206 V/C3
C 2207 KTN9
C 2207 KTN9/C3
C 2207 TN9
C 2207 TN9/C3
C 2207 V
C 2208 KTN9
C 2208 KTN9/C3
C 2208 TN9
C 2208 V
C 2208 V/C3
C 2209 KTN9
C 2209 KTN9/C3
C 2209 TN9
C 2209 TN9/C3
C 2209 V
C 2209 V/C3
C 2210 KTN9
C 2210 KTN9/C3
C 2210 TN9
C 2210 TN9/C3
C 2210 V
C 2210 V/C3
C 2210 V/C4
C 2211 KTN9
C 2211 KTN9/C3
C 2211 KV
C 2211 TN9
C 2211 TN9/C3
C 2211 V
C 2211 V/C3
C 2212 KTN9
C 2212 KTN9/C3
C 2212 KV
C 2212 TN9
C 2212 TN9/C3
C 2212 V
C 2212 V/C3
C 2212 V/C4
C 2213 KTN9
C 2213 KTN9/C3
C 2213 KTN9/C4
C 2213 KV
C 2213 KV/C3
C 2213 TN9
C 2213 TN9/C3
C 2213 V
C 2213 V/C3
C 2213 V/C4
C 2214 KTN9/C3
C 2214 TN9
C 2214 TN9/C3
C 2214 V
C 2214 V/C3
C 2214 V/C4
C 2215
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bore Design Customs tariff — weight
(kg)
Clamping sleeve Shoulder dimension d1
(mm)
r (min.)
(mm)
Internal diameter of sleeve d1
(mm)
Fatigue limit load Pu
(kN)
Bearing clearance designator Model series Shoulder dimension d2
(mm)
Shoulder dimension D1
(mm)
Reference speed rpm Stabilization Bearing clearance identifier Cage material

110.15 €

1 5 Days 306220150006950062000Tapered (1:12)Cage-guided0.261H 306 E37.41257.2Normal radial clearanceC 2237.453.111,000-CNResin

114.55 €

1 5 Days 306220150006950062000CylindricalCage-guided0.268-37.41-7.2Normal radial clearanceC 2237.453.111,000-CNResin

114.55 €

1 5 Days 306220150006950062000CylindricalCage-guided0.268-37.41-7.2Radial clearance larger than normalC 2237.453.111,000-C3Resin

123.55 €

1 5 Days 30622060007650071000CylindricalFull rollers0.276-37.41-8.3Normal radial clearanceC 2237.453.1--CNNone

121.14 €

1 5 Days 30622060007650071000CylindricalFull rollers0.276-37.41-8.3Radial clearance larger than normalC 2237.453.1--C3None

114.38 €

1 5 Days 357223130008300080000Tapered (1:12)Cage-guided0.413H 307 E44.81.1309.3Normal radial clearanceC 2244.860.79,500-CNResin

114.38 €

1 5 Days 357223130008300080000Tapered (1:12)Cage-guided0.413H 307 E44.81.1309.3Radial clearance larger than normalC 2244.860.79,500-C3Resin

118.95 €

1 5 Days 357223130008300080000CylindricalCage-guided0.421-44.81.1-9.3Normal radial clearanceC 2244.860.79,500-CNResin

118.95 €

1 5 Days 357223130008300080000CylindricalCage-guided0.421-44.81.1-9.3Radial clearance larger than normalC 2244.860.79,500-C3Resin

130.86 €

1 5 Days 35722350009500096500CylindricalFull rollers0.44-44.81.1-11.2Normal radial clearanceC 2244.860.7--CNNone

123.82 €

1 5 Days 408023110009000086500Tapered (1:12)Cage-guided0.534H 308 E52.41.13510.2Normal radial clearanceC 2252.469.98,000-CNResin

123.82 €

1 5 Days 408023110009000086500Tapered (1:12)Cage-guided0.534H 308 E52.41.13510.2Radial clearance larger than normalC 2252.469.98,000-C3Resin

128.77 €

1 5 Days 408023110009000086500CylindricalCage-guided0.497-52.41.1-10.2Normal radial clearanceC 2252.469.98,000-CNResin

141.68 €

1 5 Days 4080234500102000104000CylindricalFull rollers0.511-52.41.1-12Normal radial clearanceC 2252.469.9--CNNone

136.22 €

1 5 Days 4080234500102000104000CylindricalFull rollers0.511-52.41.1-12Radial clearance larger than normalC 2252.469.9--C3None

135.69 €

1 5 Days 458523110009300093000Tapered (1:12)Cage-guided0.532H 309 E55.61.14010.8Normal radial clearanceC 2255.673.18,000-CNResin

130.85 €

1 5 Days 458523110009300093000Tapered (1:12)Cage-guided0.532H 309 E55.61.14010.8Radial clearance larger than normalC 2255.673.18,000-C3Resin

130.85 €

1 5 Days 458523110009300093000CylindricalCage-guided0.543-55.61.1-10.8Normal radial clearanceC 2255.673.18,000-CNResin

135.69 €

1 5 Days 458523110009300093000CylindricalCage-guided0.543-55.61.1-10.8Radial clearance larger than normalC 2255.673.18,000-C3Resin

148.32 €

1 5 Days 4585234300106000110000CylindricalFull rollers0.558-55.61.1-12.9Normal radial clearanceC 2255.673.1--CNNone

143.58 €

1 5 Days 4585234300106000110000CylindricalFull rollers0.558-55.61.1-12.9Radial clearance larger than normalC 2255.673.1--C3None

143.80 €

1 5 Days 509023950098000100000Tapered (1:12)Cage-guided0.559H 310 E61.91.14511.8Normal radial clearanceC 2261.979.47,000-CNResin

138.66 €

1 5 Days 509023950098000100000Tapered (1:12)Cage-guided0.559H 310 E61.91.14511.8Radial clearance larger than normalC 2261.979.47,000-C3Resin

143.80 €

1 5 Days 509023950098000100000CylindricalCage-guided0.573-61.91.1-11.8Normal radial clearanceC 2261.979.47,000-CNResin

143.80 €

1 5 Days 509023950098000100000CylindricalCage-guided0.573-61.91.1-11.8Radial clearance larger than normalC 2261.979.47,000-C3Resin

158.15 €

1 5 Days 5090233800114000122000CylindricalFull rollers0.6-61.91.1-14.3Normal radial clearanceC 2261.979.4--CNNone

152.08 €

1 5 Days 5090233800114000122000CylindricalFull rollers0.6-61.91.1-14.3Radial clearance larger than normalC 2261.979.4--C3None

167.29 €

1 5 Days 5090233800114000122000CylindricalFull rollers0.6-61.91.1-14.3Radial clearance larger than C3C 2261.979.4--C4None

159.35 €

1 5 Days 55100259000116000114000Tapered (1:12)Cage-guided0.75H 311 E65.81.55013.4Normal radial clearanceC 2265.886.76,700-CNResin

159.35 €

1 5 Days 55100259000116000114000Tapered (1:12)Cage-guided0.75H 311 E65.81.55013.4Radial clearance larger than normalC 2265.886.76,700-C3Resin

148.32 €

1 5 Days 55100253400132000134000Tapered (1:12)Cage-guided0.774H 311 E65.81.55016Normal radial clearanceC 2265.886.7--CNNone

158.45 €

1 5 Days 55100259000116000114000CylindricalCage-guided0.767-65.81.5-13.4Normal radial clearanceC 2265.886.76,700-CNResin

158.45 €

1 5 Days 55100259000116000114000CylindricalCage-guided0.767-65.81.5-13.4Radial clearance larger than normalC 2265.886.76,700-C3Resin

171.95 €

1 5 Days 55100253400132000134000CylindricalFull rollers0.792-65.81.5-16Normal radial clearanceC 2265.886.7--CNNone

168.58 €

1 5 Days 55100253400132000134000CylindricalFull rollers0.792-65.81.5-16Radial clearance larger than normalC 2265.886.7--C3None

180.20 €

1 5 Days 60110287500143000156000Tapered (1:12)Cage-guided1.063H 312 E77.11.55518.3Normal radial clearanceC 2277.197.95,600-CNResin

173.77 €

1 5 Days 60110287500143000156000Tapered (1:12)Cage-guided1.063H 312 E77.11.55518.3Radial clearance larger than normalC 2277.197.95,600-C3Resin

190.60 €

1 5 Days 60110282800166000190000Tapered (1:12)Cage-guided1.13H 31277.11.55522.4Normal radial clearanceC 2277.197.9--CNNone

173.77 €

1 5 Days 60110287500143000156000CylindricalCage-guided1.084-77.11.5-18.3Normal radial clearanceC 2277.197.95,600-CNResin

180.20 €

1 5 Days 60110287500143000156000CylindricalCage-guided1.084-77.11.5-18.3Radial clearance larger than normalC 2277.197.95,600-C3Resin

198.23 €

1 5 Days 60110282800166000190000CylindricalFull rollers1.14-77.11.5-22.4Normal radial clearanceC 2277.197.9--CNNone

190.60 €

1 5 Days 60110282800166000190000CylindricalFull rollers1.105-77.11.5-22.4Radial clearance larger than normalC 2277.197.9--C3None

209.63 €

1 5 Days 60110282800166000190000CylindricalFull rollers1.14-77.11.5-22.4Radial clearance larger than C3C 2277.197.9--C4None

204.35 €

1 5 Days 65120317500180000180000Tapered (1:12)Cage-guided1.348H 313 E791.56021.2Normal radial clearanceC 22791065,300-CNResin

211.92 €

1 5 Days 65120317500180000180000Tapered (1:12)Cage-guided1.348H 313 E791.56021.2Radial clearance larger than normalC 22791065,300-C3Resin

212.85 €

1 5 Days 65120317500180000180000Tapered (1:12)Cage-guided1.348H 313 E791.56021.2Radial clearance larger than C3C 22791065,300-C4Resin

224.17 €

1 5 Days 65120312400204000216000Tapered (1:12)Cage-guided1.402H 313791.56025.5Normal radial clearanceC 2279106--CNNone

224.17 €

1 5 Days 65120312400204000216000Tapered (1:12)Cage-guided1.402H 313791.56025.5Radial clearance larger than normalC 2279106--C3None

207.85 €

1 5 Days 65120317500180000180000CylindricalCage-guided1.381-791.5-21.2Normal radial clearanceC 22791065,300-CNResin

204.35 €

1 5 Days 65120317500180000180000CylindricalCage-guided1.379-791.5-21.2Radial clearance larger than normalC 22791065,300-C3Resin

224.17 €

1 5 Days 65120312400204000216000CylindricalFull rollers1.435-791.5-25.5Normal radial clearanceC 2279106--CNNone

224.17 €

1 5 Days 65120312400204000216000CylindricalFull rollers1.435-791.5-25.5Radial clearance larger than normalC 2279106--C3None

246.55 €

1 5 Days 65120312400204000216000CylindricalFull rollers1.435-791.5-25.5Radial clearance larger than C3C 2279106--C4None

224.91 €

1 5 Days 70125317000186000196000Tapered (1:12)Cage-guided1.45H 314 E83.71.56523.2Radial clearance larger than normalC 2283.71115,000-C3Resin

242.57 €

1 5 Days 70125317000186000196000CylindricalCage-guided1.46-83.71.5-23.2Normal radial clearanceC 2283.71115,000-CNResin

242.57 €

1 5 Days 70125317000186000196000CylindricalCage-guided1.46-83.71.5-23.2Radial clearance larger than normalC 2283.71115,000-C3Resin

256.52 €

1 5 Days 70125312400212000228000CylindricalFull rollers1.51-83.71.5-27Normal radial clearanceC 2283.7111--CNNone

261.65 €

1 5 Days 70125312400212000228000CylindricalFull rollers1.51-83.71.5-27Radial clearance larger than normalC 2283.7111--C3None

277.54 €

1 5 Days 70125312400212000228000CylindricalFull rollers1.513-83.71.5-27Radial clearance larger than C3C 2283.7111--C4None

338.06 €

1 5 Days 75130316700196000208000CylindricalCage-guided1.59-88.51.5-25.5Normal radial clearanceC 2288.51154,800-CNSheet steel

Loading...

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84823000
Customs tariff — country of origin DE Engineering material Steel

Tech Support