SKF double-row cylindrical roller bearings, full rollers, series NNF..

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNF 5010 ADB-2LSV

Part Number
NNF 5010 ADB-2LSV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

224.03 €

1 5 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 50 O.D. D(mm) 80 Width B(mm) 40
Number of Raceway Ring Rows Double Row Rotational Speed(1/min) 1700 Basic Load Rating, Dynamic Rating(N) 108000
Basic Load Rating, Static Rating(N) 160000 Bore Cylindrical Design Double-row cylindrical roller bearing, full rollers
Customs tariff — weight(kg) 0.714 Ring nut No Shoulder dimension d1(mm) 61.8
r (min.)(mm) 0.8 Customs tariff — weight per 1 Calculation factor kr 0.4
Customs tariff — weight unit kg Customs tariff — item number 84825000 Fatigue limit load Pu(kN) 18.6
Marking cover / seal 2LS Model series NNF.. Bore code 10
Shoulder dimension D1(mm) 77.8 Customs tariff — country of origin DE Bearing clearance identifier CN
Cage material None

This page is SKF double-row cylindrical roller bearings, full rollers, series NNF.., part number NNF 5010 ADB-2LSV.
You can find the detail information about specifications and dimensions on part number NNF 5010 ADB-2LSV.

Tech Support