Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff — weight (kg) | Width T (mm) | Shoulder dimension d1 (mm) | External diameter (inch) D (inch) | r (min.) (mm) | Width, imperial, C (inch) | Outer ring | Width, imperial, B (inch) | Internal diameter (inch) d (inch) | Width C (mm) | Model series | Shoulder dimension d2 (mm) | Shoulder dimension D2 (mm) | Shoulder dimension D1 (mm) | r1 (min.) (mm) | Width, imperial, T (inch) | Engineering material | Inner ring | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 19.05 | 49.225 | 19.05 | 42800 | 40500 | 0.163 | 18.034 | 24 | 1.938 | 1.3 | 0.563 | 09195 | 0.75 | 0.75 | 14.288 | 09.. | 44.5 | 42 | 25.5 | 1.3 | 0.71 | Steel, case-hardened | 09067 | ||
- | 1 | 5 Days | 15.875 | 42.862 | 14.288 | 18800 | 17400 | 0.094 | 14.288 | 22.5 | 1.6875 | 1.5 | 0.375 | 11520 | 0.563 | 0.625 | 9.525 | 11.. | 39.5 | 34.5 | 24.5 | 1.5 | 0.563 | Steel, case-hardened | 11590 | ||
- | 1 | 5 Days | 31.75 | 62 | 19.05 | 59900 | 53900 | 0.22 | 18.161 | 38 | 2.4409 | 1.3 | 0.563 | 15245 | 0.75 | 1.25 | 14.288 | 15.. | 58 | 55 | 44 | 3.5 | 0.715 | Steel, case-hardened | 15123 | ||
- | 1 | 5 Days | 38.1 | 72 | 20.638 | 56600 | 65800 | 0.313 | 19 | 43 | 2.8346 | 1.5 | 0.561 | 16282 | 0.813 | 1.5 | 14.237 | 16.. | 67 | 63 | 49.5 | 3.5 | 0.748 | Steel, case-hardened | 16150 | ||
- | 1 | 5 Days | 41.275 | 73.025 | 17.462 | 50800 | 58100 | 0.256 | 16.667 | 46 | 2.875 | 1.5 | 0.5 | 18520 | 0.687 | 1.625 | 12.7 | 18.. | 69 | 66 | 53 | 3.5 | 0.656 | Steel, case-hardened | 18590 | ||
- | 1 | 5 Days | 46.037 | 79.375 | 17.462 | 52000 | 61300 | 0.326 | 17.462 | 51 | 3.125 | 1.5 | 0.531 | 18620 | 0.687 | 1.812 | 13.495 | 18.. | 74 | 71 | 56 | 2.8 | 0.687 | Steel, case-hardened | 18690 | ||
- | 1 | 5 Days | 50.8 | 85 | 17.463 | 50800 | 58100 | 0.362 | 17.463 | 56 | 3.3465 | 3.5 | 0.5313 | 18720 | 0.688 | 2 | 13.495 | 18.. | 80 | 77 | 62 | 3.5 | 0.688 | Steel, case-hardened | 18590 | ||
- | 1 | 5 Days | 28.575 | 57.15 | 19.355 | 48400 | 50200 | 0.204 | 19.845 | - | 2.25 | 1.5 | 0.625 | 1922 | 0.762 | 1.125 | 15.875 | 19.. | - | 51 | 39.5 | 3.5 | 0.781 | Steel, case-hardened | 1988 | ||
- | 1 | 5 Days | 41.275 | 76.2 | 23.02 | 75500 | 89200 | 0.421 | 22.225 | 47 | 3 | 0.8 | 0.687 | 24720 | 0.906 | 1.625 | 17.462 | 24.. | 72 | 68 | 54 | 3.5 | 0.875 | Steel, case-hardened | 24780 | ||
- | 1 | 5 Days | 44.45 | 82.931 | 25.4 | 90500 | 111000 | 0.518 | 23.812 | 50 | 3.265 | 0.8 | 0.75 | 25520 | 1 | 1.75 | 19.05 | 25.. | 77 | 74 | 57 | 3.5 | 0.937 | Steel, case-hardened | 25580 | ||
- | 1 | 5 Days | 45.618 | 82.931 | 25.4 | 90500 | 111000 | 0.534 | 23.812 | 51 | 3.265 | 0.8 | 0.75 | 25520 | 1 | 1.796 | 19.05 | 25.. | 77 | 74 | 58 | 3.5 | 0.937 | Steel, case-hardened | 25590 | ||
- | 1 | 5 Days | 34.925 | 73.025 | 24.608 | 85100 | 97400 | 0.465 | 23.812 | 40.5 | 2.875 | 0.8 | 0.75 | 25821 | 0.969 | 1.375 | 19.05 | 25.. | 68 | 65 | 43 | 1.5 | 0.937 | Steel, case-hardened | 25877 | ||
- | 1 | 5 Days | 82.55 | 125.412 | 25.4 | 117000 | 178000 | 0.978 | 25.4 | 89 | 4.9375 | 1.5 | 0.781 | 27620 | 1 | 3.25 | 19.845 | 27.. | 120 | 115 | 96 | 3.5 | 1 | Steel, case-hardened | 27687 | ||
- | 1 | 5 Days | 82.55 | 125.413 | 25.4 | 117000 | 178000 | 0.981 | 25.4 | 91 | 4.9375 | 1.5 | 0.781 | 27620 | 1 | 3.345 | 19.845 | 27.. | 120 | 115 | 100 | 5 | 1 | Steel, case-hardened | 27695 | ||
- | 1 | 5 Days | 38.1 | 76.2 | 25.654 | 86900 | 102000 | 0.514 | 23.812 | 43.5 | 3 | 3.3 | 0.75 | 2720 | 1.01 | 1.5 | 19.05 | 27.. | 70 | 66 | 50 | 3.5 | 0.937 | Steel, case-hardened | 2788 | ||
- | 1 | 5 Days | 38.1 | 76.2 | 20.94 | 75200 | 68900 | 0.402 | 20.638 | 43.5 | 3 | 1.3 | 0.611 | 28300 | 0.824 | 1.5 | 15.507 | 28.. | 71 | 68 | 45.5 | 1.5 | 0.813 | Steel, case-hardened | 28150 | ||
- | 1 | 5 Days | 73.025 | 112.712 | 25.4 | 111000 | 166000 | 0.875 | 25.4 | 80 | 4.4375 | 3.3 | 0.75 | 29620 | 1 | 2.875 | 19.05 | 29.. | 109 | 101 | 86 | 3.5 | 1 | Steel, case-hardened | 29685 | ||
- | 1 | 5 Days | 71.437 | 120 | 30.162 | 138000 | 197000 | 1.18 | 29.794 | 80 | 4.7244 | 0.8 | 0.923 | 33472 | 1.187 | 2.812 | 23.444 | 33.. | 113 | 107 | 87 | 3.5 | 1.173 | Steel, case-hardened | 33281 | ||
- | 1 | 5 Days | 40 | 80 | 22.403 | 94300 | 83400 | 0.47 | 21 | - | 3.1496 | 1.3 | 0.702 | 332 | 0.882 | 1.575 | 17.826 | 34.. | - | 73 | 52 | 3.5 | 0.827 | Steel, case-hardened | 344 | ||
- | 1 | 5 Days | 146.05 | 193.675 | 28.575 | 196000 | 394000 | 2.252 | 28.575 | 153 | 7.625 | 1.5 | 0.906 | 36620 | 1.125 | 5.75 | 23.02 | 36.. | 188 | 182 | 155 | 1.5 | 1.125 | Steel, case-hardened | 36690 | ||
- | 1 | 5 Days | 50.8 | 88.9 | 22.225 | 102000 | 95800 | 0.524 | 20.638 | 56 | 3.5 | 1.3 | 0.65 | 362A | 0.875 | 2 | 16.513 | 36.. | 84 | 81 | 62 | 3.5 | 0.813 | Steel | 368A | ||
- | 1 | 5 Days | 109.538 | 158.75 | 21.438 | 137000 | 179000 | 1.303 | 23.02 | 117 | 6.25 | 3.3 | 0.625 | 37625 | 0.844 | 4.313 | 15.875 | 37.. | 152 | 143 | 126 | 5 | 0.906 | Steel, case-hardened | 37431A | ||
- | 1 | 5 Days | 57.15 | 98.425 | 21.946 | 108000 | 107000 | 0.587 | 21 | 63 | 3.875 | 0.8 | 0.702 | 382 | 0.864 | 2.25 | 17.826 | 38.. | 92 | 90 | 70 | 3.5 | 0.827 | Steel, case-hardened | 387A | ||
- | 1 | 5 Days | 68.262 | 110 | 21.996 | 98900 | 125000 | 0.758 | 22 | 74 | 4.3307 | 1.3 | 0.741 | 394A | 0.866 | 2.687 | 18.824 | 39.. | 105 | 101 | 78 | 2.3 | 0.866 | Steel, case-hardened | 399A | ||
- | 1 | 5 Days | 50.8 | 104.775 | 30.958 | 153000 | 189000 | 1.13 | 30.162 | 59 | 4.125 | 3.3 | 0.937 | 45220 | 1.219 | 2 | 23.812 | 45.. | 99 | 93 | 63 | 2.3 | 1.187 | Steel, case-hardened | 45285 | ||
- | 1 | 5 Days | 127 | 182.562 | 38.1 | 268000 | 493000 | 3.106 | 39.688 | 135 | 7.1875 | 3.3 | 1.313 | 48220 | 1.5 | 5 | 33.338 | 48.. | 176 | 168 | 141 | 3.5 | 1.563 | Steel, case-hardened | 48290 | ||
- | 1 | 5 Days | 142.875 | 200.025 | 39.688 | 286000 | 560000 | 3.669 | 41.275 | 151 | 7.875 | 3.3 | 1.344 | 48620 | 1.563 | 5.625 | 34.13 | 48.. | 193 | 185 | 158 | 3.5 | 1.625 | Steel, case-hardened | 48685 | ||
- | 1 | 5 Days | 50.8 | 101.6 | 36.068 | 165000 | 191000 | 1.235 | 34.925 | 58 | 4 | 3.3 | 1.063 | 522 | 1.42 | 2 | 26.988 | 05.. | 95 | 89 | 65 | 3.5 | 1.375 | Steel, case-hardened | 529X | ||
- | 1 | 5 Days | 82.55 | 139.992 | 36.098 | 207000 | 291000 | 2.137 | 36.512 | 91 | 5.5115 | 3.3 | 1.125 | 572 | 1.421 | 3.25 | 28.575 | 05.. | 133 | 125 | 98 | 3.5 | 1.437 | Steel, case-hardened | 580 | ||
- | 1 | 5 Days | 95.25 | 152.4 | 36.322 | 216000 | 319000 | 2.323 | 39.688 | 104 | 6 | 3.3 | 1.187 | 592A | 1.43 | 3.75 | 30.162 | 05.. | 144 | 135 | 110 | 3.5 | 1.563 | Steel, case-hardened | 594 | ||
- | 1 | 5 Days | 71.437 | 136.525 | 41.275 | 276000 | 298000 | 2.391 | 41.275 | 81 | 5.375 | 3.3 | 1.25 | 632 | 1.625 | 2.812 | 31.75 | 64.. | 125 | 118 | 93 | 6.4 | 1.625 | Steel, case-hardened | 645 | ||
- | 1 | 5 Days | 88.9 | 161.925 | 55.1 | 439000 | 523000 | 4.853 | 53.975 | 102 | 6.375 | 3.3 | 1.687 | 6535 | 2.169 | 3.5 | 42.862 | 65.. | 154 | 141 | 117 | 3.5 | 2.125 | Steel, case-hardened | 6580 | ||
- | 1 | 5 Days | 85.025 | 150.089 | 46.672 | 377000 | 417000 | 2.995 | 44.45 | 95 | 5.909 | 3.3 | 1.437 | 742 | 1.837 | 3.347 | 36.512 | 7.. | 142 | 134 | 101 | 3.5 | 1.75 | Steel, case-hardened | 749 | ||
- | 1 | 5 Days | 96.838 | 188.912 | 46.038 | 383000 | 392000 | 5.25 | 50.8 | 113 | 7.4375 | 3.3 | 1.25 | 90744 | 1.813 | 3.813 | 31.75 | 90.. | 179 | 161 | 125 | 3.5 | 2 | Steel, case-hardened | 90381 | ||
- | 1 | 5 Days | 114.3 | 212.725 | 66.675 | 572000 | 786000 | 9.28 | 66.675 | 128 | 8.375 | 3.3 | 2.125 | 932 | 2.625 | 4.5 | 53.975 | 9.. | 193.1 | 187 | 141 | 7 | 2.625 | Steel, case-hardened | 938 | ||
- | 1 | 5 Days | 14.989 | 34.988 | 10.988 | 13200 | 11500 | 0.048 | 10.998 | 19 | 1.3775 | 1.3 | 0.344 | A4138 | 0.433 | 0.59 | 8.73 | A.. | 32 | 29 | 19.5 | 0.8 | 0.433 | Steel, case-hardened | A4059 | ||
- | 1 | 5 Days | 71.437 | 136.525 | 41.275 | 323000 | 335000 | 2.559 | 41.275 | 83.3 | 5.375 | 3.3 | 1.25 | H414210 | 1.625 | 2.812 | 31.75 | H.. | 129 | 121 | 89 | 3.5 | 1.625 | Steel, case-hardened | H414249 | ||
- | 1 | 5 Days | 66.675 | 122.238 | 38.354 | 267000 | 279000 | 1.75 | 38.1 | 75.5 | 4.8125 | 3.3 | 1.17 | HM212011 | 1.51 | 2.625 | 29.718 | HM.. | 116 | 108 | 82 | 3.5 | 1.5 | Steel, case-hardened | HM212049 | ||
- | 1 | 5 Days | 89.916 | 147.066 | 39.878 | 325000 | 388000 | 2.371 | 39.878 | 99 | 5.7864 | 3.5 | 1.28 | HM218210 | 1.575 | 3.542 | 32.5 | HM.. | 141 | 133 | 112 | 7 | 1.575 | Steel, case-hardened | HM218248 | ||
- | 1 | 5 Days | 100.076 | 156.972 | 41.91 | 300000 | 438000 | 2.895 | 41.91 | 108 | 6.1801 | 3.5 | 1.339 | HM220110 | 1.654 | 3.936 | 34 | HM.. | 151 | 142 | 122.9 | 8 | 1.654 | Steel, case-hardened | HM220149 | ||
- | 1 | 5 Days | 38.1 | 82.55 | 28.575 | 103000 | 130000 | 0.822 | 29.37 | 49.1 | 3.25 | 3.3 | 0.906 | HM801310 | 1.125 | 1.5 | 23.02 | HM.. | 78 | 68 | 51 | 0.8 | 1.156 | Steel, case-hardened | HM801346 | ||
116.48 € | 1 | Quote | 38.1 | 82.55 | 28.575 | 103000 | 130000 | 0.767 | 29.37 | 49.1 | 3.25 | 3.3 | 0.906 | HM801310 | 1.125 | 1.5 | 23.02 | HM.. | 78 | 68 | 54 | 2.3 | 1.156 | Steel | HM801346X | ||
- | 1 | 5 Days | 41.275 | 88.9 | 29.37 | 114000 | 144000 | 0.84 | 30.162 | 53 | 3.5 | 3.3 | 0.906 | HM803110 | 1.156 | 1.625 | 23.02 | HM.. | 85 | 74 | 60 | 3.5 | 1.187 | Steel, case-hardened | HM803146 | ||
- | 1 | 5 Days | 44.45 | 88.9 | 29.37 | 114000 | 144000 | 0.847 | 30.162 | 53.4 | 3.5 | 3.3 | 0.906 | HM803110 | 1.156 | 1.75 | 23.02 | HM.. | 85 | 74 | 62 | 3.5 | 1.187 | Steel, case-hardened | HM803149 | ||
- | 1 | 5 Days | 47.625 | 95.25 | 29.37 | 147000 | 157000 | 0.964 | 30.162 | 57 | 3.75 | 3.3 | 0.906 | HM804810 | 1.156 | 1.875 | 23.02 | HM.. | 91 | 81 | 66 | 3.5 | 1.187 | Steel, case-hardened | HM804846 | ||
- | 1 | 5 Days | 49.212 | 104.775 | 36.512 | 203000 | 223000 | 1.511 | 36.512 | 63 | 4.125 | 3.3 | 1.125 | HM807010 | 1.437 | 1.937 | 28.575 | HM.. | 100 | 89 | 69 | 3.5 | 1.437 | Steel, case-hardened | HM807044 | ||
- | 1 | 5 Days | 31.75 | 73.025 | 27.783 | 103000 | 111000 | 0.613 | 29.37 | 42.6 | 2.875 | 3.3 | 0.906 | HM88510 | 1.094 | 1.25 | 23.02 | HM.. | 70 | 59 | 45.5 | 1.3 | 1.156 | Steel, case-hardened | HM88542 | ||
- | 1 | 5 Days | 33.337 | 73.025 | 27.783 | 103000 | 111000 | 0.591 | 29.37 | 42.6 | 2.875 | 3.3 | 0.906 | HM88510 | 1.094 | 1.312 | 23.02 | HM.. | 70 | 59 | 45.5 | 0.8 | 1.156 | Steel, case-hardened | HM88547 | ||
- | 1 | 5 Days | 34.925 | 72.233 | 25.4 | 76800 | 94200 | 0.485 | 25.4 | 42.5 | 2.8438 | 2.3 | 0.781 | HM88610 | 1 | 1.375 | 19.842 | HM.. | 69 | 60 | 48.5 | 2.3 | 1 | Steel, case-hardened | HM88649 | ||
- | 1 | 5 Days | 34.925 | 76.2 | 28.575 | 110000 | 119000 | 0.648 | 29.37 | 44.5 | 3 | 3.3 | 0.906 | HM89410 | 1.125 | 1.375 | 23.02 | HM.. | 73 | 62 | 56 | 3.5 | 1.156 | Steel, case-hardened | HM89446 | ||
- | 1 | 5 Days | 36.512 | 76.2 | 28.575 | 110000 | 119000 | 0.623 | 29.37 | 44.5 | 3 | 3.3 | 0.906 | HM89410 | 1.125 | 1.437 | 23.02 | HM.. | 73 | 62 | 57 | 3.5 | 1.156 | Steel, case-hardened | HM89449 | ||
- | 1 | 5 Days | 65 | 120 | 38.5 | 223000 | 283000 | 1.867 | 39 | 74 | 4.7244 | 2.5 | 1.26 | JH211710 | 1.516 | 2.559 | 32 | JH.. | 114 | 107 | 80 | 3 | 1.535 | Steel, case-hardened | JH211749 | ||
- | 1 | 5 Days | 38 | 63 | 17 | 51000 | 55000 | 0.196 | 17 | 42.5 | 2.4803 | 1.3 | 0.531 | JL69310 | 0.669 | 1.496 | 13.5 | JL.. | 60 | 56 | 46.5 | - | 0.669 | Steel, case-hardened | JL69349 | ||
- | 1 | 5 Days | 65 | 110 | 28 | 167000 | 195000 | 1.04 | 28 | 72 | 4.3307 | 2.5 | 0.886 | JM511910 | 1.102 | 2.559 | 22.5 | JM.. | 105 | 99 | 78 | 3 | 1.102 | Steel, case-hardened | JM511946 | ||
- | 1 | 5 Days | 75 | 120 | 29.5 | 159000 | 229000 | 1.218 | 31 | 82.9 | 4.7244 | 2.5 | 0.984 | JM714210 | 1.161 | 2.953 | 25 | JM.. | 115 | 108 | 88 | 3 | 1.22 | Steel, case-hardened | JM714249 | ||
- | 1 | 5 Days | 140 | 195 | 27 | 203000 | 304000 | 2.162 | 29 | 148 | 7.6772 | 3 | 0.827 | JP14010 | 1.063 | 5.512 | 21 | JP.. | 189 | 182 | 153 | 3 | 1.142 | Steel, case-hardened | JP14049 | ||
119.11 € | 1 | Quote | 41 | 68 | 21.001 | 65800 | - | 0.23 | 19 | - | 2.6772 | 2.5 | - | Y32008XZ | 0.827 | 1.614 | - | JXC.. | - | - | 50 | 2 | 0.748 | Steel, case-hardened | JXC18437CA | ||
- | 1 | 5 Days | 127 | 169.862 | 26.195 | 143000 | 273000 | 1.589 | 25.4 | 134 | 6.6875 | 1.5 | 0.813 | L225810 | 1.031 | 5 | 20.638 | L.. | 164 | 160 | 136 | 1.5 | 1 | Steel, case-hardened | L225849 | ||
- | 1 | 5 Days | 25.4 | 50.292 | 14.732 | 35600 | 32900 | 0.136 | 14.224 | 30 | 1.98 | 1.3 | 0.42 | L44610 | 0.58 | 1 | 10.668 | L.. | 47 | 44.5 | 32 | 1.3 | 0.56 | Steel, case-hardened | L44643 | ||
- | 1 | 5 Days | 26.987 | 50.292 | 14.732 | 35600 | 32900 | 0.11 | 14.224 | 31 | 1.98 | 1.3 | 0.42 | L44610 | 0.58 | 1.062 | 10.668 | L.. | 47 | 44.5 | 37.5 | 3.5 | 0.56 | Steel, case-hardened | L44649 |
Loading...
Number of Raceway Ring Rows | Single Track | Size Standards | Inch Series | Design | Tapered roller bearing |
---|---|---|---|---|---|
Configuration | Universal | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Customs tariff — weight unit | kg | Customs tariff — item number | 84822000 | Complete bearing yes/no | Yes |
Cage designation | Sheet steel cage, guided by rollers | Marking cover / seal | None | Customs tariff — country of origin | DE |
Cage material | Sheet steel |
Configure
Basic Attributes
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Customs tariff — weight(kg)
Width T(mm)
Shoulder dimension d1(mm)
External diameter (inch) D(inch)
r (min.)(mm)
Width, imperial, C(inch)
Outer ring
Width, imperial, B(inch)
Internal diameter (inch) d(inch)
Width C(mm)
Model series
Shoulder dimension d2(mm)
Shoulder dimension D2(mm)
Shoulder dimension D1(mm)
r1 (min.)(mm)
Width, imperial, T(inch)
Engineering material
Inner ring
Type
Filter by standard shipping days
Optional Attributes