TIMKEN outer rings for imperial tapered roller bearings, single row

TIMKEN outer rings for imperial tapered roller bearings, single row
[Specifications]
・Number of Raceway Ring Rows: Single Track
・Size Standards: Inch Series
・Design: Tapered roller bearing
・Configuration: Universal

[Features]
・Spacer bearing assemblies speed up bearing installation time because there is no need for bearing adjustment
・Inch Series
・Outer rings roller bearings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02420-20082
02820-20082
03162-20024
07196-20024
07204-20024
07210X-20024
08231-20082
09195-20024
09196-20024
6-20000
11520-20024
13830-20024
13836-20024
14274-20024
14276-20082
15245-20024
15250-20024
16282-20024
19268-20024
19283-20024
24720-20024
25520-20082
25523-20024
25821-20024
2720-20024
2729-20082
27620-20N06
28300-20024
28521-20024
28622-20082
29620-20024
3120-20024
31520-20082
3420-20082
362A-20082
3720-20082
37625-20082
3820-20082
382-20024
382A-20024
382S-20024
3920-20024
39433-20024
394A-20N06
39521-20024
42584-20024
45220-20024
453X-20024
46720-20024
48750-20024
522-20024
5335-20024
563-20024
56650-20024
632-20024
6420-20024
64700-20N06
6535-20024
67322-20024
67820-20024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D. D
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff — weight
(kg)
External diameter (inch) D
(inch)
r (min.)
(mm)
Width, imperial, C
(inch)
Customs tariff — item number Outer ring Width C
(mm)
Model series Shoulder dimension d2
(mm)
Shoulder dimension D2
(mm)
Engineering material

27.71 €

1 5 Days 68.26263800702000.1492.68751.50.687848299000242017.52602..6359Steel, case-hardened

17.54 €

1 5 Days 73.02565700749000.1592.8753.30.687848299000282017.46202..6862Steel, case-hardened

30.89 €

1 5 Days 41.27524000213000.0331.62520.437848299000316211.11203..37.534Steel, case-hardened

13.29 €

1 5 Days 50.00529100296000.0341.968710.37584829900071969.52507..4744.5Steel, case-hardened

19.82 €

1 5 Days 51.99429100296000.0572.0471.30.5848299000720412.707..4845Steel, case-hardened

16.86 €

1 5 Days 50.829100296000.05121.50.58482990007210X12.707..47.544.5Steel, case-hardened

22.54 €

1 5 Days 58.67431700350000.0542.312510.422848299000823110.71608..5552Steel, case-hardened

16.66 €

1 5 Days 49.22542800405000.0641.9381.30.563848299000919514.28809..44.542Steel, case-hardened

13.80 €

1 5 Days 49.22542800405000.0821.9381.50.687848299000919617.46209..44.541.5Steel, case-hardened

14.65 €

1 5 Days 44.4520300206000.0341.751.50.3758482990069.5256..4138Steel, case-hardened

15.29 €

1 5 Days 42.86218800174000.0391.68751.50.37584829900115209.52511..39.534.5Steel, case-hardened

53.02 €

1 5 Days 63.527200330000.0452.50.80.37584829900138309.52513..6059Steel, case-hardened

26.43 €

1 5 Days 65.08827200330000.0542.56250.80.37584829900138369.52513..6159Steel, case-hardened

20.83 €

1 5 Days 69.01254600617000.1272.7173.30.625848299001427415.87514..6359Steel, case-hardened

14.37 €

1 5 Days 69.08854600617000.1322.7171.30.625848299001427616.00214..6360Steel, case-hardened

9.11 €

1 5 Days 6259900539000.0862.44091.30.563848299001524514.28815..5855Steel, case-hardened

23.03 €

1 5 Days 63.559900539000.1052.51.30.625848299001525015.87515..5956Steel, case-hardened

63.92 €

1 5 Days 7256600658000.1152.83461.50.561848299001628214.23716..6763Steel, case-hardened

79.89 €

1 5 Days 68.26250700578000.0732.68751.50.469848299001926811.90819..6561Steel, case-hardened

49.17 €

1 5 Days 7250700578000.132.83461.50.563848299001928314.28819..6663Steel, case-hardened

24.45 €

1 5 Days 76.275500892000.13930.80.687848299002472017.46224..7268Steel, case-hardened

14.29 €

1 5 Days 83.058905001110000.23.2650.80.75848299002552019.0525..7774Steel, case-hardened

28.54 €

1 5 Days 82.931905001110000.2433.2652.30.875848299002552322.22525..7772Steel, case-hardened

17.49 €

1 5 Days 73.02585100974000.1662.8750.80.75848299002582119.0525..6865Steel, case-hardened

16.14 €

1 5 Days 76.2869001020000.1833.30.7584829900272019.0527..7066Steel, case-hardened

24.48 €

1 5 Days 76.2869001020000.18830.80.7584829900272919.0527..7068Steel, case-hardened

53.98 €

1 5 Days 125.4761170001780000.344.93751.50.781848299002762019.81227..120115Steel, case-hardened

40.94 €

1 5 Days 76.275200689000.13531.30.611848299002830015.50728..7168Steel, case-hardened

41.63 €

1 5 Days 92.075989001300000.2423.6250.80.781848299002852119.84528..8783Steel, case-hardened

37.94 €

1 5 Days 97.631230001420000.2663.84373.50.766848299002862219.44628..9288Steel, case-hardened

33.37 €

1 5 Days 112.7121110001660000.274.43753.30.75848299002962019.0529..109101Steel, case-hardened

16.69 €

1 5 Days 72.625948001020000.2072.85933.30.93784829900312023.81231..6761Steel, case-hardened

19.09 €

1 5 Days 76.2947001070000.22933.30.937848299003152023.81231..7264Steel, case-hardened

29.80 €

1 5 Days 79.3751050001190000.4913.1253.30.93784829900342023.81234..7467Steel, case-hardened

28.17 €

1 5 Days 88.9102000958000.1623.51.30.6584829900362A16.51336..8481Steel, case-hardened

19.86 €

1 5 Days 93.2641220001530000.2813.67183.30.93784829900372023.81237..87.982Steel, case-hardened

100.14 €

1 5 Days 158.751370001790000.496.253.50.625848299003762515.87537..115143Steel, case-hardened

29.94 €

1 5 Days 85.7251240001480000.2793.3753.30.93784829900382023.81238..8173Steel, case-hardened

30.54 €

1 5 Days 98.4251080001070000.2233.8750.80.7028482990038217.82638..9290Steel, case-hardened

19.71 €

1 5 Days 96.8381080001070000.1813.81250.80.62584829900382A15.87538..9289Steel, case-hardened

44.91 €

1 5 Days 96.838986001070000.2473.81253.50.79884829900382S20.27438..5359Steel, case-hardened

35.86 €

1 5 Days 112.712989001250000.4524.43753.30.93784829900392023.81239..10699Steel, case-hardened

107.28 €

1 5 Days 110.0581150001200000.2984.3332.30.679848299003943317.23639..10398Steel, case-hardened

27.63 €

1 5 Days 110989001250000.2584.33071.30.74184829900394A18.82439..105101Steel, case-hardened

63.31 €

1 5 Days 112.7121670002240000.3944.43750.80.937848299003952123.81239..107103Steel, case-hardened

64.38 €

1 5 Days 148.431930002410000.555.843730.844848299004258421.43342..142134Steel, case-hardened

43.22 €

1 5 Days 104.7751530001890000.3374.1253.30.937848299004522023.81245..9993Steel, case-hardened

48.11 €

1 5 Days 104.7751610001660000.3674.1253.30.96984829900453X24.60545..9892Steel, case-hardened

289.40 €

1 5 Days 225.4253030006350001.5418.8753.31.313848299004672033.33846..218209Steel, case-hardened

369.78 €

1 5 Days 190.51770003000001.147.53.31848299004875025.448..183170Steel, case-hardened

52.77 €

1 5 Days 101.61650001910000.40743.31.0638482990052226.98805..9589Steel, case-hardened

67.65 €

1 5 Days 103.1882120002670000.634.06253.31.43784829900533536.51205..9789Steel, case-hardened

53.35 €

1 5 Days 1271960002620000.64453.31.1258482990056328.57505..120112Steel, case-hardened

110.08 €

1 5 Days 165.12260003550000.8456.53.31.063848299005665026.98805..159149Steel, case-hardened

101.82 €

1 5 Days 136.5252330002980000.9755.3753.31.258482990063231.756..125118Steel, case-hardened

120.03 €

1 5 Days 149.2254110004630001.6175.8753.31.7584829900642044.4564..140129Steel, case-hardened

121.72 €

1 5 Days 177.82750004190001.08773.31.187848299006470030.16264..172160Steel, case-hardened

102.66 €

1 5 Days 161.9254390005230001.6566.3753.31.68784829900653542.86265..154141Steel, case-hardened

185.94 €

1 5 Days 196.853680006250001.357.753.31.5848299006732238.167..189180Steel, case-hardened

579.71 €

1 5 Days 266.74160008350002.45310.53.31.5848299006782038.167..259246Steel, case-hardened

Loading...

Basic information

Number of Raceway Ring Rows Single Track Size Standards Inch Series Design Tapered roller bearing
Configuration Universal Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Complete bearing yes/no No Marking cover / seal None
Customs tariff — country of origin DE Cage material None

Tech Support