Configure

TIMKEN outer rings for metric tapered roller bearings, single row

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items

O.D. D

(mm)

Basic Load Rating, Dynamic Rating

(N)

Basic Load Rating, Static Rating

(N)

Customs tariff — weight

(kg)

External diameter (inch) D

(inch)

r (min.)

(mm)

Width, imperial, C

(inch)

Outer ring

Width C

(mm)

Model series

Shoulder dimension d2

(mm)

Shoulder dimension D2

(mm)

Engineering material

Minimum order quantity
135
98400
133000
0.26
5.315
2.5
0.551
JL819310
14
JL..
129
123
Steel, through-hardened
1 pieces
82
96300
104000
0.127
3.2283
0.5
0.669
JLM104910
17
JLM..
78
76
Steel, case-hardened
1 pieces
90
109000
123000
0.182
3.5433
0.5
0.728
JLM506810
18.5
JLM..
86
82
Steel, case-hardened
1 pieces
115
140000
167000
0.265
4.5276
2.5
0.748
JLM714110
19
JLM..
110.5
104
Steel, case-hardened
1 pieces
110
115000
168000
0.295
4.3307
2.5
0.807
JLM813010
20.5
JLM..
105
98
Steel, case-hardened
1 pieces
130
161000
245000
0.451
5.1181
2.5
0.945
JM716610
24
JM..
125
117
Steel, case-hardened
1 pieces
150
215000
316000
0.764
5.9055
2.5
1.063
JM719113
27
JM..
143
135
Steel, case-hardened
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
49.42 €
( 58.81 € )
5 working days
17.71 €
( 21.07 € )
5 working days
37.14 €
( 44.20 € )
5 working days
36.94 €
( 43.96 € )
5 working days
54.66 €
( 65.05 € )
5 working days
43.17 €
( 51.37 € )
5 working days
102.35 €
( 121.80 € )
5 working days

More Information

Basic information

[Specifications]
・Number of Raceway Ring Rows: Single Track
・Size Standards: Metric Series
・Design: Tapered roller bearing
・Configuration: Universal

[Features]
・Spacer bearing assemblies speed up bearing installation time because there is no need for bearing adjustment
・Metric Series
・Outer rings roller bearings