Hybrid deep groove ball bearings / NBR seal on one side, on both sides / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6000-2RSLTN9/HC5C3WT
6001-2RSLTN9/HC5C3WT
6002-2RSLTN9/HC5C3WT
6003-2RSLTN9/HC5C3WT
6004-2RSLTN9/HC5C3WT
6005-2RSLTN9/HC5C3WT
6006-2RZTN9/HC5C3WT
6007-2RZTN9/HC5C3WT
6008-2RZTN9/HC5C3WT
607-2RSLTN9/HC5C3WTF1
608-2RSLTN9/HC5C3WTF1
6200-2RSLTN9/HC5C3WT
6201-2RSLTN9/HC5C3WT
6202-2RSLTN9/HC5C3WT
6203-2RSLTN9/HC5C3WT
6204-2RSLTN9/HC5C3WT
6205-2RSLTN9/HC5C3WT
6206-2RZTN9/HC5C3WT
6207-2RZTN9/HC5C3WT
6208-2RZTN9/HC5C3WT
6209-2RZTN9/HC5C3WT
6210-2RS1/HC5C3WT
6211-2RS1/HC5C3WT
6212-2RS1/HC5C3WT
6213-2RS1/HC5C3WT
6214-2RS1/HC5C3WT
6215-2RS1/HC5C3WT
625-2RZTN9/HC5C3WTF1
626-2RSLTN9/HC5C3WTF1
627-2RSLTN9/HC5C3WTF1
6309-2RS1TN9/HC5C3WT
6310-2RS1/HC5C3WT
6311-2RS1/HC5C3WT
6312-2RS1/HC5C3WT
6313-2RS1/HC5C3WT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Designator cover / seal Customs tariff — item number Fatigue limit load Pu
(kN)
Cage designation Marking cover / seal Model series Bore code Shoulder dimension D1
(mm)
Reference speed rpm Cage material

56.63 €

1 5 Days 1026856000196047500.015130.3Contact-free gasket on both sides, NBR848210100.083Glass fiber-reinforced cage made of polyamide 66, ball-guided2RSL60..0022.685,000Resin

61.63 €

1 5 Days 1228850000236054000.01815.20.3Contact-free gasket on both sides, NBR848210100.1Glass fiber-reinforced cage made of polyamide 66, ball-guided2RSL60..0124.875,000Resin

64.29 €

1 5 Days 1532943000285058500.02718.70.3Contact-free gasket on both sides, NBR848210900.12Glass fiber-reinforced cage made of polyamide 66, ball-guided2RSL60..0228.263,000Resin

85.94 €

1 5 Days 17351038000325063700.03520.70.3Contact-free gasket on both sides, NBR848210900.137Glass fiber-reinforced cage made of polyamide 66, ball-guided2RSL60..0331.456,000Resin

101.57 €

1 5 Days 20421232000500099500.06224.90.6Contact-free gasket on both sides, NBR848210900.212Glass fiber-reinforced cage made of polyamide 66, ball-guided2RSL60..0437.248,000Resin

120.72 €

1 5 Days 254712280006550119000.06729.70.6Contact-free gasket on both sides, NBR848210900.275Glass fiber-reinforced cage made of polyamide 66, ball-guided2RSL60..0542.240,000Resin

140.83 €

1 5 Days 305513240008300138000.10338.21Contact-free gasket on both sides, NBR848210900.355Glass fiber-reinforced cage made of polyamide 66, ball-guided2RZ60..064934,000Resin

146.11 €

1 5 Days 3562142000010200168000.13743.81Contact-free gasket on both sides, NBR848210900.44Glass fiber-reinforced cage made of polyamide 66, ball-guided2RZ60..0755.630,000Resin

187.57 €

1 5 Days 4068151800011600178000.17649.31Contact-free gasket on both sides, NBR848210900.49Glass fiber-reinforced cage made of polyamide 66, ball-guided2RZ60..0861.128,000Resin

46.29 €

1 5 Days 71967000095023400.0079.50.3Contact-free gasket on both sides, NBR848210100.04Glass fiber-reinforced cage made of polyamide 66, ball-guided2RSL60..-16.5110,000Resin

47.85 €

1 5 Days 822763000137034500.0110.60.3Contact-free gasket on both sides, NBR848210100.057Glass fiber-reinforced cage made of polyamide 66, ball-guided2RSL60..-19.295,000Resin

71.05 €

1 5 Days 1030950000236054000.0315.20.6Contact-free gasket on both sides, NBR848210100.1Glass fiber-reinforced cage made of polyamide 66, ball-guided2RSL62..0024.875,000Resin

78.28 €

1 5 Days 12321045000310072800.03316.60.6Contact-free gasket on both sides, NBR848210900.132Glass fiber-reinforced cage made of polyamide 66, ball-guided2RSL62..0127.467,000Resin

82.48 €

1 5 Days 15351140000375080600.0419.40.6Contact-free gasket on both sides, NBR848210900.16Glass fiber-reinforced cage made of polyamide 66, ball-guided2RSL62..0230.460,000Resin

99.45 €

1 5 Days 17401234000475099500.05922.20.6Contact-free gasket on both sides, NBR848210900.2Glass fiber-reinforced cage made of polyamide 66, ball-guided2RSL62..033553,000Resin

109.54 €

1 5 Days 204714300006550135000.09526.31Contact-free gasket on both sides, NBR848210900.28Glass fiber-reinforced cage made of polyamide 66, ball-guided2RSL62..0440.645,000Resin

101.72 €

1 5 Days 255215260007800148000.11331.81Contact-free gasket on both sides, NBR848210900.335Glass fiber-reinforced cage made of polyamide 66, ball-guided2RSL62..0546.338,000Resin

176.66 €

1 5 Days 3062162200011200203000.17340.41Contact-free gasket on both sides, NBR848210900.475Glass fiber-reinforced cage made of polyamide 66, ball-guided2RZ62..0654.132,000Resin

222.12 €

1 5 Days 3572171800015300270000.25146.91.1Contact-free gasket on both sides, NBR848210900.655Glass fiber-reinforced cage made of polyamide 66, ball-guided2RZ62..0762.728,000Resin

327.83 €

1 5 Days 4080181600019000325000.31352.61.1Contact-free gasket on both sides, NBR848210900.8Glass fiber-reinforced cage made of polyamide 66, ball-guided2RZ62..0869.824,000Resin

355.86 €

1 5 Days 4585191400021600351000.36157.61.1Contact-free gasket on both sides, NBR848210900.915Glass fiber-reinforced cage made of polyamide 66, ball-guided2RZ62..0975.222,000Resin

348.08 €

1 5 Days 509020480023200371000.40962.51.1Contact gasket on both sides, NBR848210900.98Riveted cage made of sheet steel, ball-guided2RS162..1081.620,000Sheet steel

455.23 €

1 5 Days 5510021430029000462000.54769.11.5Contact gasket on both sides, NBR848210901.25Riveted cage made of sheet steel, ball-guided2RS162..1189.419,000Sheet steel

524.74 €

1 5 Days 6011022400036000553000.71375.51.5Contact gasket on both sides, NBR848210901.53Riveted cage made of sheet steel, ball-guided2RS162..129817,000Sheet steel

606.18 €

1 5 Days 6512023360040500585000.91683.31.5Contact gasket on both sides, NBR848210901.73Riveted cage made of sheet steel, ball-guided2RS162..1310616,000Sheet steel

727.98 €

1 5 Days 7012524340045000637000.97587.11.5Contact gasket on both sides, NBR848210901.9Riveted cage made of sheet steel, ball-guided2RS162..1411115,000Sheet steel

842.18 €

1 5 Days 7513025320049000689001.05492.11.5Contact gasket on both sides, NBR848210902.04Riveted cage made of sheet steel, ball-guided2RS162..1511714,000Sheet steel

61.71 €

1 5 Days 51658500038011400.0058.40.3Contact-free gasket on both sides, NBR848210100.016Glass fiber-reinforced cage made of polyamide 66, ball-guided2RZ62..-13.3130,000Resin

60.51 €

1 5 Days 61967000095023400.0079.50.3Contact-free gasket on both sides, NBR848210100.04Glass fiber-reinforced cage made of polyamide 66, ball-guided2RSL62..-16.5110,000Resin

45.17 €

1 5 Days 722763000137034500.01110.60.3Contact-free gasket on both sides, NBR848210100.057Glass fiber-reinforced cage made of polyamide 66, ball-guided2RSL62..-19.295,000Resin

593.12 €

1 5 Days 4510025450031500553000.72362.21.5Contact gasket on both sides, NBR848210901.34Glass fiber-reinforced cage made of polyamide 66, ball-guided2RS163..0986.720,000Resin

668.72 €

1 5 Days 5011027430038000650000.94668.82Contact gasket on both sides, NBR848210901.6Riveted cage made of sheet steel, ball-guided2RS163..1095.218,000Sheet steel

802.75 €

1 5 Days 5512029380045000741001.2175.32Contact gasket on both sides, NBR848210901.9Riveted cage made of sheet steel, ball-guided2RS163..1110417,000Sheet steel

1,410.42 €

1 5 Days 6013031340052000852001.5981.92.1Contact gasket on both sides, NBR848210902.2Riveted cage made of sheet steel, ball-guided2RS163..1211215,000Sheet steel

1,440.88 €

1 5 Days 6514033320060000975001.85388.42.1Contact gasket on both sides, NBR848210902.5Riveted cage made of sheet steel, ball-guided2RS163..1312114,000Sheet steel

Loading...

  1. 1

Basic information

Raceway No. of Rows Single Row Size Standard Metric System Design Deep-groove ball bearing
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — weight unit kg
Customs tariff — country of origin DE Engineering material Steel Bearing clearance identifier C3
Antifriction element material Ceramic Norm DIN 625 Bearing clearance designator Radial clearance larger than normal

Tech Support