Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Rolling Element Material | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | Fatigue limit load Pu (kN) | Cage designation | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Pressure point a (mm) | Bearing clearance identifier | Cage material | Bearing clearance designator | r1 (min.) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.35 € | 1 | 5 Days | 12 | 32 | 15.9 | 22000 | - | 5600 | 10100 | 0.058 | 17.2 | 0.24 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 32.. | 01 | 27.7 | 20,000 | 19 | CN | Resin | Normal radial clearance | 0.6 | ||
29.92 € | 1 | 5 Days | 17 | 40 | 17.5 | 16000 | - | 8800 | 14300 | 0.1 | 23.3 | 0.365 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 32.. | 03 | 35 | 15,000 | 23 | CN | Resin | Normal radial clearance | 0.6 | ||
30.09 € | 1 | 5 Days | 17 | 40 | 17.5 | 16000 | - | 8800 | 14300 | 0.095 | 23.3 | 0.365 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 32.. | 03 | 35 | 15,000 | 23 | C3 | Resin | Radial clearance larger than normal | 0.6 | ||
35.69 € | 1 | 5 Days | 20 | 47 | 20.6 | 14000 | - | 12000 | 20000 | 0.146 | 27.7 | 0.51 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 32.. | 04 | 40.9 | 14,000 | 28 | C3 | Resin | Radial clearance larger than normal | 1 | ||
51.72 € | 1 | 5 Days | 25 | 52 | 20.6 | 12000 | - | 14300 | 21600 | 0.172 | 32.7 | 0.6 | Steel open on one side, ball-guided | 32.. | 05 | 45.9 | 12,000 | 30 | C3 | Sheet steel | Radial clearance larger than normal | 1 | ||
37.17 € | 1 | 5 Days | 25 | 52 | 20.6 | 12000 | - | 14300 | 21600 | 0.17 | 32.7 | 0.6 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 32.. | 05 | 45.9 | 12,000 | 30 | CN | Resin | Normal radial clearance | 1 | ||
35.85 € | 1 | 5 Days | 25 | 52 | 20.6 | 12000 | - | 14300 | 21600 | 0.169 | 32.7 | 0.6 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 32.. | 05 | 45.9 | 12,000 | 30 | C3 | Resin | Radial clearance larger than normal | 1 | ||
63.23 € | 1 | 5 Days | 30 | 62 | 23.8 | 10000 | - | 20400 | 30000 | 0.284 | 38.7 | 0.865 | Steel open on one side, ball-guided | 32.. | 06 | 55.2 | 10,000 | 36 | C3 | Sheet steel | Radial clearance larger than normal | 1 | ||
44.31 € | 1 | 5 Days | 30 | 62 | 23.8 | 10000 | - | 20400 | 30000 | 0.278 | 38.7 | 0.865 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 32.. | 06 | 55.2 | 10,000 | 36 | C3 | Resin | Radial clearance larger than normal | 1 | ||
63.65 € | 1 | 5 Days | 35 | 72 | 27 | 9000 | - | 28000 | 40000 | 0.452 | 45.4 | 1.18 | Steel open on one side, ball-guided | 32.. | 07 | 63.9 | 9,000 | 42 | CN | Sheet steel | Normal radial clearance | 1.1 | ||
66.20 € | 1 | 5 Days | 35 | 72 | 27 | 9000 | - | 28000 | 40000 | 0.452 | 45.4 | 1.18 | Steel open on one side, ball-guided | 32.. | 07 | 63.9 | 9,000 | 42 | C3 | Sheet steel | Radial clearance larger than normal | 1.1 | ||
52.54 € | 1 | 5 Days | 35 | 72 | 27 | 9000 | - | 28000 | 40000 | 0.434 | 45.4 | 1.18 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 32.. | 07 | 63.9 | 9,000 | 42 | C3 | Resin | Radial clearance larger than normal | 1.1 | ||
74.51 € | 1 | 5 Days | 40 | 80 | 30.2 | 8000 | - | 34000 | 47500 | 0.59 | 47.8 | 1.43 | Steel open on one side, ball-guided | 32.. | 08 | 72.1 | 8,000 | 46 | CN | Sheet steel | Normal radial clearance | 1.1 | ||
77.49 € | 1 | 5 Days | 40 | 80 | 30.2 | 8000 | - | 34000 | 47500 | 0.59 | 47.8 | 1.43 | Steel open on one side, ball-guided | 32.. | 08 | 72.1 | 8,000 | 46 | C3 | Sheet steel | Radial clearance larger than normal | 1.1 | ||
67.11 € | 1 | 5 Days | 40 | 80 | 30.2 | 8000 | - | 34000 | 47500 | 0.568 | 47.8 | 1.43 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 32.. | 08 | 72.1 | 8,000 | 46 | C3 | Resin | Radial clearance larger than normal | 1.1 | ||
89.92 € | 1 | 5 Days | 45 | 85 | 30.2 | 7500 | - | 39000 | 51000 | 0.63 | 52.8 | 1.63 | Steel open on one side, ball-guided | 32.. | 09 | 77.1 | 7,500 | 46 | C3 | Sheet steel | Radial clearance larger than normal | 1.1 | ||
77.15 € | 1 | 5 Days | 45 | 85 | 30.2 | 7500 | - | 39000 | 51000 | 0.62 | 52.8 | 1.63 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 32.. | 09 | 77.1 | 7,500 | 46 | C3 | Resin | Radial clearance larger than normal | 1.1 | ||
84.17 € | 1 | 5 Days | 50 | 90 | 30.2 | 7000 | - | 39000 | 51000 | 0.667 | 57.8 | 1.66 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 32.. | 10 | 82.1 | 7,000 | 52 | C3 | Resin | Radial clearance larger than normal | 1.1 | ||
124.88 € | 1 | 5 Days | 55 | 100 | 33.3 | 6300 | - | 47500 | 60000 | 0.954 | 63.2 | 2 | Steel open on one side, ball-guided | 32.. | 11 | 92.3 | 6,300 | 57 | C3 | Sheet steel | Radial clearance larger than normal | 1.5 | ||
146.49 € | 1 | 5 Days | 60 | 110 | 36.5 | 5600 | - | 58500 | 73500 | 1.248 | 68.8 | 2.5 | Steel open on one side, ball-guided | 32.. | 12 | 101 | 5,600 | 63 | C3 | Sheet steel | Radial clearance larger than normal | 1.5 | ||
258.54 € | 1 | 5 Days | 80 | 140 | 44.4 | 4300 | - | 95000 | 106000 | 2.35 | 97.7 | 3.9 | Steel open on one side, ball-guided | 32.. | 16 | 120 | 4,000 | 82 | C3 | Sheet steel | Radial clearance larger than normal | 2 | ||
38.92 € | 1 | 5 Days | 17 | 47 | 22.2 | 14000 | - | 12700 | 21600 | 0.176 | 27.3 | 0.54 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 33.. | 03 | 38.8 | 14,000 | 28 | C3 | Resin | Radial clearance larger than normal | 1 | ||
51.89 € | 1 | 5 Days | 20 | 52 | 22.2 | 13000 | Steel | 14600 | 23600 | 0.211 | 29.9 | 0.62 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 33.. | 04 | 44 | 13,000 | 30 | C3 | Resin | Radial clearance larger than normal | 1.1 | ||
68.63 € | 1 | 5 Days | 25 | 62 | 25.4 | 11000 | Steel | 20400 | 32000 | 0.351 | 35.7 | 0.865 | Steel open on one side, ball-guided | 33.. | 05 | 53.4 | 11,000 | 36 | C3 | Sheet steel | Radial clearance larger than normal | 1.1 | ||
56.89 € | 1 | 5 Days | 25 | 62 | 25.4 | 11000 | Steel | 20400 | 32000 | 0.336 | 35.7 | 0.865 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 33.. | 05 | 53.4 | 11,000 | 36 | C3 | Resin | Radial clearance larger than normal | 1.1 | ||
68.15 € | 1 | 5 Days | 30 | 72 | 30.2 | 9000 | Steel | 27500 | 41500 | 0.52 | 39.8 | 1.16 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 33.. | 06 | 64.1 | 9,000 | 42 | C3 | Resin | Radial clearance larger than normal | 1.1 | ||
91.09 € | 1 | 5 Days | 35 | 80 | 34.9 | 8500 | Steel | 35500 | 52000 | 0.756 | 44.6 | 1.5 | Steel open on one side, ball-guided | 33.. | 07 | 70.5 | 8,500 | 47 | CN | Sheet steel | Normal radial clearance | 1.5 | ||
91.09 € | 1 | 5 Days | 35 | 80 | 34.9 | 8500 | Steel | 35500 | 52000 | 0.756 | 44.6 | 1.5 | Steel open on one side, ball-guided | 33.. | 07 | 70.5 | 8,500 | 47 | C3 | Sheet steel | Radial clearance larger than normal | 1.5 | ||
79.66 € | 1 | 5 Days | 35 | 80 | 34.9 | 8500 | Steel | 35500 | 52000 | 0.733 | 44.6 | 1.5 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 33.. | 07 | 70.5 | 8,500 | 47 | C3 | Resin | Radial clearance larger than normal | 1.5 | ||
114.35 € | 1 | 5 Days | 40 | 90 | 36.5 | 7500 | Steel | 44000 | 64000 | 0.981 | 50.8 | 1.86 | Steel open on one side, ball-guided | 33.. | 08 | 80.5 | 7,500 | 53 | C3 | Sheet steel | Radial clearance larger than normal | 1.5 | ||
100.02 € | 1 | 5 Days | 40 | 90 | 36.5 | 7500 | Steel | 44000 | 64000 | 0.942 | 50.8 | 1.86 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 33.. | 08 | 80.5 | 7,500 | 53 | C3 | Resin | Radial clearance larger than normal | 1.5 | ||
135.38 € | 1 | 5 Days | 45 | 100 | 39.7 | 6700 | Steel | 53000 | 75000 | 1.29 | 55.6 | 2.24 | Steel open on one side, ball-guided | 33.. | 09 | 90 | 6,700 | 58 | C3 | Sheet steel | Radial clearance larger than normal | 1.5 | ||
125.12 € | 1 | 5 Days | 45 | 100 | 39.7 | 6700 | Steel | 53000 | 75000 | 1.3 | 55.6 | 2.24 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 33.. | 09 | 90 | 6,700 | 58 | CN | Resin | Normal radial clearance | 1.5 | ||
125.12 € | 1 | 5 Days | 45 | 100 | 39.7 | 6700 | Steel | 53000 | 75000 | 1.295 | 55.6 | 2.24 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 33.. | 09 | 90 | 6,700 | 58 | C3 | Resin | Radial clearance larger than normal | 1.5 | ||
181.78 € | 1 | 5 Days | 50 | 110 | 44.4 | 6000 | Steel | 64000 | 90000 | 1.716 | 62 | 2.75 | Steel open on one side, ball-guided | 33.. | 10 | 99.5 | 6,000 | 65 | C3 | Sheet steel | Radial clearance larger than normal | 2 | ||
157.28 € | 1 | 5 Days | 50 | 110 | 44.4 | 6000 | Steel | 64000 | 90000 | 1.676 | 62 | 2.75 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 33.. | 10 | 99.5 | 6,000 | 65 | C3 | Resin | Radial clearance larger than normal | 2 | ||
196.89 € | 1 | 5 Days | 55 | 120 | 49.2 | 5300 | Steel | 81500 | 112000 | 2.255 | 68.4 | 3.45 | Steel open on one side, ball-guided | 33.. | 11 | 109 | 5,300 | 72 | C3 | Sheet steel | Radial clearance larger than normal | 2 | ||
240.88 € | 1 | 5 Days | 60 | 130 | 54 | 5000 | Steel | 95000 | 127000 | 2.93 | 74.3 | 4.05 | Steel open on one side, ball-guided | 33.. | 12 | 118 | 5,000 | 78 | C3 | Sheet steel | Radial clearance larger than normal | 2.1 | ||
307.32 € | 1 | 5 Days | 65 | 140 | 58.7 | 4500 | Steel | 110000 | 146000 | 3.76 | 78.5 | 4.55 | Steel open on one side, ball-guided | 33.. | 13 | 116 | 4,500 | 84 | C3 | Sheet steel | Radial clearance larger than normal | 2.1 | ||
364.95 € | 1 | 5 Days | 70 | 150 | 63.5 | 4300 | Steel | 125000 | 163000 | 4.465 | 84.2 | 5 | Steel open on one side, ball-guided | 33.. | 14 | 125 | 4,300 | 89 | C3 | Sheet steel | Radial clearance larger than normal | 2.1 | ||
532.58 € | 1 | 5 Days | 80 | 170 | 68.3 | 3800 | Steel | 156000 | 193000 | 6.269 | 108 | 6 | Steel open on one side, ball-guided | 33.. | 16 | 143 | 3,800 | 101 | C3 | Sheet steel | Radial clearance larger than normal | 2.1 | ||
1,743.86 € | 1 | 5 Days | 100 | 215 | 82.6 | 2800 | Steel | 255000 | 255000 | 12.46 | 136 | 8.65 | Steel open on one side, ball-guided | 33.. | 20 | 180 | 2,600 | 127 | C3 | Sheet steel | Radial clearance larger than normal | 3 |
Loading...
Bearing Ring Shape | Angular Contact Ball (Double Row) | Number of Bearing Ring Rows | Double Row | Size Standard | Metric System |
---|---|---|---|---|---|
Ring nut | No | Pressure angle alpha °(°) | 30 | Customs tariff — weight per | 1 |
Bore shape | Cylindrical | Customs tariff — weight unit | kg | Designator cover / seal | No cover or gasket |
Customs tariff — item number | 84821090 | Marking cover / seal | None | Customs tariff — country of origin | DE |
Engineering material | Steel | Configuration | O configuration | Installation in sets (yes / no) | No |
Preloading | No | Number of bearings | 1 |
Configure
Basic Attributes
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Rolling Element Material
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
Fatigue limit load Pu(kN)
Cage designation
Model series
Bore code
Shoulder dimension D1(mm)
Reference speed rpm
Pressure point a(mm)
Bearing clearance identifier
Cage material
Bearing clearance designator
r1 (min.)(mm)
Type
Filter by standard shipping days
Optional Attributes