Deep groove ball bearings / single row / cover on both sides / SKF

Deep groove ball bearings / single row / cover on both sides / SKF
[Specifications]
・Engineering material: Steel
・Number of Bearing Ring Rows: Single Row
・Design: Deep-groove ball bearing
・Bore shape: Cylindrical
・DIN 625

Single row deep groove ball bearings are the most widely used bearing type. They are available capped (with seals or shields) or open. Open bearings that are also available capped may have recesses in the ring side faces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16002-2Z
16003-2Z
16100-2Z
16101-2Z
6000-2Z/C2
6000-2Z/C3
6000-2Z/C3GJN
6000-2Z/LHT23
6000-2ZTN9/C3LT
6001-2Z/C2
6001-2Z/C3
6001-2Z/C3GJN
6001-2Z/GJN
6001-2Z/LHT23
6002-2Z/C3
6002-2Z/C3GJN
6002-2Z/C3WT
6003-2Z/C3
6003-2Z/C3GJN
6004-2Z/C3
6004-2Z/C3GJN
6005-2Z/C3
6005-2Z/C3GJN
6006-2Z/C3
6006-2Z/C3GJN
6007-2Z/C3
6007-2Z/C3GJN
6008-2Z/C3
6008-2Z/C3GJN
6009-2Z/C3
6009-2Z/C3GJN
6010-2Z/C3
6011-2Z/C3
6012-2Z/C3
6013-2Z/C3
6014-2Z/C3
6015-2Z/C3
6016-2Z/C3
6017-2Z/C3
6018-2Z/C3
6020-2Z/C3
6024-2Z/C3
6024-2Z/C3GJN
6026-2Z
6028-2Z
6030-2Z
607-2Z
607-2Z/C3
607-2Z/C3LHT23
608-2Z
608-2Z/C3
608-2Z/C3GJN
608-2Z/C3LHT23
608-2Z/C4
608-2Z/LHT23
609-2Z
609-2Z/C3
61800-2Z
61801-2Z
61802-2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Size Standard Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Ring nut Shoulder dimension d1
(mm)
r (min.)
(mm)
Customs tariff — item number Internal diameter (inch) d
(inch)
Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension D1
(mm)
Reference speed rpm Bearing clearance identifier Cage material External diameter (inch) D
(inch)
Width, imperial, B
(inch)
Bearing clearance designator

9.00 €

1 5 Days 1532826000Metric System285058500.028No20.50.384821090-0.12-160..0228.250,000CNSheet steel--Normal radial clearance

9.54 €

1 37 Days 1735822000Metric System325063700.033No230.384821090-0.137-160..0331.245,000CNSheet steel--Normal radial clearance

9.63 €

1 5 Days 1028832000Metric System196050700.024No170.384821010-0.1-161..0024.863,000CNSheet steel--Normal radial clearance

11.54 €

1 5 Days 1230828000Metric System236050700.027No170.384821010-0.1-161..0124.856,000CNSheet steel--Normal radial clearance

4.42 €

1 5 Days 1026834000Metric System196047500.019No14.80.384821010-0.083-60..0022.667,000C2Sheet steel--Radial clearance smaller than normal

3.38 €

1 5 Days 1026834000Metric System196047500.019No14.80.384821010-0.083-60..0022.667,000C3Sheet steel--Radial clearance larger than normal

6.83 €

1 5 Days 1026834000Metric System196047500.019No14.80.384821010-0.083-60..0022.667,000C3Sheet steel--Radial clearance larger than normal

7.71 €

1 5 Days 1026834000Metric System196047500.019No14.80.384821010-0.083-60..0022.667,000CNSheet steel--Normal radial clearance

4.94 €

1 5 Days 1026834000Metric System196047500.019No14.80.384821010-0.083Glass fiber-reinforced cage made of polyamide 66, ball-guided60..0022.667,000C3Resin--Radial clearance larger than normal

7.74 €

1 6 Days 1228830000Metric System236054000.022No170.384821010-0.1-60..0124.860,000C2Sheet steel--Radial clearance smaller than normal

3.00 €

1 5 Days 1228830000Metric System236054000.022No170.384821010-0.1-60..0124.860,000C3Sheet steel--Radial clearance larger than normal

8.95 €

1 5 Days 1228830000Metric System236054000.022No170.384821010-0.1-60..0124.860,000C3Sheet steel--Radial clearance larger than normal

8.78 €

1 5 Days 1228830000Metric System236054000.022-170.384821010-0.1-60..0124.860,000CNSheet steel--Normal radial clearance

8.32 €

1 5 Days 1228830000Metric System236054000.022No170.384821010-0.1-60..0124.860,000CNSheet steel--Normal radial clearance

3.28 €

1 5 Days 1532926000Metric System285058500.031No20.50.384821090-0.12-60..0228.250,000C3Sheet steel--Radial clearance larger than normal

9.72 €

1 5 Days 1532926000Metric System285058500.031No20.50.384821090-0.12-60..0228.250,000C3Sheet steel--Radial clearance larger than normal

9.72 €

1 5 Days 1532926000Metric System285058500.031No20.50.384821090-0.12-60..0228.250,000C3Sheet steel--Radial clearance larger than normal

3.46 €

1 5 Days 17351022000Metric System325063700.04No230.384821090-0.137-60..0331.245,000C3Sheet steel--Radial clearance larger than normal

10.26 €

1 5 Days 17351022000Metric System325063700.04No230.384821090-0.137-60..0331.245,000C3Sheet steel--Radial clearance larger than normal

3.83 €

1 5 Days 20421219000Metric System500099500.068No27.20.684821090-0.212-60..0437.238,000C3Sheet steel--Radial clearance larger than normal

11.35 €

1 5 Days 20421219000Metric System500099500.068No27.20.684821090-0.212-60..0437.238,000C3Sheet steel--Radial clearance larger than normal

5.35 €

1 5 Days 25471216000Metric System6550119000.08No320.684821090-0.275-60..0542.232,000C3Sheet steel--Radial clearance larger than normal

13.12 €

1 5 Days 25471216000Metric System6550119000.08No320.684821090-0.275-60..0542.232,000C3Sheet steel--Radial clearance larger than normal

6.72 €

1 5 Days 30551314000Metric System8300138000.116No38.2184821090-0.355-60..064928,000C3Sheet steel--Radial clearance larger than normal

16.15 €

1 5 Days 30551314000Metric System8300138000.118No38.2184821090-0.355-60..064928,000C3Sheet steel--Radial clearance larger than normal

8.31 €

1 5 Days 35621412000Metric System10200168000.155No43.7184821090-0.44-60..0755.724,000C3Sheet steel--Radial clearance larger than normal

20.05 €

1 5 Days 35621412000Metric System10200168000.155No43.7184821090-0.44-60..0755.724,000C3Sheet steel--Radial clearance larger than normal

8.35 €

1 5 Days 40681511000Metric System11600178000.194No49.2184821090-0.49-60..0861.122,000C3Sheet steel--Radial clearance larger than normal

24.25 €

1 5 Days 40681511000Metric System11600178000.194No49.2184821090-0.49-60..0861.122,000C3Sheet steel--Radial clearance larger than normal

13.20 €

1 5 Days 45751610000Metric System14600221000.245No54.7184821090-0.64-60..0967.820,000C3Sheet steel--Radial clearance larger than normal

32.65 €

1 5 Days 45751610000Metric System14600221000.245No54.7184821090-0.64-60..0967.820,000C3Sheet steel--Radial clearance larger than normal

15.31 €

1 5 Days 5080169000Metric System16000229000.268No59.7184821090-0.71-60..1072.818,000C3Sheet steel--Radial clearance larger than normal

19.55 €

1 5 Days 5590188000Metric System21200296000.39No66.31.184821090-0.9-60..1181.516,000C3Sheet steel--Radial clearance larger than normal

22.45 €

1 5 Days 6095187500Metric System23200307000.419No71.61.184821090-0.98-60..1286.515,000C3Sheet steel--Radial clearance larger than normal

42.18 €

1 5 Days 65100187000Metric System25000319000.449No76.61.184821090-1.06-60..1391.514,000C3Sheet steel--Radial clearance larger than normal

53.55 €

1 5 Days 70110206300Metric System31000397000.625No82.81.184821090-1.32-60..1499.913,000C3Sheet steel--Radial clearance larger than normal

61.32 €

1 5 Days 75115206000Metric System33500416000.66No87.61.184821090-1.43-60..1510512,000C3Sheet steel--Radial clearance larger than normal

74.71 €

1 5 Days 80125225600Metric System40000494000.887No94.41.184821090-1.66-60..1611511,000C3Sheet steel--Radial clearance larger than normal

83.52 €

1 5 Days 85130225300Metric System43000520000.934No99.41.184821090-1.76-60..1712011,000C3Sheet steel--Radial clearance larger than normal

99.38 €

1 5 Days 90140245000Metric System50000605001.194No1051.584821090-1.96-60..1812910,000C3Sheet steel--Radial clearance larger than normal

126.86 €

1 5 Days 100150244500Metric System54000637001.288No1151.584821090-2.04-60..201399,500C3Sheet steel--Radial clearance larger than normal

227.11 €

1 5 Days 120180283800Metric System80000884002.186No139284821090-2.75-60..241667,500C3Sheet steel--Radial clearance larger than normal

266.25 €

1 5 Days 120180283800Metric System80000884002.186No139284821090-2.75-60..241667,500C3Sheet steel--Radial clearance larger than normal

314.94 €

1 5 Days 130200333400Metric System1000001120003.318No152284821090-3.35-60..261827,000CNSheet steel--Normal radial clearance

361.35 €

1 5 Days 140210333200Metric System1080001110003.487No162284821090-3.45-60..281926,700CNSheet steel--Normal radial clearance

416.60 €

1 5 Days 150225353000Metric System1250001250004.389No1742.184821090-3.9-60..302066,000CNSheet steel--Normal radial clearance

2.58 €

1 5 Days 719643000Metric System95023400.008No11.10.384821010-0.04-60..-16.585,000CNSheet steel--Normal radial clearance

2.58 €

1 5 Days 719643000Metric System95023400.008No11.10.384821010-0.04-60..-16.585,000C3Sheet steel--Radial clearance larger than normal

7.15 €

1 5 Days 719643000Metric System95023400.008No11.10.384821010-0.04-60..-16.585,000C3Sheet steel--Radial clearance larger than normal

2.62 €

1 5 Days 822738000Metric System137034500.012No12.10.384821010-0.057-60..-19.275,000CNSheet steel--Normal radial clearance

2.62 €

1 5 Days 822738000Metric System137034500.012No12.10.384821010-0.057-60..-19.275,000C3Sheet steel--Radial clearance larger than normal

6.37 €

1 5 Days 822738000Metric System137034500.012No12.10.384821010-0.057-60..-19.275,000C3Sheet steel--Radial clearance larger than normal

7.34 €

1 5 Days 822738000Metric System137034500.012No12.10.384821010-0.057-60..-19.275,000C3Sheet steel--Radial clearance larger than normal

5.02 €

1 5 Days 822738000Metric System137034500.012No12.10.384821010-0.057-60..-19.275,000C4Sheet steel--Radial clearance larger than C3

7.34 €

1 5 Days 822738000Metric System137034500.012No12.10.384821010-0.057-60..-19.275,000CNSheet steel--Normal radial clearance

2.68 €

1 5 Days 924734000Metric System166039000.016No14.40.384821010-0.071-60..-21.270,000CNSheet steel--Normal radial clearance

2.68 €

1 5 Days 924734000Metric System166039000.015No14.40.384821010-0.071-60..-21.270,000C3Sheet steel--Radial clearance larger than normal

12.68 €

1 5 Days 1019538000Metric System59013800.006No12.70.384821010-0.025-618..0017.280,000CNSheet steel--Normal radial clearance

12.49 €

1 5 Days 1221536000Metric System67014300.006No14.80.384821010-0.028-618..0119.270,000CNSheet steel--Normal radial clearance

12.91 €

1 5 Days 1524530000Metric System80015600.007No17.80.384821010-0.034-618..0222.260,000CNSheet steel--Normal radial clearance

Loading...

Basic information

Raceway No. of Rows Single Row Design Deep-groove ball bearing Customs tariff — weight per 1
Bore shape Cylindrical Customs tariff — weight unit kg Designator cover / seal Contact-free covers on both sides made of sheet steel
Marking cover / seal 2Z Customs tariff — country of origin DE Engineering material Steel
Flange on outer ring No Norm DIN 625

Tech Support