Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6205 NR/C3 |
6207 NR/C3 |
6208 NR |
6208 NR/C3 |
6210 NR/C3 |
6212 NR/C3 |
6215 NR/C3 |
6303 NR/C3 |
6305 NR/C3 |
6306 NR/C3 |
6307 NR/C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Fatigue limit load Pu (kN) | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | Bearing clearance designator | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.68 € | 1 | 5 Days | 25 | 52 | 15 | 18000 | 7800 | 14800 | 0.13 | 34.4 | 1 | 0.335 | 62.. | 05 | 44 | 28,000 | C3 | Radial clearance larger than normal | ||
22.65 € | 1 | 5 Days | 35 | 72 | 17 | 13000 | 15300 | 27000 | 0.291 | 46.9 | 1 | 0.655 | 62.. | 07 | 60 | 20,000 | C3 | Radial clearance larger than normal | ||
28.98 € | 1 | 5 Days | 40 | 80 | 18 | 11000 | 19000 | 32500 | 0.36 | 52.6 | 1.1 | 0.8 | 62.. | 08 | 67.4 | 18,000 | CN | Normal radial clearance | ||
28.98 € | 1 | 5 Days | 40 | 80 | 18 | 11000 | 19000 | 32500 | 0.36 | 52.6 | 1.1 | 0.8 | 62.. | 08 | 67.4 | 18,000 | C3 | Radial clearance larger than normal | ||
40.65 € | 1 | 5 Days | 50 | 90 | 20 | 10000 | 23200 | 37100 | 0.456 | 62.5 | 1.1 | 0.98 | 62.. | 10 | 77.4 | 15,000 | C3 | Radial clearance larger than normal | ||
56.51 € | 1 | 5 Days | 60 | 110 | 22 | 8000 | 36000 | 55300 | 0.782 | 75.5 | 1.5 | 1.53 | 62.. | 12 | 94.6 | 13,000 | C3 | Radial clearance larger than normal | ||
106.80 € | 1 | 5 Days | 75 | 130 | 25 | 6700 | 49000 | 68900 | 1.198 | 92.1 | 1.5 | 2.04 | 62.. | 15 | 113 | 10,000 | C3 | Radial clearance larger than normal | ||
13.34 € | 1 | 5 Days | 17 | 47 | 14 | 22000 | 6550 | 14300 | 0.111 | 26.5 | 1 | 0.275 | 63.. | 03 | 37.4 | 34,000 | C3 | Radial clearance larger than normal | ||
18.57 € | 1 | 5 Days | 25 | 62 | 17 | 16000 | 11600 | 23400 | 0.227 | 36.6 | 1.1 | 0.49 | 63.. | 05 | 50.4 | 24,000 | C3 | Radial clearance larger than normal | ||
23.88 € | 1 | 5 Days | 30 | 72 | 19 | 13000 | 16000 | 29600 | 0.347 | 44.6 | 1.1 | 0.67 | 63.. | 06 | 59.1 | 20,000 | C3 | Radial clearance larger than normal | ||
30.95 € | 1 | 5 Days | 35 | 80 | 21 | 12000 | 19000 | 35100 | 0.454 | 49.6 | 1.5 | 0.815 | 63.. | 07 | 65.4 | 19,000 | C3 | Radial clearance larger than normal |
Loading...
Raceway No. of Rows | Single Row | Size Standard | Metric System | Design | Deep-groove ball bearing |
---|---|---|---|---|---|
Ring nut | Yes | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Customs tariff — weight unit | kg | Designator cover / seal | No cover or gasket | Customs tariff — item number | 84821090 |
Marking cover / seal | None | Customs tariff — country of origin | DE | Engineering material | Steel |
Cage material | Sheet steel | Flange on outer ring | No | Norm | DIN 625 |
Configure
Basic Attributes
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
r (min.)(mm)
Fatigue limit load Pu(kN)
Model series
Bore code
Shoulder dimension D1(mm)
Reference speed rpm
Bearing clearance identifier
Bearing clearance designator
Type
Filter by standard shipping days
Optional Attributes