Angular contact ball bearings / double row / with sealing on both sides / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3200 A-2RS1TN9/MT33
3201 A-2RS1TN9/MT33
3202 A-2RS1TN9/MT33
3203 A-2RS1TN9/C3MT33
3203 A-2RS1TN9/MT33
3204 A-2RS1/MT33
3204 A-2RS1TN9/MT33
3205 A-2RS1/MT33
3205 A-2RS1TN9/MT33
3206 A-2RS1/MT33
3206 A-2RS1TN9/C3MT33
3206 A-2RS1TN9/MT33
3207 A-2RS1
3207 A-2RS1/MT33
3207 A-2RS1TN9/MT33
3208 A-2RS1TN9/C3MT33
3208 A-2RS1TN9/MT33
3209 A-2RS1TN9/MT33
3210 A-2RS1TN9/C3MT33
3210 A-2RS1TN9/MT33
3211 A-2RS1/MT33
3212 A-2RS1
3212 A-2RS1TN9/MT33
3302 A-2RS1TN9/MT33
3303 A-2RS1TN9/MT33
3304 A-2RS1/MT33
3304 A-2RS1TN9/MT33
3305 A-2RS1TN9/C3MT33
3305 A-2RS1TN9/MT33
3306 A-2RS1TN9/C3MT33
3306 A-2RS1TN9/MT33
3307 A-2RS1TN9/MT33
3308 A-2RS1TN9/MT33
3310 A-2RS1/C3MT33
3311 A-2RS1/C3MT33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension D1
(mm)
Pressure point a
(mm)
Bearing clearance identifier Cage material Bearing clearance designator r1 (min.)
(mm)

34.54 €

1 Quote 103014.317000430076100.0515.8848210100.183Glass fiber-reinforced cage made of polyamide 66, ball-guided32..002516CNResinNormal radial clearance0.6

35.23 €

1 Quote 123215.9150005600101000.0617.2848210900.24Glass fiber-reinforced cage made of polyamide 66, ball-guided32..0127.719CNResinNormal radial clearance0.6

35.74 €

1 Quote 153515.9140009300151000.06420.2848210900.285Glass fiber-reinforced cage made of polyamide 66, ball-guided32..0230.721CNResinNormal radial clearance0.6

33.94 €

1 Quote 174017.5120008800143000.123.3848210900.365Glass fiber-reinforced cage made of polyamide 66, ball-guided32..033523C3ResinRadial clearance larger than normal0.6

34.72 €

1 Quote 174017.5120008800143000.123.3848210900.365Glass fiber-reinforced cage made of polyamide 66, ball-guided32..033523CNResinNormal radial clearance0.6

49.92 €

1 5 Days 204720.61000012000200000.1627.7848210900.51Steel open on one side, ball-guided32..0440.928CNSheet steelNormal radial clearance1

42.12 €

1 Quote 204720.61000012000200000.15227.7848210900.51Glass fiber-reinforced cage made of polyamide 66, ball-guided32..0440.928CNResinNormal radial clearance1

54.55 €

1 5 Days 255220.6850014300216000.18132.7848210900.6Steel open on one side, ball-guided32..0545.930CNSheet steelNormal radial clearance1

44.40 €

1 Quote 255220.6850014300216000.1732.7848210900.6Glass fiber-reinforced cage made of polyamide 66, ball-guided32..0545.930CNResinNormal radial clearance1

65.06 €

1 5 Days 306223.8750020400286000.29538.7848210900.865Steel open on one side, ball-guided32..0655.236CNSheet steelNormal radial clearance1

55.29 €

1 Quote 306223.8750020400286000.2838.7848210900.865Glass fiber-reinforced cage made of polyamide 66, ball-guided32..0655.236C3ResinRadial clearance larger than normal1

52.95 €

1 Quote 306223.8750020400286000.2838.7848210900.865Glass fiber-reinforced cage made of polyamide 66, ball-guided32..0655.236CNResinNormal radial clearance1

83.29 €

1 5 Days 357227630028000400000.45545.4848210901.18Steel open on one side, ball-guided32..0763.942CNSheet steelNormal radial clearance1.1

77.38 €

1 5 Days 357227630028000400000.45545.4848210901.18Steel open on one side, ball-guided32..0763.942CNSheet steelNormal radial clearance1.1

65.60 €

1 Quote 357227630028000400000.44445.4848210901.18Glass fiber-reinforced cage made of polyamide 66, ball-guided32..0763.942CNResinNormal radial clearance1.1

83.74 €

1 Quote 408030.2560034000475000.5947.8848210901.43Glass fiber-reinforced cage made of polyamide 66, ball-guided32..0872.146C3ResinRadial clearance larger than normal1.1

80.18 €

1 Quote 408030.2560034000475000.5947.8848210901.43Glass fiber-reinforced cage made of polyamide 66, ball-guided32..0872.146CNResinNormal radial clearance1.1

96.34 €

1 Quote 458530.2530039000510000.6452.8848210901.63Glass fiber-reinforced cage made of polyamide 66, ball-guided32..0977.146CNResinNormal radial clearance1.1

107.05 €

1 Quote 509030.2480039000510000.67357.8848210901.66Glass fiber-reinforced cage made of polyamide 66, ball-guided32..1082.152C3ResinRadial clearance larger than normal1.1

104.31 €

1 Quote 509030.2480039000510000.6757.8848210901.66Glass fiber-reinforced cage made of polyamide 66, ball-guided32..1082.152CNResinNormal radial clearance1.1

141.69 €

1 5 Days 5510033.3450047500600000.94263.2848210902Steel open on one side, ball-guided32..1192.357CNSheet steelNormal radial clearance1.5

158.83 €

1 5 Days 6011036.5400058500735001.24868.8848210902.5Steel open on one side, ball-guided32..1210163CNSheet steelNormal radial clearance1.5

139.72 €

1 Quote 6011036.5400058500735001.23968.8848210902.5Glass fiber-reinforced cage made of polyamide 66, ball-guided32..1210163CNResinNormal radial clearance1.5

45.52 €

1 Quote 154219120009300151000.12723.7848210900.4Glass fiber-reinforced cage made of polyamide 66, ball-guided33..0235.724CNResinNormal radial clearance1

47.62 €

1 Quote 174722.21100012700216000.1827.3848210900.54Glass fiber-reinforced cage made of polyamide 66, ball-guided33..0338.828CNResinNormal radial clearance1

67.42 €

1 5 Days 205222.2900014600236000.22429.9848210900.62Steel open on one side, ball-guided33..044430CNSheet steelNormal radial clearance1.1

59.42 €

1 Quote 205222.2900014600236000.22129.9848210900.62Glass fiber-reinforced cage made of polyamide 66, ball-guided33..044430CNResinNormal radial clearance1.1

83.86 €

1 Quote 256225.4750020400320000.3535.7848210900.865Glass fiber-reinforced cage made of polyamide 66, ball-guided33..0553.436C3ResinRadial clearance larger than normal1.1

67.97 €

1 Quote 256225.4750020400320000.3535.7848210900.865Glass fiber-reinforced cage made of polyamide 66, ball-guided33..0553.436CNResinNormal radial clearance1.1

83.12 €

1 Quote 307230.2630027500415000.53639.8848210901.16Glass fiber-reinforced cage made of polyamide 66, ball-guided33..0664.142C3ResinRadial clearance larger than normal1.1

85.02 €

1 Quote 307230.2630027500415000.5439.8848210901.16Glass fiber-reinforced cage made of polyamide 66, ball-guided33..0664.142CNResinNormal radial clearance1.1

99.51 €

1 Quote 358034.9600035500520000.7344.6848210901.5Glass fiber-reinforced cage made of polyamide 66, ball-guided33..0770.547CNResinNormal radial clearance1.5

124.72 €

1 Quote 409036.5500044000640000.95550.8848210901.86Glass fiber-reinforced cage made of polyamide 66, ball-guided33..0880.553CNResinNormal radial clearance1.5

222.40 €

1 Quote 5511044.4430064000900001.7162848210902.75Steel open on one side, ball-guided33..1099.565C3Sheet steelRadial clearance larger than normal2

264.00 €

1 Quote 5512049.23800815001120002.22868.4848210903.45Steel open on one side, ball-guided33..1110972C3Sheet steelRadial clearance larger than normal2

Loading...

  1. 1

Basic information

Bearing Ring Shape Angular Contact Ball (Double Row) Number of Bearing Ring Rows Double Row Size Standard Metric System
Rolling Element Material Steel Ring nut No Pressure angle alpha °(°) 30
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — weight unit kg
Designator cover / seal Sheet steel-reinforced contact gasket on both sides, NBR Marking cover / seal 2RS1 Customs tariff — country of origin DE
Engineering material Steel Configuration O configuration Installation in sets (yes / no) No
Preloading No Number of bearings 1

Tech Support