Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0002667870000 |
0002669730000 |
0002670230000 |
0002670740000 |
0002675200000 |
0002678300000 |
0002686400000 |
0002687980000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Outer ring internal diameter E (mm) | Axial movement range s (mm) | Fatigue limit load Pu (kN) | Bore code | Shoulder dimension D1 (mm) | Ref. speed rpm | Customs tariff — weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.12 € | 1 | 5 Days | 25 | 47 | 30 | 8900 | 60000 | 64000 | 34.5 | 0.6 | 42,51 | 1 | 11.1 | 05 | 39 | 6,000 | 0.222 | ||
130.15 € | 1 | 5 Days | 30 | 55 | 34 | 7600 | 78000 | 84000 | 40 | 1 | 49,6 | 1,5 | 15 | 06 | 45.3 | 5,300 | 0.35 | ||
133.72 € | 1 | 5 Days | 35 | 62 | 36 | 6700 | 94000 | 107000 | 44.9 | 1 | 55,52 | 1,5 | 18.8 | 07 | 51.2 | 4,750 | 0.439 | ||
135.26 € | 1 | 5 Days | 40 | 68 | 38 | 6000 | 113000 | 133000 | 50.5 | 1 | 61,74 | 1,5 | 22.4 | 08 | 57.2 | 4,200 | 0.536 | ||
165.37 € | 1 | 5 Days | 50 | 80 | 40 | 5100 | 151000 | 188000 | 59.1 | 1 | 72,33 | 1,5 | 30 | 10 | 67.6 | 3,450 | 0.732 | ||
201.09 € | 1 | 5 Days | 55 | 90 | 46 | 4400 | 206000 | 275000 | 68.5 | 1.1 | 83,54 | 1,5 | 45 | 11 | 78.7 | 2,900 | 1.115 | ||
241.94 € | 1 | 5 Days | 65 | 100 | 46 | 3900 | 223000 | 315000 | 78.1 | 1.1 | 93,09 | 1,5 | 52 | 13 | 88.3 | 2,500 | 0.127 | ||
269.97 € | 1 | 5 Days | 70 | 110 | 54 | 3650 | 265000 | 350000 | 81.5 | 1.1 | 100,28 | 3 | 59 | 14 | 95.7 | 2,650 | 1.78 |
Loading...
Number of Raceway Ring Rows | Double Row | Product type | Cylindrical roller bearing | Bore shape | Cylindrical |
---|---|---|---|---|---|
Marking cover / seal | None | Model series | SL1850.. | Customs tariff — country of origin | DE |
Bearing clearance identifier | CN | Cage material | None | Ring nut | No |
Customs tariff — weight unit | kg | Customs tariff — weight per | 1 | Customs tariff — item number | 84825000 |
Configure
Basic Attributes
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Shoulder dimension d1(mm)
r (min.)(mm)
Outer ring internal diameter E(mm)
Axial movement range s(mm)
Fatigue limit load Pu(kN)
Bore code
Shoulder dimension D1(mm)
Ref. speed rpm
Customs tariff — weight
Type
Filter by standard shipping days
Optional Attributes