Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Calculation pressure DIN 2413 I bar | Calculation pressure DIN 2413 III bar | Customs tariff weight (kg) | Wall thickness (mm) | Internal diameter (mm) | External diameter (mm) | Burst pressure bar | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 313 | 273 | 0.043 | 0.5 | 3 | 4 | 1160 | ||
- | 1 | 5 Days | 333 | 288 | 0.173 | 1 | 6 | 8 | 1175 | ||
- | 1 | Quote | 666 | 526 | 0.296 | 2 | 4 | 8 | 2500 | ||
- | 1 | 5 Days | 282 | 248 | 0.222 | 1 | 8 | 10 | 900 | ||
- | 1 | 5 Days | 423 | 357 | 0.314 | 1.5 | 7 | 10 | 1450 | ||
- | 1 | Quote | 564 | 458 | 0.395 | 2 | 6 | 10 | 2025 | ||
- | 1 | 5 Days | 235 | 209 | 0.271 | 1 | 10 | 12 | 750 | ||
- | 1 | 5 Days | 353 | 303 | 0.388 | 1.5 | 9 | 12 | 1150 | ||
- | 1 | 5 Days | 470 | 391 | 0.493 | 2 | 8 | 12 | 1600 | ||
- | 1 | Quote | 403 | 342 | 0.592 | 2 | 10 | 14 | 1325 | ||
- | 1 | 5 Days | 188 | 170 | 0.345 | 1 | 13 | 15 | 575 | ||
- | 1 | 5 Days | 282 | 248 | 0.499 | 1.5 | 12 | 15 | 950 | ||
- | 1 | 5 Days | 376 | 321 | 0.641 | 2 | 11 | 15 | 1275 | ||
- | 1 | 5 Days | 264 | 233 | 0.536 | 1.5 | 13 | 16 | 850 | ||
- | 1 | 5 Days | 353 | 303 | 0.691 | 2 | 12 | 16 | 1175 | ||
- | 1 | 5 Days | 529 | 433 | 0.962 | 3 | 10 | 16 | 1850 | ||
- | 1 | 5 Days | 235 | 209 | 0.61 | 1.5 | 15 | 18 | 700 | ||
- | 1 | 5 Days | 313 | 273 | 0.789 | 2 | 14 | 18 | 975 | ||
- | 6 | 5 Days | 282 | 248 | 0.888 | 2 | 16 | 20 | 900 | ||
- | 1 | 5 Days | 353 | 303 | 1.079 | 2.5 | 15 | 20 | 1100 | ||
- | 6 | 5 Days | 423 | 357 | 1.258 | 3 | 14 | 20 | 1400 | ||
- | 1 | Quote | 192 | 173 | 0.758 | 1.5 | 19 | 22 | 550 | ||
- | 1 | 5 Days | 256 | 227 | 0.986 | 2 | 18 | 22 | 775 | ||
- | 1 | 5 Days | 226 | 201 | 1.134 | 2 | 21 | 25 | 725 | ||
- | 1 | 5 Days | 282 | 248 | 1.387 | 2.5 | 20 | 25 | 850 | ||
- | 1 | 5 Days | 338 | 292 | 1.628 | 3 | 19 | 25 | 1025 | ||
- | 1 | 5 Days | 451 | 378 | 2.072 | 4 | 17 | 25 | 1500 | ||
- | 1 | 5 Days | 201 | 181 | 1.282 | 2 | 24 | 28 | 600 | ||
- | 1 | 5 Days | 235 | 209 | 1.695 | 2.5 | 25 | 30 | 725 | ||
- | 1 | 5 Days | 282 | 248 | 1.998 | 3 | 24 | 30 | 850 | ||
- | 1 | 5 Days | 376 | 321 | 2.565 | 4 | 22 | 30 | 1175 | ||
- | 1 | 5 Days | 470 | 391 | 3.083 | 5 | 20 | 30 | 1600 | ||
- | 1 | 5 Days | 161 | 147 | 1.628 | 2 | 31 | 35 | 450 | ||
- | 1 | 5 Days | 201 | 181 | 2.004 | 2.5 | 30 | 35 | 600 | ||
- | 1 | 5 Days | 242 | 215 | 2.367 | 3 | 29 | 35 | 700 | ||
- | 1 | 5 Days | 223 | 199 | 2.589 | 3 | 32 | 38 | 675 | ||
- | 1 | 5 Days | 297 | 260 | 3.354 | 4 | 30 | 38 | 900 | ||
- | 1 | 5 Days | 371 | 318 | 4.069 | 5 | 28 | 38 | 1150 | ||
- | 1 | 5 Days | 134 | 123 | 1.973 | 2 | 38 | 42 | 375 | ||
- | 1 | 5 Days | 201 | 181 | 2.885 | 3 | 36 | 42 | 575 | ||
- | 1 | 5 Days | 269 | 237 | 3.749 | 4 | 34 | 42 | 850 |
Loading...
Customs tariff weight unit | kg | Surface | None | Customs tariff item number | 73043120 |
---|---|---|---|---|---|
Engineering material | E235N (St. 37.4) | Customs tariff weight per | 1 | Customs tariff country of origin | DE |