Manufacturer part number: 0384725970030
Brand: FAG
Price: 70.92 €
Delivery time: 5 Days
Inner Diameter d: 55 φ
Outer Diameter D: 100 φ
Width B (or T): 25 mm
Basic Dynamic Load Rating: 27000 N
Maximum Allowable Rotational Speed: 4800 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0384725970030
Part Number
|
---|
0384725970030 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | r (min.) (mm) | Fatigue limit load Pu (kN) | Bore code | Clamping sleeve | Internal diameter of sleeve d1 (mm) | Shoulder dimension d2 (mm) | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.92 € | 1 | 5 Days | 55 | 100 | 25 | 27000 | 4800 | 10000 | 1.5 | 0.62 | 11 | H311 | 50 | 68 | 0.792 | 2211-K-2RS-TVH-C3 |
Loading...
Load Direction | Radial | Number of Bearing Ring Rows | Double Row | Product type | Self-aligning ball bearings |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Bore shape | Tapered | Customs tariff — item number | 84821090 |
Cage designation | Window-type cage made of glass fiber-reinforced polyamide P66 | Marking cover / seal | 2RS | Model series | 22.. |
Customs tariff — country of origin | DE | Bearing clearance identifier | C3 | Cage material | Resin |
Customs tariff — weight unit | kg |
This page is Self-aligning ball bearings / double row / 22xx-K / 2RS / tapered bore / FAG, part number 0384725970030.
You can find the detail information about specifications and dimensions on part number 0384725970030.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
r (min.)(mm)
Fatigue limit load Pu(kN)
Bore code
Clamping sleeve
Internal diameter of sleeve d1(mm)
Shoulder dimension d2(mm)
Customs tariff — weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0384725620030 |
0384725700030 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | r (min.) (mm) | Fatigue limit load Pu (kN) | Bore code | Clamping sleeve | Internal diameter of sleeve d1 (mm) | Shoulder dimension d2 (mm) | Customs tariff — weight | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.98 € | 1 | 5 Days | 30 | 62 | 20 | 15900 | 8000 | 4650 | 1 | 0.285 | 06 | H306 | 25 | 37.3 | 0.26 | 2206-K-2RS-TVH-C3 | |||
- | 44.37 € | 1 | 5 Days | 40 | 80 | 23 | 19400 | 6300 | 6500 | 1.1 | 0.4 | 08 | H308 | 35 | 49.2 | 0.486 | - |