Self-aligning ball bearings / double row / tapered bore / plastic cage / FAG (0384380380030)

Self-aligning ball bearings / double row / tapered bore / plastic cage / FAG 0384380380030

Product Details:

Manufacturer part number: 0384380380030

Brand: FAG

Price: 175.98

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 80 φ

Outer Diameter D: 140 φ

Width B (or T): 33 mm

Basic Dynamic Load Rating: 49500 N

Maximum Allowable Rotational Speed: 5000 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0384380380030

Part Number
0384380380030
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension D1
(mm)
Cage material Clamping sleeve Internal diameter of sleeve d1
(mm)
Ref. speed rpm Customs tariff — weight Product code

175.98 €

1 5 Days 80140334950050001990099.521.18Window-type cage made of glass fiber-reinforced polyamide P6622..16120.8ResinH316706,0001.972216-K-TVH-C3

Loading...

  1. 1

Basic information

Load Direction Radial Number of Bearing Ring Rows Double Row Product type Self-aligning ball bearings
Customs tariff — weight per 1 Bore shape Tapered Customs tariff — item number 84821090
Marking cover / seal None Customs tariff — country of origin DE Bearing clearance identifier C3
Customs tariff — weight unit kg

This page is Self-aligning ball bearings / double row / tapered bore / plastic cage / FAG, part number 0384380380030.
You can find the detail information about specifications and dimensions on part number 0384380380030.

Variation of this product

Part Number
0384380200030
0385273320030
0385273400030
0389029400030
0389030080030
0389033000030
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension D1
(mm)
Cage material Clamping sleeve Internal diameter of sleeve d1
(mm)
Ref. speed rpm Customs tariff — weight Product code

133.54 €

1 5 Days 75130314450053001780093.31.51.08Window-type cage made of glass fiber-reinforced polyamide P6622..15114.3ResinH315656,2001.582215-K-TVH-C3

29.85 €

1 5 Days 40801819400100006500541.10.4Window-type cage made of glass fiber-reinforced polyamide P6612..0867.8ResinH2083511,6000.411208-K-TVH-C3

32.48 €

1 5 Days 458519220009000730057.71.10.455Window-type cage made of glass fiber-reinforced polyamide P6612..0972.7ResinH2094011,1000.4461209-K-TVH-C3

25.48 €

1 5 Days 3572171600012000510047.71.10.315Window-type cage made of glass fiber-reinforced polyamide P6612..0759.6ResinH2073013,2000.3151207-K-TVH-C3

54.88 €

1 5 Days 601102230500670011500781.50.71Window-type cage made of glass fiber-reinforced polyamide P6612..1295.8ResinH212558,5000.8921212-K-TVH-C3

101.25 €

1 5 Days 80140264000050001700010220.99Window-type cage made of glass fiber-reinforced polyamide P6612..16122.1ResinH216706,8001.621216-K-TVH-C3

Tech Support