Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | D4 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Model series | T1 | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 24 | 27 | 630 | 0.137 | 12 | 34 | Complete, with nut and ring | 27 | 17.5 | 14 | 39 | 8 | S | G 1/2 A | PL | ||
- | 1 | 5 Days | 24 | 27 | 630 | 0.098 | 12 | 34 | Without nut and ring, but including all other parts, such as seals | 27 | 17.5 | 14 | 39 | 8 | S | G 1/2 A | PL | ||
- | 1 | 5 Days | 24 | 19 | 630 | 0.095 | 12 | 33 | Complete, with nut and ring | 22 | 16.5 | 12 | 36 | 5 | S | G 1/4 A | PL | ||
- | 1 | 5 Days | 24 | 22 | 630 | 0.1 | 12 | 33 | Complete, with nut and ring | 22 | 17 | 12 | 36.5 | 8 | S | G 3/8 A | PL | ||
- | 1 | 5 Days | 24 | 22 | 630 | 0.063 | 12 | 33 | Without nut and ring, but including all other parts, such as seals | 22 | 17 | 12 | 36.5 | 8 | S | G 3/8 A | PL | ||
- | 1 | 5 Days | 22 | 27 | 400 | 0.096 | 12 | 28 | EO-2 complete fitting including nut and ring | 27 | 13 | 14 | 34 | 10 | L | G 1/2 A | PL | ||
- | 1 | 5 Days | 22 | 19 | 400 | 0.06 | 12 | 27 | EO-2 complete fitting including nut and ring | 19 | 12 | 12 | 31 | 6 | L | G 1/4 A | PL | ||
- | 1 | 5 Days | 22 | 32 | 250 | 0.147 | 12 | 29 | EO-2 complete fitting including nut and ring | 32 | 14 | 16 | 37 | 10 | L | G 3/4 A | DE | ||
- | 1 | 5 Days | 22 | 22 | 420 | 0.07 | 12 | 27 | EO-2 complete fitting including nut and ring | 22 | 12.5 | 12 | 31.5 | 9 | L | G 3/8 A | PL | ||
- | 1 | 5 Days | 24 | 27 | 630 | 0.139 | 12 | 34 | EO-2 complete fitting including nut and ring | 27 | 17.5 | 14 | 39 | 8 | S | G 1/2 A | PL | ||
- | 1 | 5 Days | 24 | 19 | 630 | 0.097 | 12 | 33 | EO-2 complete fitting including nut and ring | 22 | 16.5 | 12 | 36 | 5 | S | G 1/4 A | PL | ||
- | 1 | 5 Days | 24 | 22 | 630 | 0.102 | 12 | 33 | EO-2 complete fitting including nut and ring | 22 | 17 | 12 | 36.5 | 8 | S | G 3/8 A | PL | ||
- | 1 | 5 Days | 27 | 27 | 630 | 0.155 | 14 | 37 | Complete, with nut and ring | 27 | 19 | 14 | 41 | 10 | S | G 1/2 A | DE | ||
- | 1 | 5 Days | 27 | 32 | 250 | 0.163 | 15 | 30 | Complete, with nut and ring | 32 | 15 | 16 | 38 | 12 | L | G 3/4 A | DE | ||
- | 1 | 5 Days | 27 | 22 | 400 | 0.101 | 15 | 29 | Complete, with nut and ring | 24 | 13.5 | 12 | 32.5 | 9 | L | G 3/8 A | DE | ||
- | 1 | 5 Days | 27 | 22 | 400 | 0.054 | 15 | 29 | Without nut and ring, but including all other parts, such as seals | 24 | 13.5 | 12 | 32.5 | 9 | L | G 3/8 A | PL | ||
- | 1 | 5 Days | 27 | 27 | 400 | 0.119 | 15 | 29 | Complete, with nut and ring | 27 | 14 | 14 | 35 | 11 | L | G 1/2 A | PL | ||
- | 1 | 5 Days | 27 | 27 | 400 | 0.073 | 15 | 29 | Without nut and ring, but including all other parts, such as seals | 27 | 14 | 14 | 35 | 11 | L | G 1/2 A | PL | ||
- | 1 | 5 Days | 27 | 32 | 250 | 0.163 | 15 | 30 | EO-2 complete fitting including nut and ring | 32 | 15 | 16 | 38 | 12 | L | G 3/4 A | DE | ||
- | 1 | 5 Days | 27 | 22 | 400 | 0.103 | 15 | 29 | EO-2 complete fitting including nut and ring | 24 | 13.5 | 12 | 32.5 | 9 | L | G 3/8 A | PL | ||
- | 1 | 5 Days | 27 | 27 | 400 | 0.119 | 15 | 29 | EO-2 complete fitting including nut and ring | 27 | 14 | 14 | 35 | 11 | L | G 1/2 A | PL | ||
- | 1 | 5 Days | 30 | 32 | 420 | 0.234 | 16 | 39 | Complete, with nut and ring | 32 | 20.5 | 16 | 45 | 12 | S | G 3/4 A | DE | ||
- | 1 | 5 Days | 30 | 22 | 630 | 0.155 | 16 | 36 | Complete, with nut and ring | 27 | 18 | 12 | 38.5 | 8 | S | G 3/8 A | PL | ||
- | 1 | 5 Days | 30 | 27 | 630 | 0.163 | 16 | 37 | Complete, with nut and ring | 27 | 18.5 | 14 | 41 | 12 | S | G 1/2 A | PL | ||
- | 1 | 5 Days | 30 | 32 | 420 | 0.225 | 16 | 39 | EO-2 complete fitting including nut and ring | 32 | 20.5 | 16 | 45 | 12 | S | G 3/4 A | DE | ||
- | 1 | 5 Days | 30 | 22 | 630 | 0.156 | 16 | 36 | EO-2 complete fitting including nut and ring | 27 | 18 | 12 | 38.5 | 8 | S | G 3/8 A | PL | ||
- | 1 | 5 Days | 30 | 27 | 630 | 0.164 | 16 | 37 | EO-2 complete fitting including nut and ring | 27 | 18.5 | 14 | 41 | 12 | S | G 1/2 A | PL | ||
- | 1 | 5 Days | 32 | 32 | 250 | 0.186 | 18 | 31 | Complete, with nut and ring | 32 | 14.5 | 16 | 38 | 15 | L | G 3/4 A | DE | ||
- | 1 | 5 Days | 32 | 22 | 400 | 0.134 | 18 | 30 | Complete, with nut and ring | 27 | 14 | 12 | 33.5 | 9 | L | G 3/8 A | DE | ||
- | 1 | 5 Days | 32 | 22 | 400 | 0.069 | 18 | 30 | Without nut and ring, but including all other parts, such as seals | 27 | 14 | 12 | 33.5 | 9 | L | G 3/8 A | DE | ||
- | 1 | 5 Days | 32 | 27 | 400 | 0.139 | 18 | 31 | Complete, with nut and ring | 27 | 14.5 | 14 | 36 | 14 | L | G 1/2 A | PL | ||
- | 1 | 5 Days | 32 | 27 | 400 | 0.071 | 18 | 31 | Without nut and ring, but including all other parts, such as seals | 27 | 14.5 | 14 | 36 | 14 | L | G 1/2 A | PL | ||
- | 1 | 5 Days | 32 | 32 | 250 | 0.18 | 18 | 31 | EO-2 complete fitting including nut and ring | 32 | 14.5 | 16 | 38 | 15 | L | G 3/4 A | DE | ||
- | 1 | 5 Days | 32 | 22 | 400 | 0.136 | 18 | 30 | EO-2 complete fitting including nut and ring | 27 | 14 | 12 | 33.5 | 9 | L | G 3/8 A | DE | ||
- | 1 | 5 Days | 32 | 27 | 400 | 0.14 | 18 | 31 | EO-2 complete fitting including nut and ring | 27 | 14.5 | 14 | 36 | 14 | L | G 1/2 A | PL | ||
- | 1 | 5 Days | 36 | 27 | 420 | 0.259 | 20 | 42 | Complete, with nut and ring | 32 | 20.5 | 14 | 45 | 12 | S | G 1/2 A | DE | ||
- | 1 | 5 Days | 36 | 32 | 420 | 0.263 | 20 | 42 | Complete, with nut and ring | 32 | 20.5 | 16 | 47 | 16 | S | G 3/4 A | PL | ||
- | 1 | 5 Days | 36 | 32 | 420 | 0.265 | 20 | 42 | EO-2 complete fitting including nut and ring | 32 | 20.5 | 16 | 47 | 16 | S | G 3/4 A | PL | ||
- | 1 | 5 Days | 36 | 27 | 250 | 0.181 | 22 | 33 | Complete, with nut and ring | 32 | 16.5 | 14 | 38 | 14 | L | G 1/2 A | DE | ||
- | 1 | 5 Days | 36 | 27 | 250 | 0.095 | 22 | 33 | Without nut and ring, but including all other parts, such as seals | 32 | 16.5 | 14 | 38 | 14 | L | G 1/2 A | DE | ||
- | 1 | 5 Days | 36 | 40 | 250 | 0.278 | 22 | 34 | Complete, with nut and ring | 41 | 17.5 | 18 | 43 | 19 | L | G 1 A | PL | ||
- | 1 | 5 Days | 36 | 40 | 250 | 0.191 | 22 | 34 | Without nut and ring, but including all other parts, such as seals | 41 | 17.5 | 18 | 43 | 19 | L | G 1 A | PL | ||
- | 1 | 5 Days | 36 | 32 | 250 | 0.192 | 22 | 33 | Complete, with nut and ring | 32 | 16.5 | 16 | 40 | 18 | L | G 3/4 A | PL | ||
- | 1 | 5 Days | 36 | 32 | 250 | 0.104 | 22 | 33 | Without nut and ring, but including all other parts, such as seals | 32 | 16.5 | 16 | 40 | 18 | L | G 3/4 A | PL | ||
- | 1 | 5 Days | 36 | 27 | 250 | 0.187 | 22 | 33 | EO-2 complete fitting including nut and ring | 32 | 16.5 | 14 | 38 | 14 | L | G 1/2 A | DE | ||
- | 1 | 5 Days | 36 | 40 | 250 | 0.28 | 22 | 34 | EO-2 complete fitting including nut and ring | 41 | 17.5 | 18 | 43 | 19 | L | G 1 A | PL | ||
- | 1 | 5 Days | 36 | 32 | 250 | 0.203 | 22 | 33 | EO-2 complete fitting including nut and ring | 32 | 16.5 | 16 | 40 | 18 | L | G 3/4 A | PL | ||
- | 1 | 5 Days | 46 | 40 | 420 | 0.482 | 25 | 47 | Complete, with nut and ring | 41 | 23 | 18 | 53 | 20 | S | G 1 A | PL | ||
- | 1 | 5 Days | 46 | 40 | 420 | 0.481 | 25 | 47 | EO-2 complete fitting including nut and ring | 41 | 23 | 18 | 53 | 20 | S | G 1 A | PL | ||
- | 1 | 5 Days | 41 | 32 | 250 | 0.258 | 28 | 34 | Complete, with nut and ring | 41 | 17.5 | 16 | 41 | 18 | L | G 3/4 A | DE | ||
- | 1 | 5 Days | 41 | 40 | 250 | 0.278 | 28 | 34 | Complete, with nut and ring | 41 | 17.5 | 18 | 43 | 23 | L | G 1 A | PL | ||
- | 1 | 5 Days | 41 | 40 | 250 | 0.171 | 28 | 34 | Without nut and ring, but including all other parts, such as seals | 41 | 17.5 | 18 | 43 | 23 | L | G 1 A | PL | ||
- | 1 | 5 Days | 41 | 40 | 250 | 0.28 | 28 | 34 | EO-2 complete fitting including nut and ring | 41 | 17.5 | 18 | 43 | 23 | L | G 1 A | PL | ||
- | 1 | 5 Days | 50 | 40 | 420 | 0.594 | 30 | 50 | Complete, with nut and ring | 46 | 23.5 | 18 | 55 | 20 | S | G 1 A | DE | ||
- | 1 | 5 Days | 50 | 50 | 420 | 0.657 | 30 | 50 | Complete, with nut and ring | 50 | 23.5 | 20 | 57 | 25 | S | G 1 1/4 A | DE | ||
- | 1 | 5 Days | 50 | 50 | 420 | 0.665 | 30 | 50 | EO-2 complete fitting including nut and ring | 50 | 23.5 | 20 | 57 | 25 | S | G 1 1/4 A | DE | ||
- | 1 | 5 Days | 50 | 40 | 250 | 0.383 | 35 | 39 | Complete, with nut and ring | 46 | 17.5 | 18 | 46 | 23 | L | G 1 A | DE | ||
- | 1 | 5 Days | 50 | 50 | 250 | 0.428 | 35 | 39 | Complete, with nut and ring | 50 | 17.5 | 20 | 48 | 30 | L | G 1 1/4 A | DE | ||
- | 1 | 5 Days | 50 | 50 | 250 | 0.279 | 35 | 39 | Without nut and ring, but including all other parts, such as seals | 50 | 17.5 | 20 | 48 | 30 | L | G 1 1/4 A | PL | ||
- | 1 | 5 Days | 50 | 50 | 250 | 0.436 | 35 | 39 | EO-2 complete fitting including nut and ring | 50 | 17.5 | 20 | 48 | 30 | L | G 1 1/4 A | DE |
Loading...
Customs tariff weight unit | kg | Order code | GE-R-ED | Surface | Cr(VI)-free |
---|---|---|---|---|---|
Customs tariff item number | 73079910 | Engineering material | Steel | Customs tariff weight per | 1 |