Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | S2 (mm) | PN bar | Customs tariff weight (kg) | Scope of delivery | S1 | L2 | L3 | L1 | Model series | Customs tariff item number | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6 | 14 | 315 | 0.02 | Individual part | 12 | 7 | 22 | 14 | L | 73079290 | PL | ||
- | 1 | 5 Days | 6 | 14 | 315 | 0.009 | Body only without nut, ring, seals or other parts | 12 | 7 | 22 | 14 | L | 73079290 | PL | ||
- | 1 | 5 Days | 6 | 17 | 630 | 0.036 | Individual part | 14 | 11 | 26 | 18 | S | 73079290 | DE | ||
- | 1 | 5 Days | 6 | 17 | 630 | 0.017 | Body only without nut, ring, seals or other parts | 14 | 11 | 26 | 18 | S | 73079290 | DE | ||
- | 1 | 5 Days | 8 | 17 | 315 | 0.032 | Individual part | 14 | 8 | 23 | 15 | L | 73079290 | PL | ||
- | 1 | 5 Days | 8 | 17 | 315 | 0.013 | Body only without nut, ring, seals or other parts | 14 | 8 | 23 | 15 | L | 73079290 | PL | ||
- | 1 | 5 Days | 8 | 19 | 630 | 0.05 | Individual part | 17 | 13 | 28 | 20 | S | 73079290 | PL | ||
- | 1 | 5 Days | 8 | 19 | 630 | 0.028 | Body only without nut, ring, seals or other parts | 17 | 13 | 28 | 20 | S | 73079290 | PL | ||
- | 1 | 5 Days | 8 | 17 | 315 | 0.031 | EO-2 complete fitting including nut and ring | 14 | 8 | 23 | 15 | L | 73079290 | PL | ||
- | 1 | 5 Days | 10 | 19 | 315 | 0.042 | Individual part | 17 | 9 | 24 | 16 | L | 73079290 | PL | ||
- | 1 | 5 Days | 10 | 19 | 315 | 0.018 | Body only without nut, ring, seals or other parts | 17 | 9 | 24 | 16 | L | 73079290 | PL | ||
- | 1 | 5 Days | 10 | 22 | 630 | 0.071 | Individual part | 19 | 12.5 | 29 | 20 | S | 73079290 | PL | ||
- | 1 | 5 Days | 10 | 22 | 630 | 0.034 | Body only without nut, ring, seals or other parts | 19 | 12.5 | 29 | 20 | S | 73079290 | PL | ||
- | 1 | 5 Days | 12 | 22 | 315 | 0.055 | Individual part | 19 | 10 | 25 | 17 | L | 73079290 | PL | ||
- | 1 | 5 Days | 12 | 22 | 315 | 0.024 | Body only without nut, ring, seals or other parts | 19 | 10 | 25 | 17 | L | 73079290 | PL | ||
- | 1 | 5 Days | 12 | 24 | 630 | 0.087 | Individual part | 22 | 14.5 | 31 | 22 | S | 73079290 | DE | ||
- | 1 | 5 Days | 12 | 24 | 630 | 0.05 | Body only without nut, ring, seals or other parts | 22 | 14.5 | 31 | 22 | S | 73079290 | PL | ||
- | 1 | 5 Days | 14 | 27 | 630 | 0.12 | Individual part | 24 | 16 | 34 | 24 | S | 73079290 | DE | ||
- | 1 | 5 Days | 14 | 27 | 630 | 0.062 | Body only without nut, ring, seals or other parts | 24 | 16 | 34 | 24 | S | 73079290 | DE | ||
- | 1 | 5 Days | 15 | 27 | 315 | 0.087 | Individual part | 24 | 11 | 26 | 18 | L | 73079910 | PL | ||
- | 1 | 5 Days | 15 | 27 | 315 | 0.041 | Body only without nut, ring, seals or other parts | 24 | 11 | 26 | 18 | L | 73079290 | PL | ||
- | 1 | 5 Days | 16 | 30 | 400 | 0.075 | Body only without nut, ring, seals or other parts | 27 | 15.5 | 34 | 24 | S | 73079290 | DE | ||
- | 1 | 5 Days | 18 | 32 | 315 | 0.128 | Individual part | 27 | 11.5 | 28 | 19 | L | 73079290 | DE | ||
- | 1 | 5 Days | 20 | 36 | 400 | 0.239 | Individual part | 32 | 17.5 | 39 | 28 | S | 73079290 | PL | ||
- | 1 | 5 Days | 20 | 36 | 400 | 0.13 | Body only without nut, ring, seals or other parts | 32 | 17.5 | 39 | 28 | S | 73079290 | PL | ||
- | 1 | 5 Days | 22 | 36 | 160 | 0.085 | Body only without nut, ring, seals or other parts | 32 | 13.5 | 30 | 21 | L | 73079290 | PL | ||
- | 1 | 5 Days | 25 | 46 | 400 | 0.453 | Individual part | 41 | 20 | 44 | 32 | S | 73079290 | DE | ||
- | 1 | 5 Days | 28 | 41 | 160 | 0.244 | Individual part | 41 | 14.5 | 31 | 22 | L | 73079290 | DE | ||
- | 1 | 5 Days | 28 | 41 | 160 | 0.146 | Body only without nut, ring, seals or other parts | 41 | 14.5 | 31 | 22 | L | 73079290 | DE | ||
- | 1 | 5 Days | 30 | 50 | 400 | 0.548 | Individual part | 46 | 20.5 | 47 | 34 | S | 73079290 | DE | ||
- | 1 | 5 Days | 30 | 50 | 400 | 0.31 | Body only without nut, ring, seals or other parts | 46 | 20.5 | 47 | 34 | S | 73079290 | DE | ||
- | 1 | 5 Days | 35 | 50 | 160 | 0.215 | Body only without nut, ring, seals or other parts | 46 | 14.5 | 36 | 25 | L | 73079290 | DE | ||
- | 1 | 5 Days | 38 | 60 | 315 | 0.508 | Body only without nut, ring, seals or other parts | 55 | 23 | 54 | 39 | S | 73079290 | DE | ||
- | 1 | 5 Days | 42 | 60 | 160 | 0.342 | Body only without nut, ring, seals or other parts | 55 | 16 | 39 | 27 | L | 73079290 | DE |
Loading...
Customs tariff weight unit | kg | Order code | ROV | Surface | Cr(VI)-free |
---|---|---|---|---|---|
Engineering material | Steel | Customs tariff weight per | 1 |