Manufacturer part number: W06LCF
Brand: PARKER HANNIFIN
Price: Please contact the support for quotation
Delivery time: 5 Days
S2: 14 mm
PN bar: 500
Customs tariff weight: 0.053 kg
External pipe diameter D1: 6
Scope of delivery: Complete, with nut and ring
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W06LCF
Part Number
|
---|
W06LCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 14 | 500 | 0.053 | 6 | Complete, with nut and ring | 12 | 12 | 27 | 19 | 4 | Cr(VI)-free | L | 73079290 | Steel |
Loading...
Customs tariff weight unit | kg | Order code | W | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is PARKER W Elbow Fitting, part number W06LCF.
You can find the detail information about specifications and dimensions on part number W06LCF.
Part Number |
---|
W06LCFX |
W06LLCF |
W06SCF |
W06ZLCF |
W08LCF |
W08LCFX |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 14 | 500 | 0.026 | 6 | Body only without nut, ring, seals or other parts | 12 | 12 | 27 | 19 | 4 | Cr(VI)-free | L | 73079290 | Steel | ||
- | 1 | 5 Days | 12 | 100 | 0.024 | 6 | Complete, with nut and ring | 9 | 9.5 | 21 | 15 | 4.5 | Cr(VI)-free | LL | 73079290 | Steel | ||
- | 1 | 5 Days | 17 | 800 | 0.078 | 6 | Complete, with nut and ring | 12 | 16 | 31 | 23 | 4 | Cr(VI)-free | S | 73079290 | Steel | ||
- | 1 | 5 Days | 14 | 500 | 0.052 | 6 | EO-2 complete fitting including nut and ring | 12 | 12 | 27 | 19 | 4 | Cr(VI)-free | L | 73079290 | Steel | ||
- | 1 | 5 Days | 17 | 500 | 0.063 | 8 | Complete, with nut and ring | 12 | 14 | 29 | 21 | 6 | Cr(VI)-free | L | 73079290 | Steel | ||
- | 1 | 5 Days | 17 | 500 | 0.028 | 8 | Body only without nut, ring, seals or other parts | 12 | 14 | 29 | 21 | 6 | Cr(VI)-free | L | 73079910 | Steel |