PARKER MAV Pressure Gage Screw-On Fitting (MAV06LRCF)

PARKER MAV Pressure Gage Screw-On Fitting MAV06LRCF

Product Details:

Manufacturer part number: MAV06LRCF

Brand: PARKER HANNIFIN

Price: 12.45

Delivery time: 5 Days


Technical Data:

Pipe outside diameter D1: 6

S2: 14 mm

L5: 37

PN bar: 500

Customs tariff weight: 0.049 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MAV06LRCF

Part Number
MAV06LRCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
L5 PN bar Customs tariff weight
(kg)
L4 S1 L2 L3 L1 D3 Model series T1

12.45 €

1 5 Days 614375000.0494.5197.514.5292.5LG 1/4

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Scope of delivery Complete, with nut and ring Order code MAV
Surface Cr(VI)-free Customs tariff item number 73079290 Engineering material Steel
Customs tariff weight per 1 Customs tariff country of origin PL

This page is PARKER MAV Pressure Gage Screw-On Fitting, part number MAV06LRCF.
You can find the detail information about specifications and dimensions on part number MAV06LRCF.

Variation of this product

Part Number
MAV08LRCF
MAV08SRCF
MAV10LRCF
MAV10SRCF
MAV12LRCF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
L5 PN bar Customs tariff weight
(kg)
L4 S1 L2 L3 L1 D3 Model series T1

12.60 €

1 5 Days 817375000.0554.5197.514.5295.5LG 1/4

22.63 €

1 5 Days 819466300.1145271120383.5SG 1/2

14.06 €

1 5 Days 1019385000.0624.5198.514.5305.5LG 1/4

23.57 €

1 5 Days 1022476300.12252710.520387.5SG 1/2

15.46 €

1 5 Days 1222384000.074.5198.514.5305.5LG 1/4

Tech Support