Parker VKA Blanking Plug for Cones (VKA10CF)

Parker VKA Blanking Plug for Cones VKA10CF

Product Details:

Manufacturer part number: VKA10CF

Brand: PARKER HANNIFIN

Price: 3.38

Delivery time: 5 Days


Technical Data:

PN bar: 500

Customs tariff weight: 0.016 kg

External pipe diameter D1: 10

L1: 20

Model series: L


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VKA10CF

Part Number
VKA10CF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
PN bar Customs tariff weight
(kg)
External pipe diameter D1 L1 Model series Customs tariff item number Customs tariff country of origin

3.38 €

1 5 Days 5000.0161020L73079910PL

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Scope of delivery Complete, including seal; nut not included Order code VKA
Surface Cr(VI)-free Engineering material Steel Customs tariff weight per 1

This page is Parker VKA Blanking Plug for Cones, part number VKA10CF.
You can find the detail information about specifications and dimensions on part number VKA10CF.

Variation of this product

Part Number
VKA06CF
VKA08CF
VKA12CF
VKA14CF
VKA15CF
VKA16CF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
PN bar Customs tariff weight
(kg)
External pipe diameter D1 L1 Model series Customs tariff item number Customs tariff country of origin

2.69 €

1 5 Days 5000.006618.5L73079910PL

3.17 €

1 5 Days 5000.01818.5L73079910PL

4.08 €

1 5 Days 4000.0221220.5L73079980PL

10.65 €

1 5 Days 6300.031422.5S73079980DE

5.52 €

1 5 Days 4000.0321520.5L73079980PL

5.98 €

1 5 Days 6300.0411623.5S73079910PL

Tech Support