Parker WE-R(KEG) Male Stud Elbow (WE06LRCF)

Parker WE-R(KEG) Male Stud Elbow WE06LRCF

Product Details:

Manufacturer part number: WE06LRCF

Brand: PARKER HANNIFIN

Price: 18.91

Delivery time: 5 Days


Technical Data:

Pipe outside diameter D1: 6

S2: 14 mm

D4: 4

L5: 27

PN bar: 315


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WE06LRCF

Part Number
WE06LRCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
D4 L5 PN bar Customs tariff weight
(kg)
L4 Scope of delivery S1 L2 L3 L1 D3 Model series T

18.91 €

1 5 Days 6144273150.0388Complete, with nut and ring121220194LR 1/8 tap.

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code WE-R Surface Cr(VI)-free
Customs tariff item number 73079290 Engineering material Steel Customs tariff weight per 1
Customs tariff country of origin DE

This page is Parker WE-R(KEG) Male Stud Elbow, part number WE06LRCF.
You can find the detail information about specifications and dimensions on part number WE06LRCF.

Variation of this product

Part Number
WE04LLRCFX
WE06LLRCF
WE06LLRCFX
WE06LRCFX
WE06SRCF
WE08LLRCF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
D4 L5 PN bar Customs tariff weight
(kg)
L4 Scope of delivery S1 L2 L3 L1 D3 Model series T

15.37 €

1 5 Days 4104211000.0158Body only without nut, ring, seals or other parts91117153LLR 1/8 tap.

18.60 €

1 5 Days 6124.5211000.028Complete, with nut and ring99.517154.5LLR 1/8 tap.

15.78 €

1 5 Days 6124.5211000.0138Body only without nut, ring, seals or other parts99.517154.5LLR 1/8 tap.

16.23 €

1 5 Days 6144273150.0258Body only without nut, ring, seals or other parts121220194LR 1/8 tap.

21.68 €

1 5 Days 6174314000.06212Complete, with nut and ring121626234SR 1/4 tap.

20.65 €

1 5 Days 8146231000.0288Complete, with nut and ring1211.520176LLR 1/8 tap.

Tech Support