Parker SV Bulkhead Union (SV10LCF)

Parker SV Bulkhead Union SV10LCF

Product Details:

Manufacturer part number: SV10LCF

Brand: PARKER HANNIFIN

Price: 17.76

Delivery time: 5 Days


Technical Data:

S2: 22 mm

L5: 25

PN bar: 500

Customs tariff weight: 0.11 kg

External pipe diameter D1: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SV10LCF

Part Number
SV10LCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
S2
(mm)
L5 PN bar Customs tariff weight
(kg)
External pipe diameter D1 L4 Scope of delivery S1 L2 L3 L1 D3 Surface Model series L6 Customs tariff item number S3 Engineering material

17.76 €

1 5 Days 22255000.111028Complete, with nut and ring221035178Cr(VI)-freeL437307991019Steel

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code SV Customs tariff weight per 1
Customs tariff country of origin DE

This page is Parker SV Bulkhead Union, part number SV10LCF.
You can find the detail information about specifications and dimensions on part number SV10LCF.

Variation of this product

Part Number
SV08LCF
SV08ZLCF
SV10L71
SV10S71
SV10SCF
SV10ZLCF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
S2
(mm)
L5 PN bar Customs tariff weight
(kg)
External pipe diameter D1 L4 Scope of delivery S1 L2 L3 L1 D3 Surface Model series L6 Customs tariff item number S3 Engineering material

14.17 €

1 5 Days 19235000.084827Complete, with nut and ring19834156Cr(VI)-freeL427307991017Steel

22.30 €

1 5 Days 19235000.084827EO-2 complete fitting including nut and ring19834156Cr(VI)-freeL427307991017Steel

96.25 €

1 5 Days 22253150.1151028Complete, with nut and ring221035178Stainless steelL437307291019Stainless steel

122.63 €

1 5 Days 24316300.191029.5Complete, with nut and ring2414.537227Stainless steelS467307291022Stainless steel

23.10 €

1 5 Days 24318000.181029.5Complete, with nut and ring2414.537227Cr(VI)-freeS467307991022Steel

28.11 €

1 5 Days 22255000.1131028EO-2 complete fitting including nut and ring221035178Cr(VI)-freeL437307991019Steel

Tech Support