Manufacturer part number: VKA3/08LCF
Brand: PARKER HANNIFIN
Price: 56.57 €
Delivery time: 5 Days
S2: 17 mm
PN bar: 315
Customs tariff weight: 0.091 kg
External pipe diameter D1: 8
S1: 17
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VKA3/08LCF
Part Number
|
---|
VKA3/08LCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | S1 | Shape | L1 | Model series | T1 | Customs tariff item number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.57 € | 1 | 5 Days | 17 | 315 | 0.091 | 8 | 17 | A | 51 | L | M 14 × 1.5 | 84812010 |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Includes all single parts | Order code | VKA3 |
---|---|---|---|---|---|
Surface | Cr(VI)-free | Engineering material | Steel | Customs tariff weight per | 1 |
Customs tariff country of origin | PL |
This page is PARKER VKA3 Test Point With Threaded Connection M 16 × 2 For Cones, part number VKA3/08LCF.
You can find the detail information about specifications and dimensions on part number VKA3/08LCF.
Part Number |
---|
VKA3/06LCF |
VKA3/06SCF |
VKA3/08SCF |
VKA3/10LCF |
VKA3/10SCF |
VKA3/12LCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | S1 | Shape | L1 | Model series | T1 | Customs tariff item number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.00 € | 1 | 5 Days | 17 | 315 | 0.084 | 6 | 14 | A | 55 | L | M 12 × 1.5 | 90269000 | ||
58.31 € | 1 | 5 Days | 17 | 630 | 0.085 | 6 | 17 | A | 50 | S | M 14 × 1.5 | 90269000 | ||
57.32 € | 1 | 5 Days | 17 | 630 | 0.092 | 8 | 19 | A | 52 | S | M 16 × 1.5 | 90269000 | ||
57.32 € | 1 | 5 Days | 17 | 315 | 0.093 | 10 | 19 | A | 53 | L | M 16 × 1.5 | 90269000 | ||
67.17 € | 1 | 5 Days | 17 | 630 | 0.103 | 10 | 22 | A | 53 | S | M 18 × 1.5 | 90269000 | ||
57.92 € | 1 | 5 Days | 17 | 315 | 0.104 | 12 | 22 | A | 53 | L | M 18 × 1.5 | 84812010 |