Manufacturer part number: PSR06LX
Brand: PARKER HANNIFIN
Price: 1.05 €
Delivery time: 5 Days
PN bar: 500
Customs tariff weight: 0.002 kg
External pipe diameter D1: 6
L2: 9.5
Model series: L
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PSR06LX
Customs tariff weight unit | kg | Scope of delivery | Body only without nut, ring, seals or other parts | Order code | PSR |
---|---|---|---|---|---|
Surface | Cr(VI)-free | Engineering material | Steel | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is Parker PSR Progressive Stop Ring, part number PSR06LX.
You can find the detail information about specifications and dimensions on part number PSR06LX.
Part Number |
---|
PSR08LX |
PSR10LX |
PSR12LX |
PSR14SX |
PSR15LX |
PSR16SX |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L2 | Model series | Customs tariff item number |
---|---|---|---|---|---|---|---|---|---|---|
1.06 € | 1 | 5 Days | 500 | 0.003 | 8 | 9.5 | L | 73079980 | ||
1.29 € | 1 | 5 Days | 500 | 0.004 | 10 | 10 | L | 73079980 | ||
1.34 € | 1 | 5 Days | 400 | 0.004 | 12 | 10 | L | 73079910 | ||
2.71 € | 1 | 5 Days | 630 | 0.005 | 14 | 10 | S | 73079910 | ||
1.63 € | 1 | 5 Days | 400 | 0.006 | 15 | 10 | L | 73269098 | ||
2.63 € | 1 | 5 Days | 630 | 0.006 | 16 | 10 | S | 73079980 |