PARKER MAVE Pressure Gage Fitting With Taper (MAVE08LRCF)

PARKER MAVE Pressure Gage Fitting With Taper MAVE08LRCF

Product Details:

Manufacturer part number: MAVE08LRCF

Brand: PARKER HANNIFIN

Price: 19.83

Delivery time: 5 Days


Technical Data:

Pipe outside diameter D1: 8

S2: 17 mm

PN bar: 500

Customs tariff weight: 0.055 kg

L4: 4.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MAVE08LRCF

Part Number
MAVE08LRCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
PN bar Customs tariff weight
(kg)
L4 S1 L3 L1 D3 Model series T1 Customs tariff country of origin

19.83 €

1 5 Days 8175000.0554.51914.535.54LG 1/4DE

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Scope of delivery Includes all single parts Order code MAVE
Surface Cr(VI)-free Customs tariff item number 73079290 Engineering material Steel
Customs tariff weight per 1

This page is PARKER MAVE Pressure Gage Fitting With Taper, part number MAVE08LRCF.
You can find the detail information about specifications and dimensions on part number MAVE08LRCF.

Variation of this product

Part Number
MAVE06LRCF
MAVE06SR1/4CF
MAVE08SR1/4CF
MAVE08SRCF
MAVE10LRCF
MAVE10SR1/4CF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
PN bar Customs tariff weight
(kg)
L4 S1 L3 L1 D3 Model series T1 Customs tariff country of origin

20.08 €

1 5 Days 6145000.0464.51914.535.52.5LG 1/4PL

91.58 €

1 5 Days 6176300.0524.51914.535.52.5SG 1/4DE

46.52 €

1 5 Days 8196300.0584.51914.535.54SG 1/4DE

35.03 €

1 5 Days 8196300.10852720434SG 1/2DE

20.22 €

1 5 Days 10195000.0594.51914.5365.5LG 1/4PL

105.34 €

1 5 Days 10226300.0674.51914.5397SG 1/4DE

Tech Support