NILOS ring LST-L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40X68-L

Part Number
40X68-L
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
2 5 Days

Loading...

  1. 1

Basic information

Design LST-L Customs tariff weight(kg) 0.045 Customs tariff weight unit kg
Outside diameter D(mm) 68 Type NILOS ring Thickness s(mm) 4
Customs tariff weight Pro 1 Internal diameter d(mm) 40 Engineering material Zinc-plated special strip steel
Customs tariff article number 73269098 Customs tariff country of origin DE Temperature range from/to(°C) -20 to +200

This page is NILOS ring LST-L, part number 40X68-L.
You can find the detail information about specifications and dimensions on part number 40X68-L.

Tech Support