Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Standard roller guide rails made of steel
Characteristic features
▶ Roller guide rails hardened and smoothened in the running track zone
▶ Maximum rigidity in all load directions
▶ Very high torque load capacity
Roller guide rail with the proven cover strip for covering mounting holes ▶ One cover for all bore holes saves time and costs ▶ Made of stainless spring steel as per DIN EN 10088 ▶ Easy and safe during mounting ▶ Clip on and secure |
Overview of formats and models
SNS with cover strip and
strip clamps
SNS with cover strip and
protective caps
SNS with cover strip and
screw/washer
SNS with plastic mounting hole plugs
Definition of the format of ball guide rails
Criterion | Designation | Code (example) | ||
S | N | O | ||
Width | Slimline | S | ||
Length | Normal | N | ||
Height | Standard height | S | ||
Without groove | O |
Identification system of material numbers
For mounting from above, with cover strip made of corrosion-resistant spring steel per EN 10088 and strip clamps made of aluminum
(without front-side thread bore hole)
Notes
▶ Secure the cover strip!
▶ Strip clamps included in scope of delivery.
▶ Observe the instruction for mounting!
▶ Please request the "Mounting instructions for roller rail systems" and "Mounting instructions for cover strip".
▶ Composite roller guide rail also available.
Roller guide rails R1805 .B. .. with smooth mounting surfaces from cast mineral parts
In size 35–65 and available in accuracy class H, P, SP, GP, UP upon request.
Material numbers
Size | Roller guide rail with size | Accuracy class | Number of sections | Hole spacing T (mm) | Recommended rail lengths L = nB · T – 4 mm | |||||
H | P | SP | GP | UP | One-piece | Composite | Maximum number of bore holes nB | |||
25 | R1805 23 | 3 | 2 | 1 | 8 | 9 | 31, .... | 3., .... | 30.0 | 133 |
35 | R1805 33 | 3 | 2 | 1 | 8 | 9 | 31, .... | 3., .... | 40.0 | 100 |
45 | R1805 43 | 3 | 2 | 1 | 8 | 9 | 31, .... | 3., .... | 52.5 | 76 |
55 | R1805 53 | 3 | 2 | 1 | 8 | 9 | 31, .... | 3., .... | 60.0 | 66 |
65 | R1805 63 | 3 | 2 | 1 | 8 | 9 | 61, .... | 6., .... | 75.0 | 53 |
Roller guide rail with cover strip without threaded holes on end faces (not required for strip clamps). Retaining the cover strip with strip clamps (included in the scope of delivery). a) For roller guide rails of accuracy class H, this base area may be without a groove for manufacturing reasons. |
Dimensions (mm)
Size | A2 | D | H21) | Lmax2) | N6±0.5 | N73) | N8 | N9 | S5 | T1min | T1max | T1S4) | T | Mass (kg/m) |
25 | 23 | 11 | 23.60 | 3986 | 14.3 | 8.2 | 13 | 2.0 | 7 | 13 | 20.0 | 13.00 | 30.0 | 3.1 |
35 | 34 | 15 | 31.10 | 3996 | 19.4 | 11.7 | 16 | 2.2 | 9 | 16 | 28.0 | 18.00 | 40.0 | 6.3 |
45 | 45 | 20 | 39.10 | 3986 | 22.4 | 12.5 | 18 | 2.2 | 14 | 18 | 36.5 | 24.25 | 52.5 | 10.3 |
55 | 53 | 24 | 47.85 | 3956 | 28.7 | 14.0 | 17 | 3.2 | 16 | 20 | 42.0 | 28.00 | 60.0 | 13.1 |
65 | 63 | 26 | 58.15 | 3971 | 36.5 | 15.0 | 17 | 3.2 | 18 | 21 | 55.0 | 35.50 | 75.0 | 17.4 |
1) Dimension H2 with cover strip
Size 25 with cover strip 0.2 mm
Size 35 with cover strip 0.3 mm
2) Size 35: also deliverable as one piece up to a length of 5996 mm
Size 45: also deliverable as one piece up to a length of 5981 mm
Size 55: also deliverable as one piece up to a length of 5936 mm
Size 65: also deliverable as one piece up to a length of 5921 mm
3) Dimension N7 with cover strip
4) Preferred dimension T1S with tolerances ±0.75
For mounting from above, with cover strip made of corrosion-resistant spring steel per EN 10088 and screw-down plastic protective caps
(with threaded mounting holes on end faces)
Notes
▶ As an alternative, the cover strip can be secured with screws and washers.
▶ Protective caps with screws and washers are included in the scope of delivery.
▶ Observe the instruction for mounting!
▶ Please request the "Mounting instructions for roller rail systems" and "Mounting instructions for cover strip".
▶ Composite roller guide rail also available.
Roller guide rails R1805 .D. .. with smooth base area for mounting surfaces from cast mineral parts
In size 35–65 and available in accuracy class H, P, SP, GP, UP upon request.
Material numbers
Size | Roller guide rail with size | Accuracy class | Number of sections | Hole spacing T (mm) | Recommended rail lengths L = nB · T – 4 mm | |||||
H | P | SP | GP | UP | One-piece | Composite | Maximum number of bore holes nB | |||
25 | R1805 26 | 3 | 2 | 1 | 8 | 9 | 31, .... | 3., .... | 30.0 | 133 |
35 | R1805 66 | 3 | 2 | 1 | 8 | 9 | 31, .... | 3., .... | 40.0 | 100 |
45 | R1805 46 | 3 | 2 | 1 | 8 | 9 | 31, .... | 3., .... | 52.5 | 76 |
55 | R1805 56 | 3 | 2 | 1 | 8 | 9 | 31, .... | 3., .... | 60.0 | 66 |
65 | R1805 66 | 3 | 2 | 1 | 8 | 9 | 61, .... | 6., .... | 75.0 | 53 |
Roller guide rail with cover strip and threaded holes on end faces. Fuse with protective cap made of plastic or alternatively with screws and disks (included in the scope of delivery). a) For roller guide rails of accuracy class H, this base area may be without a groove for manufacturing reasons. |
Dimensions (mm)
Size | A2 | D | H21) | Lmax2) | N6±0.5 | N7 | N8 | N9 | N10 | S5 | T1min | T1max | T1S3) 4) | T | Mass (kg/m) |
25 | 23 | 11 | 23.60 | 3986 | 14.3 | 15.0 | 15 | 6.5 | 4.10 | 7 | 13 | 20.0 | 13.00 | 30.0 | 3.1 |
35 | 34 | 15 | 31.10 | 3996 | 19.4 | 22.0 | 18 | 7.0 | 4.10 | 9 | 16 | 28.0 | 18.00 | 40.0 | 6.3 |
45 | 45 | 20 | 39.10 | 3986 | 22.4 | 30.0 | 20 | 7.0 | 4.10 | 14 | 18 | 36.5 | 24.25 | 52.5 | 10.3 |
55 | 53 | 24 | 47.85 | 3956 | 28.7 | 30.0 | 20 | 7.0 | 4.35 | 16 | 20 | 42.0 | 28.00 | 60.0 | 13.1 |
65 | 63 | 26 | 58.15 | 3971 | 36.5 | 40.0 | 20 | 7.0 | 4.35 | 18 | 21 | 55.0 | 35.50 | 75.0 | 17.4 |
1) Dimension H2 with cover strip
Size 25 with cover strip 0.2 mm
Size 35 with cover strip 0.3 mm
2) Size 35: also deliverable as one piece up to a length of 5996 mm
Size 45: also deliverable as one piece up to a length of 5981 mm
Size 55: also deliverable as one piece up to a length of 5936 mm
Size 65: also deliverable as one piece up to a length of 5921 mm
3) Preferred dimension T1S with tolerances ±0.75
4) When undercutting T1min, no front-side thread possible. Secure the cover strip! See instruction for mounting
For mounting from above with plastic mounting hole plugs
Notes
▶ Plastic mounting hole plugs included in scope of supply.
▶ Observe the instruction for mounting!
▶ Please ask for the "Mounting Instructions for roller rail systems".
▶ Composite roller guide Rail also available.
Roller guide rails R1805 .C. 3. .. with smooth base area for mounting surfaces from cast mineral parts
In size 35–65 and available in accuracy class H, P, SP, GP, UP upon request.
Material numbers
Size | Roller guide rail with size | Accuracy class | Number of sections | Hole spacing T (mm) | Recommended rail lengths L = nB · T – 4 mm | |||||
H | P | SP | GP | UP | One-piece | Composite | Maximum number of bore holes nB | |||
25 | R1805 25 | 3 | 2 | 1 | 8 | 9 | 31, .... | 3., .... | 30.0 | 133 |
35 | R1805 35 | 3 | 2 | 1 | 8 | 9 | 31, .... | 3., .... | 40.0 | 100 |
45 | R1805 45 | 3 | 2 | 1 | 8 | 9 | 31, .... | 3., .... | 52.5 | 76 |
55 | R1805 55 | 3 | 2 | 1 | 8 | 9 | 31, .... | 3., .... | 60.0 | 66 |
65 | R1805 65 | 3 | 2 | 1 | 8 | 9 | 61, .... | 6., .... | 75.0 | 53 |
Mounting hole plugs made of plastic are delivered with the roller guide rail and are also available as accessories. For mounting plastic mounting hole plugs, see "Mounting instructions for roller rail systems" a) For roller guide rails of accuracy class H, this base area may be without a groove for manufacturing reasons. |
Dimensions (mm)
Size | A2 | D | H2 | Lmax2) | N6±0.5 | S5 | T1min | T1max | T1S2) | T | Mass (kg/m) |
25 | 23 | 11 | 23.40 | 3986 | 14.3 | 7 | 10 | 20.0 | 13.00 | 30.0 | 3.1 |
35 | 34 | 15 | 30.80 | 3996 | 19.4 | 9 | 12 | 28.0 | 18.00 | 40.0 | 6.3 |
45 | 45 | 20 | 38.80 | 3986 | 22.4 | 14 | 16 | 36.5 | 24.25 | 52.5 | 10.3 |
55 | 53 | 24 | 47.55 | 3956 | 28.7 | 16 | 18 | 42.0 | 28.00 | 60.0 | 13.1 |
65 | 63 | 26 | 57.85 | 3971 | 36.5 | 18 | 20 | 55.0 | 35.50 | 75.0 | 17.4 |
1) Size 35: also deliverable as one piece up to a length of 5996 mm
Size 45: also deliverable as one piece up to a length of 5981 mm
Size 55: also deliverable as one piece up to a length of 5936 mm
Size 65 and 65/100: also deliverable as one piece up to a length of 5921 mm
2) Preferred dimension T1S with tolerances ±0.75
Part Number
|
---|
R180523131.L=[86-3986/1] |
R180523231.L=[86-3986/1] |
R180523331.L=[86-3986/1] |
R180525131.L=[80-3986/1] |
R180525231.L=[80-3986/1] |
R180525331.L=[80-3986/1] |
R180526231.L=[86-3986/1] |
R180526331.L=[86-3986/1] |
R180533161.L=[112-3996/1] |
R180533261.L=[112-3996/1] |
R180533361.L=[112-3996/1] |
R180535131.L=[104-3996/1] |
R180535231.L=[104-3996/1] |
R180535331.L=[104-3996/1] |
R180536261.L=[112-3996/1] |
R180536361.L=[112-3996/1] |
R180543161.L=[141-3986/1] |
R180543261.L=[141-3986/1] |
R180543361.L=[141-3986/1] |
R180545131.L=[137-3986/1] |
R180545231.L=[137-3986/1] |
R180545331.L=[137-3986/1] |
R180546261.L=[141-3986/1] |
R180546361.L=[141-3986/1] |
R180553161.L=[160-3956/1] |
R180553261.L=[160-3956/1] |
R180553361.L=[160-3956/1] |
R180555131.L=[156-3956/1] |
R180555231.L=[156-3956/1] |
R180555331.L=[156-3956/1] |
R180556261.L=[160-3956/1] |
R180556361.L=[160-3956/1] |
R180563161.L=[192-3971/1] |
R180563261.L=[192-3971/1] |
R180563361.L=[192-3971/1] |
R180565131.L=[190-3971/1] |
R180565231.L=[190-3971/1] |
R180565331.L=[190-3971/1] |
R180566261.L=[192-3971/1] |
R180566361.L=[192-3971/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rail Length L (mm) | Accuracy | Nominal Part Number | T Dimension (mm) | Rail Option | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 56 Days | 86 ~ 3986 | SP Grade (highest) | 25 | 30 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 86 ~ 3986 | Precision Grade (higher) | 25 | 30 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 86 ~ 3986 | High Grade (high) | 25 | 30 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 80 ~ 3986 | SP Grade (highest) | 25 | 30 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 80 ~ 3986 | Precision Grade (higher) | 25 | 30 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 80 ~ 3986 | High Grade (high) | 25 | 30 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 86 ~ 3986 | Precision Grade (higher) | 25 | 30 | With cover strip and protective caps | ||
- | 1 | 56 Days | 86 ~ 3986 | High Grade (high) | 25 | 30 | With cover strip and protective caps | ||
- | 1 | 56 Days | 112 ~ 3996 | SP Grade (highest) | 35 | 40 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 112 ~ 3996 | Precision Grade (higher) | 35 | 40 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 112 ~ 3996 | High Grade (high) | 35 | 40 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 104 ~ 3996 | SP Grade (highest) | 35 | 40 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 104 ~ 3996 | Precision Grade (higher) | 35 | 40 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 104 ~ 3996 | High Grade (high) | 35 | 40 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 112 ~ 3996 | Precision Grade (higher) | 35 | 40 | With cover strip and protective caps | ||
- | 1 | 56 Days | 112 ~ 3996 | High Grade (high) | 35 | 40 | With cover strip and protective caps | ||
- | 1 | 56 Days | 141 ~ 3986 | SP Grade (highest) | 45 | 52.5 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 141 ~ 3986 | Precision Grade (higher) | 45 | 52.5 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 141 ~ 3986 | High Grade (high) | 45 | 52.5 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 137 ~ 3986 | SP Grade (highest) | 45 | 52.5 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 137 ~ 3986 | Precision Grade (higher) | 45 | 52.5 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 137 ~ 3986 | High Grade (high) | 45 | 52.5 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 141 ~ 3986 | Precision Grade (higher) | 45 | 52.5 | With cover strip and protective caps | ||
- | 1 | 56 Days | 141 ~ 3986 | High Grade (high) | 45 | 52.5 | With cover strip and protective caps | ||
- | 1 | 56 Days | 160 ~ 3956 | SP Grade (highest) | 55 | 60 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 160 ~ 3956 | Precision Grade (higher) | 55 | 60 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 160 ~ 3956 | High Grade (high) | 55 | 60 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 156 ~ 3956 | SP Grade (highest) | 55 | 60 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 156 ~ 3956 | Precision Grade (higher) | 55 | 60 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 156 ~ 3956 | High Grade (high) | 55 | 60 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 160 ~ 3956 | Precision Grade (higher) | 55 | 60 | With cover strip and protective caps | ||
- | 1 | 56 Days | 160 ~ 3956 | High Grade (high) | 55 | 60 | With cover strip and protective caps | ||
- | 1 | 56 Days | 192 ~ 3971 | SP Grade (highest) | 65 | 75 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 192 ~ 3971 | Precision Grade (higher) | 65 | 75 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 192 ~ 3971 | High Grade (high) | 65 | 75 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 190 ~ 3971 | SP Grade (highest) | 65 | 75 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 190 ~ 3971 | Precision Grade (higher) | 65 | 75 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 190 ~ 3971 | High Grade (high) | 65 | 75 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 192 ~ 3971 | Precision Grade (higher) | 65 | 75 | With cover strip and protective caps | ||
- | 1 | 56 Days | 192 ~ 3971 | High Grade (high) | 65 | 75 | With cover strip and protective caps |
Loading...
Set / Single Item | Rail only | Material | Carbon steel | Rolling Element | Roller |
---|
Configure
Basic Attributes
Rail Length L(mm)
Accuracy
Nominal Part Number
T Dimension(mm)
Rail Option
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes