ROTEX® star element for claw couplings / 64-98 Shore / KTR Systems

ROTEX® star element for claw couplings / 64-98 Shore / KTR Systems

Click on this image to zoom in.

Click on this image to zoom in.

The different degrees of hardness of the T-PUR-spider allow to adjust the level of damping and torsional stiffness of the elastomer coupling.ROTEX Spider / Elastomer Material :Our elastomer material T-PUR® (elastomer) is resistant to higher temperatures and has a considerably longer service life than common polyurethanes. From a visual point of view we marked the T-Pur material by the colours orange (92 Shore A), purple (98 Shore A) and light green (64 Shore D).The previous polyurethane spiders in the colours yellow, red and natural white with green marking of teeth continue to be available on request.Your Benefits:- Longer service life- Extended temperature range of more than 40 %- In the temperature ranges from +40° C to +90° C the temperature factor has been improved by up to 23 %- Maintaining all technical properties- Same price as the traditional spidersOTEX shaft couplings consist of two hubs (aluminium or steel) and a spider (elastomer ring / cam ring) made of T-PUR® (elastomer)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
020141000003
020141000020
020141000042
020141000045
020191000003
020191000020
020191000042
020191000045
020241000003
020241000020
020241000042
020241000045
020281000003
020281000020
020281000042
020281000045
020381000020
020381000042
020381000045
020421000020
020421000042
020421000045
020481000020
020481000042
020481000045
020551000020
020551000042
020551000045
020651000020
020651000042
020651000045
020751000020
020751000042
020751000045
020901000020
020901000042
020901000045
021001000020
021001000042
021001000045
021101000020
021101000042
021101000045
021251000020
021251000042
021251000045
021401000020
021401000042
021401000045
021601000020
021601000042
021601000045
021801000020
021801000042
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Dia. (Ø DA)
(mm)
Product type Size Spider shore Color Torque
(Nm)
Permanent temperature
(°C)
Net weight
(kg)
Big Order Quantity

2.86 €

1 4 Days 30ROTEX 141480Blue--0.004100

5.73 €

1 3 Days 30ROTEX 141464Pale green16-50 to +1200.01100

2.68 €

1 3 Days 30ROTEX 141498Purple12.5-50 to +1200.004100

2.68 €

1 4 Days 30ROTEX 141492Orange7.5-50 to +1200.01100

3.71 €

1 4 Days 40ROTEX 191980Blue--0.006100

5.81 €

1 3 Days 40ROTEX 191964Pale green21-50 to +1200.01100

3.71 €

1 3 Days 40ROTEX 191998Purple17-50 to +1200.006100

3.71 €

1 4 Days 40ROTEX 191992Orange10-50 to +1200.01100

4.72 €

1 3 Days 55ROTEX 242480Blue--0.015100

7.23 €

1 3 Days 55ROTEX 242464Pale green75-50 to +1200.01100

4.52 €

1 5 Days 55ROTEX 242498Purple60-50 to +1200.01100

4.52 €

1 4 Days 55ROTEX 242492Orange35-50 to +1200.01100

5.99 €

1 3 Days 65ROTEX 282880Blue--0.02100

9.14 €

1 3 Days 65ROTEX 282864Pale green200-50 to +1200.02100

5.76 €

1 7 Days 65ROTEX 282898Purple160-50 to +1200.02100

5.76 €

1 3 Days 65ROTEX 282892Orange95-50 to +1200.01100

16.63 €

1 3 Days 80ROTEX 383864Pale green405-50 to +1200.04100

9.95 €

1 4 Days 80ROTEX 383898Purple325-50 to +1200.04100

9.95 €

1 3 Days 80ROTEX 383892Orange190-50 to +1200.04100

24.91 €

1 3 Days 95ROTEX 424264Pale green560-50 to +1200.07100

14.75 €

1 3 Days 95ROTEX 424298Purple450-50 to +1200.07100

14.75 €

1 3 Days 95ROTEX 424292Orange265-50 to +1200.07100

27.57 €

1 3 Days 105ROTEX 484864Pale green655-50 to +1200.09100

17.29 €

1 3 Days 105ROTEX 484898Purple525-50 to +1200.09100

17.29 €

1 3 Days 105ROTEX 484892Orange310-50 to +1200.09100

38.56 €

1 3 Days 120ROTEX 555564Pale green825-50 to +1200.11100

22.31 €

1 3 Days 120ROTEX 555598Purple685-50 to +1200.12100

22.31 €

1 3 Days 120ROTEX 555592Orange410-50 to +1200.115100

68.03 €

1 3 Days 135ROTEX 656564Pale green1175-50 to +1200.17100

37.01 €

1 3 Days 135ROTEX 656598Purple940-50 to +1200.17100

37.01 €

1 3 Days 135ROTEX 656592Orange625-50 to +1200.17100

88.04 €

1 3 Days 160ROTEX 757564Pale green2400-50 to +1200.32100

54.65 €

1 3 Days 160ROTEX 757598Purple1920-50 to +1200.32100

54.65 €

1 3 Days 160ROTEX 757592Orange1280-50 to +1200.32100

166.19 €

1 3 Days 200ROTEX 909064Pale green4500-50 to +1200.57100

84.58 €

1 3 Days 200ROTEX 909098Purple3600-50 to +1200.57100

84.58 €

1 3 Days 200ROTEX 909092Orange2400-50 to +1200.57100

312.56 €

1 3 Days 225ROTEX 10010064Pale green6185-50 to +1200.81100

154.89 €

1 3 Days 225ROTEX 10010098Purple4950-50 to +1200.81100

154.89 €

1 3 Days 225ROTEX 10010092Orange3300-50 to +1200.81100

334.37 €

1 3 Days 255ROTEX 11011064Pale green9000-50 to +1201.1410

164.17 €

1 3 Days 255ROTEX 11011098Purple7200-50 to +1201.1410

164.17 €

1 3 Days 255ROTEX 11011092Orange4800-50 to +1201.1410

433.75 €

1 3 Days 290ROTEX 12512564Pale green12500-50 to +1201.5610

194.78 €

1 3 Days 290ROTEX 12512598Purple10000-50 to +1201.5610

194.78 €

1 3 Days 290ROTEX 12512592Orange6650-50 to +1201.5610

512.43 €

1 3 Days 320ROTEX 14014064Pale green16000-50 to +1202.0210

238.24 €

1 3 Days 320ROTEX 14014098Purple12800-50 to +1202.0210

238.24 €

1 3 Days 320ROTEX 14014092Orange8550-50 to +1202.0210

785.38 €

1 3 Days 370ROTEX 16016064Pale green24000-50 to +1203.0810

394.91 €

1 3 Days 370ROTEX 16016098Purple19200-50 to +1203.0810

394.91 €

1 3 Days 370ROTEX 16016092Orange12800-50 to +1203.0810

1,186.68 €

1 3 Days 420ROTEX 18018064Pale green35000-50 to +1205.0410

675.37 €

1 3 Days 420ROTEX 18018098Purple28000-50 to +1205.0410

Loading...

  1. 1

Basic information

Material Polyurethane

Tech Support