Pneumatic Swing Clamps - Sensors

Pneumatic Swing Clamps - Sensors
  • Volume Discount
To enhance the functionality of our pneumatic swing clamps, Destaco proudly offers multiple accessory options. Our clamp sensors are activated by a magnetic ring that is installed on the cylinder piston. All sensors feature an LED for easy set-up, are IP67 rated, and have a temperature range of -10°C to 60°C. [14°F to 140°F]. Destaco’s extension cordsets for swing clamps are built to use with M8 quick connect sensors, use threaded coupling nuts to provide IP67 protection, are robotic grade, and utilize oil/abrasion resistant polyurethane (PUR) cables.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8EA-109-1

Part Number
8EA-109-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

101.06 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Lenght(mm) 300

This page is Pneumatic Swing Clamps - Sensors, part number 8EA-109-1.
You can find the detail information about specifications and dimensions on part number 8EA-109-1.

Tech Support