Ace Precision Hydraulic Feed Controls With Fine Adjustment, VC Series (VC2555EUFT)

Ace Precision Hydraulic Feed Controls With Fine Adjustment, VC Series VC2555EUFT
  • Volume Discount

Product Details:

Manufacturer part number: VC2555EUFT

Brand: ACE STOSSDAEMPFER

Price: 466.68

Delivery time: 50 Days


Technical Data:

Stroke: 55 mm

Compression Force: 35 to 3500 N

Return Force: 5 to 40 N

Return Time: 1.2 s

Side Load Angle: 2 °


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VC2555EUFT

Part Number
VC2555EUFT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Compression Force
(N)
Return Force
(N)
Return Time
(s)
Side Load Angle
(°)

466.68 €

1 Available 50 Days 5535 to 35005 to 401.22

Loading...

  1. 1

This page is Ace Precision Hydraulic Feed Controls With Fine Adjustment, VC Series, part number VC2555EUFT.
You can find the detail information about specifications and dimensions on part number VC2555EUFT.

Variation of this product

Part Number
VC25100EUFT
VC25125EUFT
VC2515EUFT
VC2530EUFT
VC2575EUFT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Compression Force
(N)
Return Force
(N)
Return Time
(s)
Side Load Angle
(°)

519.32 €

1 Available 50 Days 10060 to 350010 to 502.31

550.02 €

1 Available 50 Days 12570 to 350010 to 602.81

423.65 €

1 Available 50 Days 1530 to 350015 to 300.23

444.52 €

1 Available 50 Days 3030 to 35005 to 300.42

493.02 €

1 Available 50 Days 7550 to 350010 to 501.72

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support