Ace Precision Hydraulic Feed Controls With Fine Adjustment, MVC Series (MVC600EUM)

Ace Precision Hydraulic Feed Controls With Fine Adjustment, MVC Series MVC600EUM
  • Volume Discount

Product Details:

Manufacturer part number: MVC600EUM

Brand: ACE STOSSDAEMPFER

Price: 315.32

Delivery time: 5 Days


Technical Data:

Stroke: 25 mm

Compression Force: 65 to 3500 N

Return Force: 10 to 30 N

Return Time: 0.85 s


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MVC600EUM

Part Number
MVC600EUM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Compression Force
(N)
Return Force
(N)
Return Time
(s)

315.32 €

1 Available 5 Days 2565 to 350010 to 300.85

Loading...

  1. 1

Basic information

Side Load Angle(°) 2

This page is Ace Precision Hydraulic Feed Controls With Fine Adjustment, MVC Series, part number MVC600EUM.
You can find the detail information about specifications and dimensions on part number MVC600EUM.

Variation of this product

Part Number
MVC225EUM
MVC900EUM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Compression Force
(N)
Return Force
(N)
Return Time
(s)

187.60 €

1 Available 5 Days 1925 to 17505 to 100.65

442.51 €

1 Available 5 Days 4070 to 350010 to 350.95

Tech Support