Swivel Mounting Block (MBS-70)

Swivel Mounting Block MBS-70
  • Volume Discount

Product Details:

Manufacturer part number: MBS-70

Brand: ACE STOSSDAEMPFER

Price: 692.86

Delivery time: 5 Days


Technical Data:

Size: M64 x 2

Width: 210


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MBS-70

Part Number
MBS-70
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Width

692.86 €

1 Available 5 Days M64 x 2210

Loading...

  1. 1

This page is Swivel Mounting Block, part number MBS-70.
You can find the detail information about specifications and dimensions on part number MBS-70.

Variation of this product

Part Number
MBS-28
MBS-35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Width

186.03 €

1 Available 5 Days M20 x 1.590

198.86 €

1 Available 5 Days M25 x 1.5120

Tech Support