ROTEX® Clamping hub / H / KTR Systems

ROTEX® Clamping hub / H / KTR Systems
ROTEX clamping hub type H with feather keywayPositive-locking power transmission with additional friction fit for radial assembly of coupling. The friction fit avoids orreduces reverse backlash. Surface pressure of the keyway connection is reduced.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
020245152445
020245152847
020285152546
020285152845
020285153047
020285153547
020385152848
020385153248
020385153847
020425053847
020425054247
020425054848
020425055047
020425155548
020555055546
020555056548
020655056046
020905056546
020905058048
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Dia. (Ø DA)
(mm)
Product type Size Bore
(mm)
Speed max.
(rpm)
permissible axial displacement
(mm)
permissible radial misalignment
(mm)
permissible angular displacement
(°)
l1,l2
(mm)
E
(mm)
Net weight
(kg)

140.00 €

1 22 Days 55ROTEX 24 ST242413800-0,5 / +1,40.220.930180.441

94.65 €

1 3 Days 55ROTEX 24 ST242813800-0,5 / +1,40.220.930180.4

104.05 €

1 3 Days 65ROTEX 28 ST282511500-0,7 / +1,50.250.935200.74

154.35 €

1 22 Days 65ROTEX 28 ST282811500-0,7 / +1,50.250.935200.71

104.05 €

1 3 Days 65ROTEX 28 ST283011500-0,7 / +1,50.250.935200.69

104.05 €

1 3 Days 65ROTEX 28 ST283511500-0,7 / +1,50.250.935200.62

326.29 €

1 22 Days 80ROTEX 38 ST38289500-0,7 / +1,80.28145241.54

154.11 €

1 22 Days 80ROTEX 38 ST38329500-0,7 / +1,80.28145241.47

140.16 €

1 22 Days 80ROTEX 38 ST38389500-0,7 / +1,80.28145241.36

194.35 €

1 22 Days 95ROTEX 42 ST42388000-1,0 / +2,00.32150261.99

389.52 €

1 22 Days 95ROTEX 42 ST42428000-1,0 / +2,00.32150261.98

261.53 €

1 22 Days 95ROTEX 42 ST42488000-1,0 / +2,00.32150261.73

383.06 €

1 22 Days 95ROTEX 42 ST42508000-1,0 / +2,00.32150261.67

486.77 €

1 22 Days 95ROTEX 42 ST42558000-1,0 / +2,00.32150261.8

220.08 €

1 22 Days 120ROTEX 55 ST55556350-1,0 / +2,20.381.165303.98

401.29 €

1 22 Days 120ROTEX 55 ST55656350-1,0 / +2,20.381.165303.51

277.58 €

1 22 Days 135ROTEX 65 ST65605650-1,0 / +2,60.421.275355.33

469.19 €

1 17 Days 200ROTEX 90 ST90653800-1,5 / +3,40.51.21004516.46

462.66 €

1 27 Days 200ROTEX 90 ST90803800-1,5 / +3,40.51.21004515.13

Loading...

  1. 1

Basic information

Material Steel Fit H7 Big Order Quantity 50

Tech Support