ROTEX® SPLIT hub / KTR Systems

ROTEX® SPLIT hub / KTR Systems

Click on this image to zoom in.

Click on this image to zoom in.

ROTEX SPLIT hub with feather keywaySplit hub made of sintered steel. Positive-locking power transmission with additional friction fit. The friction fit avoids or reduces reverse backlash. Surface pressure of the keyway connection is reduced.ROTEX® SH torsionally flexible coupling with split hubs / SPLIT hubsThe torsionally flexible jaw coupling ROTEX SH is an elastomer coupling with split hubs / SPLIT hubs (half shell coupling) easy to service and is characterized by easy assembly and disassembly.This design is also referred to as drop-our center design coupling, half shell coupling, clamping coupling, coupling with split hubs or elastomer coupling with split clamping hub.The hubs of the half shell coupling ROTEX SH have been split into two halves precisely, mechanically and reliably by "cracking". A rough surface with positive-locking connection ensuring an accurate fit of the two halves is generated. The contoured, rough cracked surfaces ensure ideal centering of the hub halves. The split hubs allow to assemble and disassemble the elastomer coupling radially via four screws without displacing the adjacent power packs. This makes the elastomer coupling with split clamping hub particularly easy to assemble and service.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
020242150040
020282150040
020282151971
020282152471
020282152871
020383152455
020383152555
020383152855
020383153055
020383153255
020383153555
020383153855
020383154055
020383154255
020383154571
020423152555
020423152855
020423153055
020423153271
020423153555
020423153855
020423154055
020423154255
020423154555
020423154855
020423155055
020423155555
020483152871
020483153071
020483153555
020483154055
020483154255
020483154555
020483155055
020483155555
020483156055
020553153071
020553153571
020553154055
020553154255
020553154555
020553154855
020553155055
020553155555
020553156055
020553156555
020653054071
020653054271
020653054571
020653054871
020653055071
020653055571
020653056071
020653056571
020753054255
020753054871
020753055571
020753056071
020753056571
020753057071
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Dia. (Ø DA)
(mm)
Product type Size Material Bore
(mm)
Fit Speed max.
(rpm)
permissible axial displacement
(mm)
permissible radial misalignment
(mm)
permissible angular displacement
(°)
l1,l2
(mm)
E
(mm)
Net weight
(kg)
Big Order Quantity

13.68 €

1 3 Days 55ROTEX 24 SINT24Sintered steelUnbored---0,5 / +1,40.220.930180.5250

17.57 €

1 3 Days 65ROTEX 28 SINT28Sintered steelUnbored---0,7 / +1,50.250.930180.8550

40.38 €

1 3 Days 65ROTEX 28 SINT28Sintered steel19H7--0,7 / +1,50.250.930180.7750

40.38 €

1 3 Days 65ROTEX 28 SINT28Sintered steel24H7--0,7 / +1,50.250.930180.7350

40.38 €

1 3 Days 65ROTEX 28 SINT28Sintered steel28H7--0,7 / +1,50.250.930180.6950

96.76 €

1 4 Days 80ROTEX 38 GG38Gray cast iron24H78300-0,7 / +1,80.28145241.5150

96.79 €

1 3 Days 80ROTEX 38 GG38Gray cast iron25H78300-0,7 / +1,80.28145241.4950

96.79 €

1 3 Days 80ROTEX 38 GG38Gray cast iron28H78300-0,7 / +1,80.28145241.4550

96.79 €

1 3 Days 80ROTEX 38 GG38Gray cast iron30H78300-0,7 / +1,80.28145241.4250

96.79 €

1 3 Days 80ROTEX 38 GG38Gray cast iron32H78300-0,7 / +1,80.28145241.3950

96.79 €

1 4 Days 80ROTEX 38 GG38Gray cast iron35H78300-0,7 / +1,80.28145241.3450

96.79 €

1 3 Days 80ROTEX 38 GG38Gray cast iron38H78300-0,7 / +1,80.28145241.2850

96.79 €

1 4 Days 80ROTEX 38 GG38Gray cast iron40H78300-0,7 / +1,80.28145241.2450

96.79 €

1 3 Days 80ROTEX 38 GG38Gray cast iron42H78300-0,7 / +1,80.28145241.250

96.76 €

1 3 Days 80ROTEX 38 GG38Gray cast iron45H78300-0,7 / +1,80.28145241.1450

122.01 €

1 3 Days 95ROTEX 42 GG42Gray cast iron25H77000-1,0 / +2,00.32150262.4650

122.01 €

1 3 Days 95ROTEX 42 GG42Gray cast iron28H77000-1,0 / +2,00.32150262.4150

122.01 €

1 3 Days 95ROTEX 42 GG42Gray cast iron30H77000-1,0 / +2,00.32150262.3850

122.01 €

1 3 Days 95ROTEX 42 GG42Gray cast iron32H77000-1,0 / +2,00.32150262.3450

122.08 €

1 3 Days 95ROTEX 42 GG42Gray cast iron35H77000-1,0 / +2,00.32150262.2950

122.01 €

1 3 Days 95ROTEX 42 GG42Gray cast iron38H77000-1,0 / +2,00.32150262.2250

122.08 €

1 3 Days 95ROTEX 42 GG42Gray cast iron40H77000-1,0 / +2,00.32150262.1850

122.08 €

1 3 Days 95ROTEX 42 GG42Gray cast iron42H77000-1,0 / +2,00.32150262.1350

122.01 €

1 3 Days 95ROTEX 42 GG42Gray cast iron45H77000-1,0 / +2,00.32150262.0550

122.08 €

1 3 Days 95ROTEX 42 GG42Gray cast iron48H77000-1,0 / +2,00.32150261.9750

122.01 €

1 3 Days 95ROTEX 42 GG42Gray cast iron50H77000-1,0 / +2,00.32150261.9150

122.08 €

1 3 Days 95ROTEX 42 GG42Gray cast iron55H77000-1,0 / +2,00.32150261.7850

158.19 €

1 3 Days 105ROTEX 48 GG48Gray cast iron28H76350-1,0 / +2,10.361.156283.3550

158.19 €

1 3 Days 105ROTEX 48 GG48Gray cast iron30H76350-1,0 / +2,10.361.156283.3250

158.19 €

1 3 Days 105ROTEX 48 GG48Gray cast iron35H76350-1,0 / +2,10.361.156283.2150

158.25 €

1 3 Days 105ROTEX 48 GG48Gray cast iron40H76350-1,0 / +2,10.361.156283.0950

158.19 €

1 3 Days 105ROTEX 48 GG48Gray cast iron42H76350-1,0 / +2,10.361.156283.0450

158.19 €

1 3 Days 105ROTEX 48 GG48Gray cast iron45H76350-1,0 / +2,10.361.156282.9550

158.25 €

1 3 Days 105ROTEX 48 GG48Gray cast iron50H76350-1,0 / +2,10.361.156282.850

158.19 €

1 3 Days 105ROTEX 48 GG48Gray cast iron55H76350-1,0 / +2,10.361.156282.6250

158.19 €

1 3 Days 105ROTEX 48 GG48Gray cast iron60H76350-1,0 / +2,10.361.156282.4650

166.61 €

1 3 Days 120ROTEX 55 GG55Gray cast iron30H75550-1,0 / +2,20.381.165305.0850

166.68 €

1 3 Days 120ROTEX 55 GG55Gray cast iron35H75550-1,0 / +2,20.381.165304.9550

166.61 €

1 3 Days 120ROTEX 55 GG55Gray cast iron40H75550-1,0 / +2,20.381.165304.8150

166.61 €

1 3 Days 120ROTEX 55 GG55Gray cast iron42H75550-1,0 / +2,20.381.165304.7550

166.61 €

1 3 Days 120ROTEX 55 GG55Gray cast iron45H75550-1,0 / +2,20.381.165304.6550

166.61 €

1 3 Days 120ROTEX 55 GG55Gray cast iron48H75550-1,0 / +2,20.381.165304.6550

166.61 €

1 3 Days 120ROTEX 55 GG55Gray cast iron50H75550-1,0 / +2,20.381.165304.4750

166.68 €

1 3 Days 120ROTEX 55 GG55Gray cast iron55H75550-1,0 / +2,20.381.165304.2750

166.61 €

1 3 Days 120ROTEX 55 GG55Gray cast iron60H75550-1,0 / +2,20.381.165304.0550

166.68 €

1 3 Days 120ROTEX 55 GG55Gray cast iron65H75550-1,0 / +2,20.381.165303.8250

184.31 €

1 3 Days 135ROTEX 65 GG65Gray cast iron40H74950-1,0 / +2,60.421.275355.850

184.31 €

1 3 Days 135ROTEX 65 GG65Gray cast iron42H74950-1,0 / +2,60.421.275355.7450

184.38 €

1 3 Days 135ROTEX 65 GG65Gray cast iron45H74950-1,0 / +2,60.421.275355.6250

184.31 €

1 3 Days 135ROTEX 65 GG65Gray cast iron48H74950-1,0 / +2,60.421.275355.550

184.31 €

1 3 Days 135ROTEX 65 GG65Gray cast iron50H74950-1,0 / +2,60.421.275355.4250

184.31 €

1 3 Days 135ROTEX 65 GG65Gray cast iron55H74950-1,0 / +2,60.421.275355.1650

184.31 €

1 3 Days 135ROTEX 65 GG65Gray cast iron60H74950-1,0 / +2,60.421.275354.9350

184.31 €

1 3 Days 135ROTEX 65 GG65Gray cast iron65H74950-1,0 / +2,60.421.275354.6550

244.06 €

1 3 Days 160ROTEX 75 GG75Gray cast iron42H74150-1,5 / +3,00.481.285409.150

244.06 €

1 3 Days 160ROTEX 75 GG75Gray cast iron48H74150-1,5 / +3,00.481.285408.8850

244.06 €

1 3 Days 160ROTEX 75 GG75Gray cast iron55H74150-1,5 / +3,00.481.285408.4850

244.17 €

1 3 Days 160ROTEX 75 GG75Gray cast iron60H74150-1,5 / +3,00.481.285408.250

244.17 €

1 3 Days 160ROTEX 75 GG75Gray cast iron65H74150-1,5 / +3,00.481.285407.950

244.06 €

1 3 Days 160ROTEX 75 GG75Gray cast iron70H74150-1,5 / +3,00.481.285407.5650

Loading...

Tech Support