Fixing screws clamping bars / M12

Fixing screws clamping bars / M12
[Specifications]
・Number locating screws: M12x45x2
・Number cap screws: M12x45x1

Fixing screws clamping bars.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1586.401

Part Number
1586.401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.49 €

1 4 Days

Loading...

  1. 1

Basic information

Conflict Minerals free Yes n₂ 1 RoHS-compliant Yes
Amount 2 Preferential Origin D Weight(g) 203

This page is Fixing screws clamping bars / M12, part number 1586.401.
You can find the detail information about specifications and dimensions on part number 1586.401.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360