Supports Clamping Bar, magnetic (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1586.205

Part Number
1586.205
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

64.30 €

1 1 Day

Loading...

  1. 1

Basic information

l(mm) 44 Material Tool steel. hardened Conflict Minerals free Yes
b [±0.02](mm) 15 RoHS-compliant Yes h [±0.01](mm) 5
Preferential Origin CE Weight(g) 25

This page is Supports Clamping Bar, magnetic, part number 1586.205.
You can find the detail information about specifications and dimensions on part number 1586.205.

Tech Support