Adjustable Flat Clamping Levers, stainless steel / with female thread mm / / mm / black

Adjustable Flat Clamping Levers, stainless steel / with female thread mm / / mm / black
[Specifications]
・Function: tighten|operate|fasten|clamp|contact|readjust
・Colour: black
・d₁(mm): 32, 40

Adjustable flat tension levers are used when the swivel range is limited or a specific lever position.
Adjustable flat tension levers are characterised by their low construction height and are particularly suitable for use in restricted spaces or when the lever should not overhang.
With female thread-picture 1, black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24441.0205
24441.0215
24441.0220
24441.0225
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
t min.
(mm)
l
(mm)
l₁
(mm)
d₂ l₂
(mm)
d₁
(mm)
h₁
(mm)
d₄
(mm)
h₂
(mm)
Nominal dimension h₃
(mm)
h₄
(mm)
Weight
(g)

22.37 €

1 1 Day 14120120M81203229.5162d1=32 mm / d2=M8 / black2.541.5187

22.37 €

1 1 Day 14120120M121203229.5162d1=32 mm / d2=M12 / black2.541.5187

37.18 €

1 1 Day 22145145M121454042234d1=40 mm / d2=M12 / black456390

37.18 €

1 1 Day 22145145M161454042234d1=40 mm / d2=M16 / black456373

Loading...

  1. 1

Basic information

Temperature min.(°C) -30 Lever Zinc die-cast. plastic coated. black. similar to RAL 9005|. matt structure Inner parts Stainless steel 1.4305
Covering Plastic. black Colour black Temperature max.(°C) 80
For finish picture 1 Function tighten|operate|fasten|clamp|contact|readjust Preferential Origin CE

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360