Rubber-metal buffers / conical / internal thread, stainless steel / NBR / 25150.09 / HALDER

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25150.0919
25150.0925
25150.0932
25150.0938
25150.0950
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
t
(mm)
Spring range
(mm)
Load capacity max.
(N)
t min.
(mm)
l₁
(mm)
d₂ Weight
(g)
Nominal dimension d₃
(mm)
d₁ [±1.5]
(mm)
h
(mm)
Spring rate
(N/mm)

4.47 €

1 1 Day 5~ 4110516M57d1=19 mm / d2=M5 / stainless steel121916~ 28

5.45 €

1 1 Day 6~ 5.25430620.5M613d1=25 mm / d2=M6 / stainless steel16.52520.5~ 82

11.13 €

1 1 Day 8~ 6.5910826M827d1=32 mm / d2=M8 / stainless steel213226~ 140

13.58 €

1 1 Day 8~ 9.51200832M844d1=38 mm / d2=M8 / stainless steel24.53832~ 125

18.90 €

1 1 Day 10~ 10.516201043M1095d1=50 mm / d2=M10 / stainless steel325043~ 155

Loading...

  1. 1

Basic information

s(mm) 2 Support washer Stainless steel 1.4301 Threaded bushing Stainless steel 1.4301
Body NBR Conflict Minerals free Yes Temperature max.(°C) 80
For finish picture 1 RoHS-compliant Yes Branch engine manufacturing|institution. laboratory
Temperature min.(°C) -30 Function strike|place|compensate|absorb Preferential Origin CE

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360