Folding Handles, rotating mm / / stainless steel

Folding Handles, rotating mm / / stainless steel
[Specifications]
・Product type: Folding Handles
・Axle part materials: Steel, blackened
・Handle materials: Thermoplastic. black. dull
・Preferential Origin: CE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24532.0123
24532.0126
24532.0128
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l₄
(mm)
l₁
(mm)
d₂ Weight
(g)
l₂
(mm)
d₁
(mm)
l₃
(mm)
Nominal dimension d₃
(mm)
l₅
(mm)

39.78 €

1 1 Day ~ 80~ 87M610619.5236d1=23 mm / d2=M6 / stainless steel2010.5

42.58 €

1 1 Day ~ 95~ 102M613019.5266d1=26 mm / d2=M6 / stainless steel2010.5

55.57 €

1 1 Day ~ 106~ 118M8220262810d1=28 mm / d2=M8 / stainless steel2616

Loading...

  1. 1

Basic information

Temperature max.(°C) 110 Axle part Stainless steel 1.4305 RoHS-compliant Yes
Function operate|lift|transport Handle Thermoplastic. black. dull Preferential Origin CE

Tech Support