Flat hinges / conical countersinks / stainless steel / 25160.03xx / HALDER

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25160.0305
25160.0310
25160.0315
25160.0320
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b₂
(mm)
d₂
(mm)
l₁
(mm)
Weight
(g)
l₂
(mm)
d₁
(mm)
h₁
(mm)
h₂
(mm)
Nominal dimension b₃
(mm)
h₃
(mm)
b₁
(mm)
h₄ [+0.5]
(mm)

11.84 €

1 1 Day 1833025184.37.54b1=30 mm / stainless steel10.74.5309

13.58 €

1 1 Day 2544060255.395b1=40 mm / stainless steel145.54011

16.88 €

1 1 Day 30650107306.411.56b1=50 mm / stainless steel18.56.55013

23.90 €

1 1 Day 36860200368.3158b1=60 mm / stainless steel21.58.56017

Loading...

  1. 1

Basic information

Axis stainless steel For finish picture 1 RoHS-compliant Yes
Body Stainless steel 1.4308 Branch adaptions. toll manufacturing|machine construction. general|movie. theatre. music. lighting Vermehrte Bestellnummer stainless steel
Function adjust|readjust|position|pivoting Conflict Minerals free Yes Preferential Origin D

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360