Shaft holders / T-shape / slotted / GWA

Shaft holders / T-shape / slotted / GWA
  • Volume Discount
[Specifications]
・Shape: T Type
・Diameter(mm): 12-50

Shaft support block.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GWA12
GWA14
GWA16
GWA20
GWA25
GWA30
GWA40
GWA50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
[D] Diameter
(mm)
B
(mm)
H
(mm)
L
(mm)
Weight/Unit
(kg)

22.13 €

1 Available 4 Days 124235120.042

23.75 €

1 Available 4 Days 144638140.056

26.87 €

1 Available 4 Days 165042160.08

29.20 €

1 Available 4 Days 206050200.149

36.88 €

1 Available 4 Days 257458250.247

46.47 €

1 Available 4 Days 308468280.37

64.08 €

1 Available 4 Days 4010886320.667

96.23 €

1 Available 4 Days 50130100401.38

Loading...

  1. 1

Basic information

Shape T Type RoHS Certificate Available REACH Certificate Available

Tech Support