Configure
  • Diameter of Inscribed Circle dr(mm)
  • Overall Length L(mm)
  • Outer Diameter D(mm)
  • load capacity dyn. C min(N)
  • load capacity dyn. C max(N)
  • load capacity stat. C0 min(N)
  • load capacity stat. C0 max(N)
  • Number of rows balls
  • L2(mm)
  • BL2(mm)
  • DN(mm)
  • N2(mm)
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

Linear ball bearings / KB..-PP / sealed on all sides / corrosion-resistant design possible

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Diameter of Inscribed Circle dr

(mm)

Overall Length L

(mm)

Outer Diameter D

(mm)

load capacity dyn. C min

(N)

load capacity dyn. C max

(N)

load capacity stat. C0 min

(N)

load capacity stat. C0 max

(N)

Number of rows balls

L2

(mm)

BL2

(mm)

DN

(mm)

N2

(mm)

Mass

(g)

Minimum order quantity
12
32
22
540
640
385
570
5
22.6
1.3
21
1.5
37
1 pieces
16
36
26
710
840
530
780
5
24.6
1.3
24.9
2
47
1 pieces
20
45
32
1570
1660
1230
1570
6
31.2
1.6
30.3
2
89
1 pieces
25
58
40
2800
2950
2220
2850
6
43.7
1.85
37.5
2.5
187
1 pieces
30
68
47
3600
3800
2850
3600
6
51.7
1.85
44.5
2.5
298
1 pieces
40
80
62
6000
6400
4400
5600
6
60.3
2.15
59
3
600
1 pieces
50
100
75
8700
9200
6300
8000
6
77.3
2.65
72
4
978
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
38.40 €
( 45.70 € )
4 working days
43.35 €
( 51.59 € )
4 working days
49.72 €
( 59.17 € )
4 working days
64.53 €
( 76.79 € )
4 working days
73.17 €
( 87.07 € )
4 working days
92.97 €
( 110.63 € )
4 working days
126.55 €
( 150.59 € )
4 working days

More Information

Basic information

[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~50
・Overall Length L(mm): 32~100

Linear ball bearings, Sealed, With anti-corrosion protection.

[Features]
・With initial greasing, sealed on both sides, with relubrication facility
・Slot dimensions suitable for retaining rings to DIN 471
・The basic load ratings are only valid for hardened (670 HV + 170 HV) andground shaft raceways
・Also available in slotted design and with segment cutout