Linear ball bearings / KB..-PP-AS / sealed on all sides / relubrication facility / corrosion-resistant design possiblech

Linear ball bearings / KB..-PP-AS / sealed on all sides / relubrication facility / corrosion-resistant design possiblech
[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~50
・Overall Length L(mm): 32~100

[Features]
・With initial greasing, sealed on both sides, with relubrication facility
・Slot dimensions suitable for retaining rings to DIN 471
・The basic load ratings are only valid for hardened (670 HV + 170 HV) andground shaft raceways
・Also available in slotted design and with segment cutout
・KB series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KB12-PP-AS
KB16-PP-AS
KB20-PP-AS
KB25-PP-AS
KB30-PP-AS
KB40-PP-AS
KB50-PP-AS
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
Outer Diameter D
(mm)
load capacity dyn. C min
(N)
load capacity dyn. C max
(N)
load capacity stat. C0 min
(N)
load capacity stat. C0 max
(N)
Number of rows balls L2
(mm)
BL2
(mm)
DN
(mm)
N2
(mm)
Mass
(g)
1 4 Days 123222540640385570522.61.3211.536
1 4 Days 163626710840530780524.61.324.9247
1 4 Days 2045321570166012301570631.21.630.3289
1 4 Days 2558402800295022202850643.71.8537.52.5187
1 4 Days 3068473600380028503600651.71.8544.52.5299
1 4 Days 4080626000640044005600660.32.15593599
1 4 Days 50100758700920063008000677.32.65724970

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support