Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KBS12 |
KBS20 |
KBS25 |
KBS30 |
KBS40 |
KBS50 |
Part Number | Related to | Minimum order quantity | Volume Discount | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C min (N) | load capacity dyn. C max (N) | load capacity stat. C0 min (N) | load capacity stat. C0 max (N) | Number of rows balls | L2 (mm) | BL2 (mm) | DN (mm) | N2 (mm) | χ (°) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 12 | 32 | 22 | 540 | 640 | 385 | 570 | 5 | 22.6 | 1.3 | 21 | 1.5 | 55 | 35 | |||
1 | 4 Days | 20 | 45 | 32 | 1570 | 1660 | 1230 | 1570 | 6 | 31.2 | 1.6 | 30.3 | 2 | 62.5 | 87 | |||
1 | 4 Days | 25 | 58 | 40 | 2800 | 2950 | 2220 | 2850 | 6 | 43.7 | 1.85 | 37.5 | 2.5 | 62 | 183 | |||
1 | 4 Days | 30 | 68 | 47 | 3600 | 3800 | 2850 | 3600 | 6 | 51.7 | 1.85 | 44.5 | 2.5 | 64 | 294 | |||
1 | 4 Days | 40 | 80 | 62 | 6000 | 6400 | 4400 | 5600 | 6 | 60.3 | 2.15 | 59 | 3 | 64 | 591 | |||
- | 1 | 4 Days | 50 | 100 | 75 | 8700 | 9200 | 6300 | 8000 | 6 | 77.3 | 2.65 | 72 | 4 | 64 | 979 |
Loading...
RoHS Certificate | Available | REACH Certificate | Available | B3(mm) | 1 |
---|
Configure
Basic Attributes
Diameter of Inscribed Circle dr(φ)
Overall Length L(mm)
Outer Diameter D(φ)
load capacity dyn. C min(N)
load capacity dyn. C max(N)
load capacity stat. C0 min(N)
load capacity stat. C0 max(N)
Number of rows balls
L2(mm)
BL2(mm)
DN(mm)
N2(mm)
χ(°)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes