Linear ball bearings / KN..-B / closed design / relubrication facility / angle adjustable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KN12-B
KN16-B
KN25-B
KN30-B
KN40-B
KN50-B
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
Outer Diameter D
(φ)
load capacity dyn. C min
(N)
load capacity dyn. C max
(N)
load capacity stat. C0 min
(N)
load capacity stat. C0 max
(N)
Number of rows balls L2
(mm)
BL2
(mm)
DN
(mm)
b1 max
(mm)
T4
(mm)
N4
(mm)
Mass
(g)
1 4 Days 123222730870510740522.61.3211.50.7320
1 4 Days 1636268701040620910524.61.3251.50.7330
1 4 Days 2558403100325022202850643.71.8538.52.51.43130
1 4 Days 3068473750395028503650651.71.8544.72.52.23190
1 4 Days 4080626300670043505600660.32.1559.432.23350
1 4 Days 50100759300980065008300677.32.6571.432.35560

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support