Linear ball bearings / KNO..-B / open design / relubrication facility / angle adjustable

Linear ball bearings / KNO..-B / open design / relubrication facility / angle adjustable
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~50
・Overall Length L(mm): 32~100
・Outer Diameter D(mm): 22~75

Linear ball bearings KNO..-B, Lightweight range, open design, with relubrication facility, adjustable angle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KNO12-B
KNO16-B
KNO20-B
KNO25-B
KNO30-B
KNO40-B
KNO50-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
Outer Diameter D
(mm)
load capacity dyn. C max
(N)
load capacity stat. C0 max
(N)
Number of rows balls B2
(mm)
b1 max
(mm)
T4
(mm)
N4
(mm)
Angle of sector opening A10
(mm)
Angle of sector opening α
(°)
Mass
(g)

34.78 €

1 Available 4 Days 12322284064046.51.50.73-6620

44.38 €

1 Available 4 Days 1636261000750491.50.73-6820

50.50 €

1 Available 4 Days 20453217401240592.50.93-5550

64.77 €

1 Available 4 Days 25584031002260511.52.51.431.557133

76.28 €

1 Available 4 Days 306847375028505142.52.23257159

104.10 €

1 Available 4 Days 4080626300435051932.231.556312

127.42 €

1 17 Days 501007593006500522.532.352.554470

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support