Configure
  • Diameter of Inscribed Circle dr(mm)
  • Overall Length L(mm)
  • B(mm)
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days
    • Within 12 working days

Linear ball bearing and housing units / KFB..-PP-AS with flange, sealed on all sides, relubrication facility

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Diameter of Inscribed Circle dr

(mm)

Overall Length L

(mm)

B

(mm)

Mass

(g)

Minimum order quantity
12
32
40
80
1 pieces
16
36
50
120
1 pieces
20
45
60
220
1 pieces
25
58
70
430
1 pieces
30
68
80
640
1 pieces
40
80
100
1290
1 pieces
50
100
130
2150
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
116.00 €
( 138.04 € )
4 working days
133.75 €
( 159.16 € )
4 working days
147.53 €
( 175.56 € )
4 working days
167.95 €
( 199.86 € )
4 working days
197.93 €
( 235.54 € )
4 working days
201.50 €
( 239.78 € )
12 working days
256.25 €
( 304.94 € )
12 working days

More Information

Basic information

[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~50
・Overall Length L(mm): 32~100

With flange, sealed, greased, with relubrication facility; corrosion-resistant design possible.